ADSP-2188M: 16-bit, 75 MIPS, 2.75v, 2 Serial Ports, Host Port, 256 KB RAM
The ADSP-2188M is a single-chip microcomputer optimized for digital signal processing (DSP) and other high speed numeric processing applications. The ADSP-2188M combines the ADSP-2100 family base ...More
ADSP-2188M: 16-bit, 75 MIPS, 2.75v, 2 Serial Ports, Host Port, 256 KB RAM
Product Description
The ADSP-2188M is a single-chip microcomputer optimized for digital signal processing (DSP) and other high speed numeric processing applications. The ADSP-2188M combines the ADSP-2100 family base architecture (three computational units, data address generators and a program sequencer) with two serial ports, a 16-bit internal DMA port, a byte DMA port, a programmable timer, Flag I/O, extensive interrupt capabilities, and on-chip program and data memory.
The ADSP-2188M integrates 256K bytes of on-chip memory configured as 48K words (24-bit) of program RAM, and 56K words (16-bit) of data RAM. Power down circuitry is also provided to meet the low power needs of battery operated portable equipment. The ADSP-2188M is available in a 100-pin LQFP package.
Development Tools
VisualDSP++ 3.5
Easy-to-use integrated software development and debugging environment (DDE)...
Features
- 13.3 ns Instruction Cycle Time @ 2.75 V (Internal), 75 MIPS Sustained Performance
- Single-Cycle Instruction Execution
- 3-Bus Architecture Allows Dual Operand Fetches in Every Instruction Cycle
- ADSP-2100 Family Code Compatible (Easy to Use Algebraic Syntax), with Instruction Set Extensions
- Single-Cycle Context Switch
- 256K Bytes of On-Chip RAM, Configured as 48K Words Program Memory RAM and 56K Words Data Memory RAM
- Dual-Purpose Program Memory for Both Instruction and Data Storage
- Independent ALU, Multiplier/Accumulator, and Barrel Shifter Computational Units
Diagrams
- Enlarge
Functional Block Diagram for ADSP-2188M
16-bit, 75 MIPS, 2.75v, 2 Serial Ports, Host Port, 256 KB RAM
Functional Block Diagram for ADSP-2188M
ADSP-2188M Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADSP-2188MBCA-266 | Prodn | 144 ball CSPBGA (10x10x1.4mm) | 144 | Ind | $35.07 | - |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-2188MBSTZ-266 | Prodn | 100 ld LQFP | 100 | Ind | $32.73 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADSP-2188MKSTZ-300 | Prodn | 100 ld LQFP | 100 | Comm. | $32.73 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
218X-HARDWARE:
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADZS-2189M-EZLITE | Prodn | EVALUATION BOARDS | - | Comm. | $300.00 | 12/05/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close