ADSP-2189M: 16-bit, 75 MIPS, 2.5v, 2 serial ports, host port, 192 KB RAM
The ADSP-2189M is notable for its very large on-chip memory (1.5 MBits) and low power features (2.5v).
The ADSP-2189M combines the ADSP-2100 family base architecture (three computational ...More
ADSP-2189M: 16-bit, 75 MIPS, 2.5v, 2 serial ports, host port, 192 KB RAM
Product Description
The ADSP-2189M is notable for its very large on-chip memory (1.5 MBits) and low power features (2.5v).
The ADSP-2189M combines the ADSP-2100 family base architecture (three computational units, data address generators and a program sequencer) with two serial ports, a 16-bit internal DMA port, a byte DMA port, a programmable timer, Flag I/O, and extensive interrupt capabilities.
Benefits
Development Tools
VisualDSP++ 3.5
Easy-to-use integrated software development and debugging environment (DDE)...
Features
- 13 ns instruction cycle time (75 MIPS)
- 2.5 volt supply with 3.3 volt I/O
- 32K words of on-chip program RAM
- 48K words of on-chip data memory RAM
- 16-bit internal DMA port for high speed access to on-chip memory
- 8-bit DMA port to byte memory for transparent program and data memory transfers
- .4 mA/MIPS
- Byte memory interface for storage of data tables and program overlays
- Programmable memory strobe and separate I/O memory space permits "glueless" system
- ADSP-2100 Family code and function compatible
- 100-lead LQFP
- 144 mini-BGA package
Diagrams
- Enlarge
Functional Block Diagram for ADSP-2189M
16-bit, 75 MIPS, 2.5v, 2 serial ports, host port, 192 KB RAM
Functional Block Diagram for ADSP-2189M
ADSP-2189M Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADSP-2189MBSTZ-266 | Prodn | 100 ld LQFP | 100 | Ind | $26.89 | 02/27/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-2189MKCA-300 | Prodn | 144 ball CSPBGA (10x10x1.4mm) | 144 | Comm. | $32.14 | 12/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-2189MKCAZ-300 | Prodn | 144 ball CSPBGA (10x10x1.4mm) | 144 | Comm. | $29.23 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-2189MKSTZ-300 | Prodn | 100 ld LQFP | 100 | Comm. | $26.89 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
218X-HARDWARE:
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADZS-2189M-EZLITE | Prodn | EVALUATION BOARDS | - | Comm. | $300.00 | 12/05/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close