ADSP-2196M: 16-bit Fixed-Point DSP, 160 MIPS, 40 Kbytes RAM
The ADSP-2196 is a 160 MIPS 16-bit fixed point DSP that is software compatible with DSPs in the ADSP-218x family, noted for its easy-to-use algebraic assembly syntax. Although the architectures ...More
ADSP-2196M: 16-bit Fixed-Point DSP, 160 MIPS, 40 Kbytes RAM
Product Description
The ADSP-2196 is a 160 MIPS 16-bit fixed point DSP that is software compatible with DSPs in the ADSP-218x family, noted for its easy-to-use algebraic assembly syntax. Although the architectures are compatible, the ADSP-2196 architecture incorporates a number of enhancements that enables significant performance increases and improved C-compiler efficiency over its predecessor. The ADSP-2196 is available in a 144-lead LQFP and 144-ball mini-BGA package and is pin compatible with the ADSP-2191 with 64K words RAM and the ADSP-2195 with 32K words RAM and 16K words ROM. Pin to pin-compatibility allows programmers a simple migration path to smaller memory models to reduce system cost without hardware redesign.
Telephony Software Algorithms
For a complete solution, International Telecommunication Union (ITU) compliant high-quality speech codecs and robust echo cancellation software algorithms are available for the ADSP-2196 directly through ADI. This allows service providers to rapidly deploy high-quality, cost-effective and scalable next-generation voice convergent platforms.
ADI provides a selection of voice and tone detection algorithms that support the ADSP-2196 DSP. Algorithms such as: G.165, G.711, G.722, G.723, C.726, G.728, G.729, DTMF are some of many algorithms that can be easily integrated into your application.
Development Tools
The ADSP-2196 is supported by a complete set of software and hardware development tools including VisualDSP++™, evaluation boards, and JTAG emulators.
The VisualDSP++ integrated development and debug environment (IDDE) features an efficient C/C++ compiler, statistical profiling, and the new VisualDSP® Kernel (VDK) - all designed to make software development faster.
ADI makes it easier to evaluate the ADSP-2196 for a specific application with the ADSP-219x EZ-KIT Lite™ evaluation system. The EZ-KIT Lite includes a monitor program that lets you download, execute and debug ADSP-219x programs.
Development Tools
VisualDSP++ 3.5
Easy-to-use integrated software development and debugging environment (DDE)...
Features
- 160 MIPS 16-bit fixed-point DSP
- 40 Kbytes of on-chip RAM, configured as 8K words 24-bit RAM and 8K words 16-bit RAM; 48 Kbytes of on-chip ROM configured as 16K by 24-bit words
- 16-bit parallel port interface supports SRAM, FLASH, or EPROM memory devices
- Host port with DMA capability for glueless interface to 8- or 16-bit host processors
- Three multichannel serial ports support A-law or µ-law companding, and T1/E1/H100 telecommunications standards
- UART Port; Two SPI-compatible ports with slave select hardware
- User selectable low-power operating modes
- 10x10mm BGA / 144 Lead LQFP Packages; -40ºC to +85ºC ambient temperature range
Diagrams
- Enlarge
Functional Block Diagram for ADSP-2196M
16-bit Fixed-Point DSP, 160 MIPS, 40 Kbytes RAM
Functional Block Diagram for ADSP-2196M
ADSP-2196M Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADSP-2196MKCA-160 | Prodn | 144 ball CSPBGA (10x10x1.4mm) | 144 | Comm. | $12.97 | 12/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-2196MKSTZ-160 | Prodn | 144 ld LQFP (20x20mm) | 144 | Comm. | $12.97 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close