ADSP-TS101S: 300 MHz TigerSHARC Processor with 6 Mbit on-chip SRAM
The ADSP-TS101S is the first member of the TigerSHARC Processor family. Targeted at numerous signal processing applications that rely on multiple processors working together to execute ...More
ADSP-TS101S: 300 MHz TigerSHARC Processor with 6 Mbit on-chip SRAM
Product Description
The ADSP-TS101S is the first member of the TigerSHARC Processor family. Targeted at numerous signal processing applications that rely on multiple processors working together to execute computationally-intensive real-time functions, ADI’s TigerSHARC processor is well-suited to video and communication markets, including the 3G cellular and broadband wireless base stations, as well as defense, medical imaging, industrial instrumentation. The ADSP-TS101S features a static superscaler architecture which combines RISC, VLIW and standard DSP functionality. Native support of fixed and floating point data types, coupled with the leading edge multiprocessing capabilities allows the TigerSHARC processor to offer unrivaled DSP performance. At a 300 MHz clock rate, the ADSP-TS101S offers the industry’s highest 16-bit fixed-point performance and a 32-bit floating 1024-point complex FFT time of 32.5 microseconds.
ADSP-TS101S Performance:
The ADSP-TS101S is available in both 19mm X 19mm and 27mm X 27mm inexpensive, plastic ball-grid array packages. The TigerSHARC is available for general purpose sampling today.
Development Tools
VisualDSP++
Easy-to-use integrated software development and debugging environment (DDE)...
TigerSHARC Evaluation Kits
EZ-KIT Lite evaluation kits provide developers with a cost-effective method...
USB Emulators
Rapid on-chip debugging allows developers to load code, set breakpoints, an...
Features
- Static Superscalar architecture which supports 1, 8, 16 and 32-bit fixed point as well as floating point data processing
- High performance 300 MHz, 3.3 ns instruction rate DSP core
- 6 Mbit on-chip SRAM internally organized in three banks with user-defined partitioning
- 14 channel, zero overhead DMA controller
- Enhanced communications instruction set for wireless infrastructure applications allows for the TigerSHARC to offer complete base band processing
- Three internal 128-bit wide internal buses providing a total memory bandwidth of 14.4 Gbytes per second
- Software radio approach allows for the adoption of a single platform for multiple wireless telecommunication standards
- Single instruction multiple-data (SIMD) operation supported by two computation blocks each with an ALU, multiplier, shifter and 32-word register file
- Assembly and C language programmability
Diagrams
- Enlarge
Functional Block Diagram for ADSP-TS101S
300 MHz TigerSHARC Processor with 6 Mbit on-chip SRAM
Functional Block Diagram for ADSP-TS101S
ADSP-TS101S Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close