ADSP-TS203S:  500 MHz TigerSHARC Processor with 4 Mbit on-chip embedded DRAM

The ADSP-TS203S is a member of the TigerSHARC Processor family. Targeted at numerous signal processing applications that rely on multiple processors working together to execute ...More

ADSP-TS203S:  500 MHz TigerSHARC Processor with 4 Mbit on-chip embedded DRAM

Product Description

The ADSP-TS203S is a member of the TigerSHARC Processor family. Targeted at numerous signal processing applications that rely on multiple processors working together to execute computationally-intensive real-time functions, ADI's TigerSHARC Processor is well-suited to video and communication markets as well as defense, medical imaging, industrial instrumentation. The ADSP-TS203S features a static superscaler architecture which combines RISC, VLIW and standard DSP functionality. Native support of fixed and floating point data types, coupled with the leading edge multiprocessing capabilities allows the TigerSHARC Processor to offer unrivaled DSP performance. At a 500 MHz clock rate, the ADSP-TS203S offers the industry's highest 16-bit fixed-point and 32-bit floating-point performance. The ADSP-TS203S has a 32-bit 1024-point complex FFT time of 20.2 microseconds and provides 1500 MFLOPs per watt.

ADSP-TS203S Performance:
- High performance 500 MHz, 2.0 ns instruction rate DSP core
- Executes eight 16-bit MACs with 40-bit accumulation or two 32-bit MACs with 80-bit accumulation per cycle
- Executes six single-precision floating point or twenty four 16-bit fixed point operations per cycle (3 GFLOPS or 12 GOPS performance)
- 2-cycle, interlocked execution pipe
- Parallelism allows the execution of up to four 32-bit instructions per cycle

The ADSP-TS201S is available in a 25x25mm inexpensive, BGA package. The TigerSHARC Processor is available for general purpose sampling today.

Features

  • Static Superscalar architecture which supports 1, 8, 16 and 32-bit fixed point as well as floating point data processing
  • High performance 500 MHz, 2.0 ns instruction rate DSP core
  • 4 Mbit on-chip embedded DRAM internally organized in four banks with user-defined partitioning
  • 10 channel, zero overhead DMA controller
  • Four internal 128-bit wide internal buses providing a total memory bandwidth of 32 Gbytes per second
  • Single instruction multiple-data (SIMD) operation supported by two computation blocks each with an ALU, multiplier, shifter and 32-word register file
  • Assembly and C language programmability

Diagrams

  • Enlarge
ADSP-TS203S Diagram
Functional Block Diagram for ADSP-TS203S

Markets & Applications

  • Video and communications markets including the 3G cellular and 802.16 broadband wireless base stations
  • Industrial and Instrumentation including military and medical

Specifications

Clock Speed (MHz) 500MHz
MMACs 4000
On-Chip Memory (Mbit) 4Mbit
External Memory (Mbit) 32
Parallel Bus Yes
Core Voltage (V) 1.05V
Package 25 x 25 BGA
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

View Sales and Distribution Offices