- Low power operation
5 V operation
1.7 mA per channel maximum @
0 Mbps to 2 Mbps
4.0 mA per channel maximum @
2 Mbps to 10 Mbps
3 V operation
1.0 mA per channel maximum @
0 Mbps to 2 Mbps
2.1 mA per channel maximum @
2 Mbps to 10 Mbps
- Bidirectional communication
- 3 V/5 V level translation
- Schmitt trigger inputs
|
- High temperature operation: 105°C
- Up to 10 Mbps data rate (NRZ)
- Programmable default output state
- High common-mode transient immunity: >25 kV/µs
- 16-lead, RoHS-compliant, SOIC wide body package
- 8.1 mm external creepage
- Safety and regulatory approvals
UL recognition: 2500 V rms for 1 minute per UL 1577
CSA Component Acceptance Notice #5A
VDE certificate of conformity
DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12
VIORM = 560 V peak working voltage
|