ADUM1411:  Quad-Channel Digital Isolator

The ADuM141x* are four-channel digital isolators based on Analog Devices, Inc. iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technologies, these isolation ...More

An Overview of the iCoupler family of products is available.

ADUM1411:  Quad-Channel Digital Isolator

Product Description

The ADuM141x* are four-channel digital isolators based on Analog Devices, Inc. iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technologies, these isolation components provide outstanding performance characteristics superior to alternatives such as optocoupler devices.

By avoiding the use of LEDs and photodiodes, iCoupler devices remove the design difficulties commonly associated with optocouplers. The usual concerns that arise with optocouplers, such as uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects, are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. The need for external drivers and other discrete components is eliminated with these iCoupler products. Furthermore, iCoupler devices consume one-tenth to one-sixth the power of optocouplers at comparable signal data rates.

The ADuM141x isolators provide four independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide) up to 10 Mbps. All models operate with the supply voltage on either side ranging from 2.7 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling voltage translation functionality across the isolation barrier. All products also have a default output control pin. This allows the user to define the logic state the outputs are to adopt in the absence of the input power. Unlike other optocoupler alternatives, the ADuM141x isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions and during power-up/power-down conditions.

*Protected by U.S. Patents 5,952,849, 6,873,065 and 7,075,329. Other patents pending.

Applications

  • General-purpose multichannel isolation
  • SPI interface/data converter isolation
  • RS-232/RS-422/RS-485 transceivers
  • Industrial field bus isolation
  • Features

    • Bidirectional communication
    • 3 V/5 V level translation
    • High temperature operation: 105°C
    • Up to 10 Mbps data rate (NRZ)

    Low power operation

    • 5 V operation
      1.3 mA per channel maximum @ 0 Mbps to 2 Mbps
      4.0 mA per channel maximum @ 10 Mbps
    • 3 V operation
      0.8 mA per channel maximum @ 0 Mbps to 2 Mbps
      1.8 mA per channel maximum @ 10 Mbps
    • Programmable default output state
    • High common-mode transient immunity: >25 kV/µs
    • 16-lead, RoHS-compliant, SOIC wide body package

    Safety and regulatory approvals

    • UL recognition: 2500 V rms for 1 minute per UL 1577
    • CSA Component Acceptance Notice #5A
    • VDE certificate of conformity
      DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12
      VIORM = 560 V peak

    Diagrams

    ADuM1411 Diagram
    Functional Block Diagram for ADuM1411

    Specifications

    Max Operating Temp (°C) 105Deg
    Insulation Rating (kVrms) 2.5kV rms
    # Ch 4
    Pulse Width Distort (ns) 5ns
    Max Prop Delay (ns) 50ns
    Min Output Voltage (V) 2.7V
    Max Output Voltage (V) 5.5V
    Output Default State High

    Explore Other Products

    ADUM5000 - Isolated DC/DC Converter

    ADUM5200 - Dual-Channel Isolators with Integrated DC-to-DC Converter

    ADUM5400 - Quad-Channel Isolator with Integrated DC-to-DC Converter

    ADUM5202 - Dual-Channel Isolators with Integrated DC-to-DC Converter

    Subscribe to New Products Feed More
    Part# Features # Ch Max Data Rate(Mbps) Resolution (Bits) Insulation Rating (kVrms) Isolation Voltage (Vrms) Max Operating Temp (°C) Pulse Width Distort (ns) Max Prop Delay (ns) Pos Supply Min Output Voltage (V) Max Output Voltage (V) Output Default State Serial Clock Package Output Power (mW) iCouplerType Price* (1000-4999)
    AD7400 Isolated Sigma-Delta Modulator - 10 16 - - - - - +4.5V to +5.5V - - - - 16-Lead SOIC - - $4.05
    AD7401 Isolated Sigma-Delta Modulator - 10 16 - - - - - +4.5V to +5.5V - - - - 16-Lead SOIC - - $4.05
    ADM2483 RS-485 Transceiver/Half Duplex 1 0.5 - 2.5 - 85 - - +2.7V to +5.5V 1.5 5 Z - 16-Lead SOIC - - $3.04
    ADM2485 RS-485 Transeiver 1 16 - 2.5 - 85 - - +2.7V to +5.5V 2.1 5 Z - 16-Lead SOIC - - $5.57
    ADM2486 RS-485 Transceiver/Half Duplex w/ Transformer Driver 1 20 - 2.5 - 85 - - +2.7V to +5.5V - - Z - 16-Lead SOIC - - $5.04
    ADM2490E RS-485 Transceiver/Full Duplex 1 16 - 5 - 105 - - +2.7V to +5.5V - - High - 16-Lead SOIC - - $4.55
    ADUM1100 Standard Digital Isolator 1 100 - 2.5 2.5 125 2