ADXL001:  High Performance Wide Bandwidth iMEMS® Accelerometer

The iMEMS® ADXL001 Accelerometer is a major advancement over previous generations of accelerometers providing high performance and wide bandwidth. This part is ideal for machine health and industrial ...More

  • View a short video on the operation of the ADXL001
  • For more information and samples please contact the MEMS Group

ADXL001:  High Performance Wide Bandwidth iMEMS® Accelerometer

Product Description

The iMEMS® ADXL001 Accelerometer is a major advancement over previous generations of accelerometers providing high performance and wide bandwidth. This part is ideal for machine health and industrial automation applications where wide bandwidth, small size, low power, and robust vibration and shock measurement performance are essential.

Utilizing the ADXL001, system engineers can choose between three dynamic ranges ( ±70g/ADXL001-70, ±250g/ADXL001-250, ±500g/ADXL001-500) all featuring a 22kHz resonant frequency. The accelerometer output channel passes through a 100kHz 2-pole Bessel filter, which allows access to the full mechanical performance of the sensor. The part can operate on voltage supplies from 3.3V to 5V and requires no external charge pump circuitry.

The ADXL001 also has a unique self diagnostic mode that can verify the proper operation of the device while embedded in the application.

The ADXL001 accelerometers are available in industry standard 8 pin LCC packages and are rated to work over the extended industrial temperature range (-40 to +125C).

Applications

  • Manufacturing machine monitoring
  • Shock detection
  • Vibration monitoring

Features

  • High Performance Accelerometer
    ±70g, ±250g And ±500g Wideband Ranges Available
  • Wide Bandwidth
    22kHz Resonant Frequency
  • High Linearity (0.2% of Full-scale)
  • Sensitive Axis in the Plane of the Chip
  • Full Differential Signal Processing
    High Resistance to EMI/RFI
  • Complete Electromechanical Self-test
  • Outputs Ratiometric to Supply
  • Low-Power Consumption (3.5mA typ)
  • 5mm LCC Ceramic Package

Diagrams

ADXL001 Functional Block Diagram
ADXL001 Functional Block Diagram

Explore Other Products

ADXL001 - High Performance Wide Bandwidth iMEMS® Accelerometer

ADXL180 - Configurable, High-g, iMEMS® Accelerometer

ADXL335 - Small, Low Power, 3-Axis ±3 g Accelerometer

Subscribe to New Products Feed
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

View Sales and Distribution Offices