Analog Devices ADXRS613 - ± 150 deg/sec Angular Rate Sensor
MEMS and Sensors
iMEMS® Accelerometers
iMEMS® Gyroscopes 
Analog Temperature Sensors
Digital Temperature Sensors
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADXRS613 ± 150 deg/sec Angular Rate Sensor

Data Sheets
Application Notes pdf(133k) Evaluation Boards pdf(117k) Price, Packaging, and Availability
Product Description
The ADXRS613 is a complete angular rate sensor (gyroscope) that uses the Analog Devices, Inc. surface-micromachining process to create a functionally complete and low cost angular rate sensor...More
 Specifications
Range +/- 150 °/s
Sensitivity 12.5mV/°/s
Typical Bandwidth (kHz) 3kHz
Noise Density (°/s/rtHz) 0.04
Temp Sensor Yes
Voltage Supply (V) 4.75 to 5.25
Supply Current (max) 5mA
Temp Range (°C) -40 to 105°C
Package 32-Lead CBGA
Find Similar Products
 
 Functional Block Diagram Enlarge
ADXRS613 Diagram
Symbols and Footprints
 Features
  • Complete rate gyrosocpe on a single chip
  • Z-axis (yaw rate) response
  • High vibration rejection over wide frequency
  • 2000g powered shock survivability
  • Ratiometric to referenced supply
  • 5 V single-supply operation
  • 105°C operation
  • Self-test on digital command
  • Ultrasmall and light (<0.15cc, <0.5 gram)
  • Temperature sensor output
  • RoHS Compliant
 

 

 
Price, Packaging, and AvailabilityPrint Table
ADXRS613 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADXRS613BBGZ Prodn CERAMIC BALL GRID ARRAY 32 Ind $22.26 10/10/2008E
Material
Declaration
Contact ADIContact ADI
ADXRS613BBGZ-RL Prodn CERAMIC BALL GRID ARRAY 32 Ind $22.26 10/10/2008E
Material
Declaration
Contact ADIContact ADI
EVAL-ADXRS613Z Prodn EVALUATION BOARDS - Ind $50.60 10/10/2008Y Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
   

Part#RangeSensitivityTypical Bandwidth (kHz)Noise Density (°/s/rtHz)NonlinearityTemp SensorVoltage ReferenceVoltage Supply (V)Supply Current (max)Temp Range (°C)Price* (1000 pcs.)
ADXRS150+/- 150 °/s12.5mV/°/s20.050.1% of FSYesYes4.75 to 5.256mA-40 to 85°C$30.36
ADXRS300+/ - 300 °/s5mV/°/s20.10.1% of FSYesYes4.75 to 5.256mA-40 to 85°C$30.36
ADXRS401+/- 75 °/s15mV/°/s20.050.1% of FSYesYes4.75 to 5.256mA-40 to 85°C$22.77
ADXRS610+/-300 °/s6 mv/°/s 20.050.1% of FSYes-4.75 to 5.253.5mA-40 to 105°C $30.36
ADXRS612+/- 250 °/s7 mV/°/s20.050.1% of FSYesNo4.75 to 5.253.5mA-40 to 105$30.36
ADXRS613+/- 150 °/s12.5mV/°/s30.04-Yes-4.75 to 5.255mA-40 to 105°C $22.26
ADXRS614+/- 50 °/s 25 mV/°/s 20.040.1% of FSYesYes4.75 to 5.253.5mA-40 to 105°C $30.36

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

** Bandwidth is User Selectable