| Find Similar Products
|
 |
|
This table contains both the Isolator Products as well as product families
that complement the iCoupler® family.
Download this Selection Table
(pdf, 120,930 bytes) |
 | |
|
The following selection table contains information for iCoupler Digital Isolators.
| ADuM1100 |
ADuM1100ARZ |
1 |
1/0 |
2.5 |
25 |
18 |
3.0 - 5.5 |
105 |
8-Lead Narrow Body SOIC |
$1.61 |
| ADuM1100BRZ |
1 |
1/0 |
2.5 |
100 |
18 |
3.0 - 5.5 |
105 |
8-Lead Narrow Body SOIC |
$1.84 |
| ADuM1100URZ |
1 |
1/0 |
2.5 |
100 |
18 |
3.0 - 5.5 |
125 |
8-Lead Narrow Body SOIC |
$2.76 |
| ADuM120x |
ADuM1200ARZ |
2 |
2/0 |
2.5 |
1 |
150 |
2.7 - 5.5 |
105 |
8-Lead Narrow Body SOIC |
$1.21 |
| ADuM1200BRZ |
2 |
2/0 |
2.5 |
10 |
50 |
2.7 - 5.5 |
105 |
8-Lead Narrow Body SOIC |
$1.76 |
| ADuM1200CRZ |
2 |
2/0 |
2.5 |
25 |
45 |
2.7 - 5.5 |
105 |
8-Lead Narrow Body SOIC |
$2.44 |
| ADuM1201ARZ |
2 |
1/1 |
2.5 |
1 |
150 |
2.7 - 5.5 |
105 |
8-Lead Narrow Body SOIC |
$1.21 |
| ADuM1201BRZ |
2 |
1/1 |
2.5 |
10 |
50 |
2.7 - 5.5 |
105 |
8-Lead Narrow Body SOIC |
$1.76 |
| ADuM1201CRZ |
2 |
1/1 |
2.5 |
25 |
45 |
2.7 - 5.5 |
105 |
8-Lead Narrow Body SOIC |
$2.44 |
| ADuM130x |
ADuM1300ARWZ |
3 |
3/0 |
2.5 |
1 |
100 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$1.61 |
| ADuM1300BRWZ |
3 |
3/0 |
2.5 |
10 |
50 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$2.42 |
| ADuM1300CRWZ |
3 |
3/0 |
2.5 |
90 |
32 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$3.65 |
| ADuM1301ARWZ |
3 |
2/1 |
2.5 |
1 |
100 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$1.61 |
| ADuM1301BRWZ |
3 |
2/1 |
2.5 |
10 |
50 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$2.42 |
| ADuM1301CRWZ |
3 |
2/1 |
2.5 |
90 |
32 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$3.65 |
| ADuM140x |
ADuM1400ARWZ |
4 |
4/0 |
2.5 |
1 |
100 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$2.15 |
| ADuM1400BRWZ |
4 |
4/0 |
2.5 |
10 |
50 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$3.22 |
| ADuM1400CRWZ |
4 |
4/0 |
2.5 |
90 |
32 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$4.31 |
| ADuM1401ARWZ |
4 |
3/1 |
2.5 |
1 |
100 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$2.15 |
| ADuM1401BRWZ |
4 |
3/1 |
2.5 |
10 |
50 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$3.22 |
| ADuM1401CRWZ |
4 |
3/1 |
2.5 |
90 |
32 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$4.31 |
| ADuM1402ARWZ |
4 |
2/2 |
2.5 |
1 |
100 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$2.15 |
| ADuM1402BRWZ |
4 |
2/2 |
2.5 |
10 |
50 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$3.22 |
| ADuM1402CRWZ |
4 |
2/2 |
2.5 |
90 |
32 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$4.31 |
| ADuM220x |
ADuM2200ARWZ |
2 |
2/0 |
5 |
1 |
150 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$1.64 |
| ADuM2200BRWZ |
2 |
2/0 |
5 |
10 |
50 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$2.37 |
| ADuM2201ARWZ |
2 |
1/1 |
5 |
1 |
150 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$1.64 |
| ADuM2201BRWZ |
2 |
1/1 |
5 |
10 |
50 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$2.37 |
| ADuM240x |
ADuM2400ARWZ |
4 |
4/0 |
5 |
1 |
100 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$3.16 |
| ADuM2400BRWZ |
4 |
4/0 |
5 |
10 |
50 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$4.60 |
| ADuM2400CRWZ |
4 |
4/0 |
5 |
90 |
32 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$5.95 |
| ADuM2401ARWZ |
4 |
3/1 |
5 |
1 |
100 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$3.16 |
| ADuM2401BRWZ |
4 |
3/1 |
5 |
10 |
50 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$4.60 |
| ADuM2401CRWZ |
4 |
3/1 |
5 |
90 |
32 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$5.95 |
| ADuM2402ARWZ |
4 |
2/2 |
5 |
1 |
100 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$3.16 |
| ADuM2402BRWZ |
4 |
2/2 |
5 |
10 |
50 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$4.60 |
| ADuM2402CRWZ |
4 |
2/2 |
5 |
90 |
32 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$5.95 |
| ADuM344x |
ADuM3440CRWZ |
4 |
4/0 |
2.5 |
150 |
25 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$5.41 |
| ADuM3441CRWZ |
4 |
3/1 |
2.5 |
150 |
25 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$5.41 |
| ADuM3442CRWZ |
4 |
2/2 |
2.5 |
150 |
25 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$5.41 |
| back to top |
|
| * |
Channel configuration refers to the directionality of the isolation channels. For products with integrated, isolated power, the second number corresponds to the number of inputs on the side with the isolated power. For example, "2/1" means two channels communicate in one direction while the third channel communicates in the reverse direction, with two inputs on the non-isolated supply side, and one input on the isolated supply side. |
|
The following selection table contains information for iCoupler Digital Isolators with Default Output Low or Programmable.
| ADuM1210 |
ADuM1210BRZ |
2 |
2/0 |
2.5 |
10 |
50 |
2.7 - 5.5 |
105 |
8-Lead Narrow Body SOIC |
$1.76 |
| ADuM131x |
ADuM1310ARWZ |
3 |
3/0 |
2.5 |
1 |
100 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$1.61 |
| ADuM1310BRWZ |
3 |
3/0 |
2.5 |
10 |
50 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$2.42 |
| ADuM1311ARWZ |
3 |
2/1 |
2.5 |
1 |
100 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$1.61 |
| ADuM1311BRWZ |
3 |
2/1 |
2.5 |
10 |
50 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$2.42 |
| ADuM141x |
ADuM1410ARWZ |
4 |
4/0 |
2.5 |
1 |
100 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$2.15 |
| ADuM1410BRWZ |
4 |
4/0 |
2.5 |
10 |
50 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$3.22 |
| ADuM1411ARWZ |
4 |
3/1 |
2.5 |
1 |
100 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$2.15 |
| ADuM1411BRWZ |
4 |
3/1 |
2.5 |
10 |
50 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$3.22 |
| ADuM1412ARWZ |
4 |
2/2 |
2.5 |
1 |
100 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$2.15 |
| ADuM1412BRWZ |
4 |
2/2 |
2.5 |
10 |
50 |
2.7 - 5.5 |
105 |
16-Lead Wide Body SOIC |
$3.22 |
| back to top |
|
| * |
Channel configuration refers to the directionality of the isolation channels. For products with integrated, isolated power, the second number corresponds to the number of inputs on the side with the isolated power. For example, "2/1" means two channels communicate in one direction while the third channel communicates in the reverse direction, with two inputs on the non-isolated supply side, and one input on the isolated supply side. |
|
The following selection table contains information for Bidirectional iCoupler Digital Isolators
| ADuM1250 |
ADuM1250BRZ |
2 |
Bidirectional |
Bidirectional |
2.5 |
1 |
105 |
8-Lead Narrow Body SOIC |
$3.38 |
| ADuM1251 |
ADuM1251BRZ |
2 |
Bidirectional |
Unidirectional |
2.5 |
1 |
105 |
8-Lead Narrow Body SOIC |
$3.05 |
| ADuM2250 |
ADuM2250BRWZ |
2 |
Bidirectional |
Bidirectional |
5.0 |
1 |
105 |
16-Lead Wide Body SOIC |
$3.99 |
| ADuM2251 |
ADuM2251BRWZ |
2 |
Bidirectional |
Unidirectional |
5.0 |
1 |
105 |
16-Lead Wide Body SOIC |
$3.59 |
| back to top |
|
The following selection table contains information for ruggedized iCoupler Digital Isolators subject to harsh system-level ESD conditions *
| ADuM3100 |
ADuM3100ARZ |
1 |
1/0 |
2.5 |
25 |
18 |
3.0 - 5.5 |
105 |
8-Lead Narrow Body SOIC |
$1.69 |
| ADuM3100BRZ |
1 |
1/0 |
2.5 |
100 |
18 |
3.0 - 5.5 |
105 |
8-Lead Narrow Body SOIC |
$1.93 |
| | | |