ADUM2250:  Hot-Swappable Dual I2C® Isolators, 5 kV

The ADuM2250/ADuM2251* are hot swappable digital isolators with nonlatching bidirectional communication channels and are compatible with I2C interfaces. This eliminates the need ...More

An Overview of the iCoupler family of products is available.

ADUM2250:  Hot-Swappable Dual I2C® Isolators, 5 kV

Product Description

The ADuM2250/ADuM2251* are hot swappable digital isolators with nonlatching bidirectional communication channels and are compatible with I2C interfaces. This eliminates the need for splitting I2C signals into separate transmit and receive signals for use with stand-alone optocouplers.

The ADuM2250 provides two bidirectional channels supporting a complete isolated I2C interface. The ADuM2251 provides one bidirectional channel and one unidirectional channel for those applications where a bidirectional clock is not required.

The ADuM2250/ADuM2251 contain hot swap circuitry to prevent data glitches when an unpowered card is inserted onto an active bus.

These isolators are based on iCoupler® chip-scale transformer technology from Analog Devices, Inc. iCoupler is a magnetic isolation technology with functional, performance, size, and power consumption advantages compared to optocouplers. The ADuM2250/ADuM2251 integrate iCoupler channels with semiconductor circuitry to enable a complete, isolated I2C interface provided in a small form-factor.

* Protected by U.S. Patents 5,952,849; 6,873,065 and 7,075,329; other patents pending


Applications

  • Isolated I2C, SMbus, or PMBus Interfaces
  • Multilevel I2C interfaces
  • Power supplies
  • Networking
  • Power-over-Ethernet

Features

  • Bidirectional I2C communication
  • Open-drain interfaces
  • Suitable for hot swap applications
  • 30 mA current sink capability
  • 1000 KHz operation
  • 3.0 V to 5.5 V supply/logic levels
  • Wide body SOIC 16-lead package with > 8 mm creepage
  • High temperature operation: 105°C
  • Safety and regulatory approvals
  • UL recognition (pending)
  • 5000 V rms for 1 minute per UL 1577
  • CSA component acceptance notice #5A

Diagrams

ADUM2250 Diagram
Functional Block Diagram for ADUM2250

Explore Other Products

ADUM1510 - 5-Channel, Unidirectional Digital Isolator

ADUM6132 - Isolated Half-Bridge Driver with Integrated Isolated High-Side Supply

EVAL-ADUM540X - Evaluation Board for the ADuM5401-ADuM5404 Quad Isolators with isoPower

ADUM5202 - Dual-Channel Isolators with Integrated DC/DC Converter

Subscribe to New Products Feed More
Part# Features # Ch Max Data Rate(Mbps) Resolution (Bits) Insulation Rating (kVrms) Isolation Voltage (Vrms) Max Operating Temp (°C) Pulse Width Distort (ns) Max Prop Delay (ns) Pos Supply Min Output Voltage (V) Max Output Voltage (V) Output Default State Serial Clock Package Output Power (mW) iCouplerType Price* (1000-4999)
AD7400 Isolated Sigma-Delta Modulator - 10 16 - - - - - +4.5V to +5.5V - - - - 16-Lead SOIC - - $4.05
AD7401 Isolated Sigma-Delta Modulator - 10 16 - - - - - +4.5V to +5.5V - - - - 16-Lead SOIC - - $4.05
ADM2483 RS-485 Transceiver/Half Duplex 1 0.5 - 2.5 - 85 - - +2.7V to +5.5V 1.5 5 Z - 16-Lead SOIC - - $3.04
ADM2485 RS-485 Transeiver 1 16 - 2.5 - 85 - - +2.7V to +5.5V 2.1 5 Z - 16-Lead SOIC - - $5.57
ADM2486 RS-485 Transceiver/Half Duplex w/ Transformer Driver 1 20 - 2.5 - 85 - - +2.7V to +5.5V - - Z - 16-Lead SOIC - - $5.04
ADM2490E RS-485 Transceiver/Full Duplex 1 16 - 5 - 105 - - +2.7V to +5.5V - - High - 16-Lead SOIC - - $4.55
ADUM1100 Standard Digital Isolator 1 100 - 2.5 2.5 125 2 18 +3V to +5.5V 3 5.5 High - 8-Lead SOIC - Standard $1.63
ADUM1200 Standard Digital Isolator 2 25 - 2.5 2500 105 3 45 +2.7V to +5.5V 2.7 5.5 High - 8-Lead SOIC - Standard $1.22
ADUM1201 Standard Digital Isolator 2 25 - 2.5 2500 105 3 45 +2.7V to +5.5V 2.7 5.5 High - 8-Lead SOIC - Standard $1.22
ADUM1210 Standard Digital Isolator AEC-Q100 Qualified 2 10 - 2.5 - 105 3 50 +2.7V to +5.5V 2.7 5.5 Low - 8-Lead SOIC - Standard $1.78
ADUM1230 Isolated Gate Drivers 2 10 - 2.5 - 105 8 160 - to - 12 18 Low - 16-Lead SOIC - - -
ADUM1233 Isolated Gate Driver 2 10 - 2.5 - 105 - 160 - to - 12 18 Low - 16-Lead SOIC - GateDriver $1.58
ADUM1234 Isolated Gate Driver 2 - - 2.5 - - - 160 - to - 12 18 Low - 16-Lead SOIC - GateDriver, iCoupler $1.58
ADUM1250 I2C Compliant Bidirectional Digital Isolator 1 1 - 2.5 - 105 67 150 - to - - - High Bidirectional 8-Lead SOIC - I2C, iCoupler $3.42
ADUM1251 I2C Compliant Bidirectional Digital Isolator 1 1000 - 2.5 - 105 67 150 - to - - - High Unidirectional 8-Lead SOIC - I2C, iCoupler $3.09
ADUM1300 Standard Digital Isolator AEC-Q100 Qualified 3 90 - 2.5 2500 125 2 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $1.63
ADUM1301 Standard Digital Isolator AEC-Q100 Qualified 3 90 - 2.5 2500 125 2 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $1.63
ADUM1310 Standard Digital Isolator AEC-Q100 Qualified 3 10 - 2.5 - 105 5 50 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - Standard $1.63
ADUM1311 Standard Digital Isolator AEC-Q100 Qualified 3 10 - 2.5 - 105 - 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $1.63
ADUM1400 Standard Digital Isolator AEC-Q100 Qualified 4 90 - 2.5 2500 125 2 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $2.18
ADUM1401 Standard Digital Isolator 4 90 - 2.5 2500 125 2 32 - to - 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $2.18
ADUM1402 Standard Digital Isolator AEC-Q100 Qualified 4 90 - 2.5 2500 105 2 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $2.18
ADUM1410 Standard Digital Isolator 4 10 - 2.5 - 105 5 50 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $2.18
ADUM1411 Standard Digital Isolator 4 10 - 2.5 - 105 5 50 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $2.18
ADUM1412 Standard Digital Isolator 4 10 - 2.5 - 105 5 50 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $2.18
ADUM1420 Isolated Gate Driver 4 10 - 1.6 - 105 - 160 - to - 12 18 Low - - - GateDriver, iCoupler $2.33
ADUM1510 Unidirectional Digital Isolator 5 10 - 2.5 - 105 - 50 +4.5V to +5.5V - - - - 16-Lead SOIC - Standard $4.54
ADUM2200 Standard Digital Isolator 2 1 - 5 - 105 - 150 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - Standard $1.66
ADUM2201 Standard Digital Isolator - - - - - - - - +2.7V to +5.5V - - - - - - Standard $1.66
ADUM2250 I2C Compliant Bidirectional Digital Isolator 2 1 - 5 - 105 - - - to - - - High Bidirectional 16-Lead SOIC - I2C $4.04
ADUM2251 I2C Compliant Bidirectional Digital Isolator 2 1 - 5 - 105 - - - to - - - High Unidirectional 16-Lead SOIC - I2C $3.63
ADUM2400 Standard Digital Isolator 4 90 - 5 - 105 3 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $3.20
ADUM2401 Standard Digital Isolator 4 90 - 5 - 105 3 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $3.20
ADUM2402 Standard Digital Isolator 4 90 - 5 - 105 3 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $3.20
ADUM3100 Ruggedized for System Level ESD 1 100 - 2.5 - 105 2 18 +2.7V to +5.5V 3 5.5 High - 8-Lead SOIC - Standard $1.71
ADUM3200 Ruggedized for System-Level ESD 2 25 - 2.5 - 105 3 45 +3V to +5.5V 2.7 5.5 High - 8-Lead SOIC - iCoupler, Standard $1.29
ADUM3201 Ruggedized for System-Level ESD 1 25 - 2.5 - 85 3 45 +2.7V to +5.5V 2.7 5.5 High - 8-Lead SOIC - Standard $1.29
ADUM3300 Ruggedized for System-Level ESD - 90 - 2.5 - 105 2 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - iCoupler, Standard $1.71
ADUM3301 Ruggedized for System-Level ESD 3 90 - 2.5 - 105 - 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - Standard $1.71
ADUM3400 Ruggedized for System-Level ESD 4 90 - 2.5 - 105 - 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - Standard $2.28
ADUM3401 Ruggedized for System-Level ESD - 90 - 2.5 - 105 - 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - Standard $2.28
ADUM3402 Ruggedized for System-Level ESD 4 90 - 2.5 - 105 - 32 +2.7V to +5.5V 2.7 5.5 High - 16-Lead SOIC - Standard $2.28
ADUM3440 Standard Digital Isolator 4 150 - 2.5 - 105 5 32 +3V to +5.5V 3 5.5 High - 16-Lead SOIC - iCoupler, Standard $5.47
ADUM3441 Standard Digital Isolator 4 150 - 2.5 - 105 5 32 +3V to +5.5V 3 5.5 High - 16-Lead SOIC - iCoupler, Standard $5.47
ADUM3442 Standard Digital Isolator 4 150 - 2.5 - 105 5 32 +3V to +5.5V 3 5.5 High - 16-Lead SOIC - iCoupler, Standard $5.47
ADUM5230 Isolated Gate Driver 1 - - 2.5 - 105 - 100 - to - 12 18 Low - 16-Lead SOIC 150 GateDriver, ISOPwr $2.27
ADUM5240 Digital Isolator w/ isoPower 2 1 - 2.5 - 105 - 70 +3V to +5.5V 4.5 5.5 Low - 8-Lead SOIC 50 ISOPwr $2.99
ADUM5241 Digital Isolator w/ isoPower 2 1 - 2.5 - 105 - 70 +3V to +5.5V 4.5 5.5 Low - 8-Lead SOIC 50 ISOPwr $2.99
ADUM5242 Digital Isolator w/ isoPower 2 1 - 2.5 - 105 - 70 +3V to +5.5V 4.5 5.5 Low - 8-Lead SOIC 50 iCoupler, ISOPwr $2.99
ADUM5401 Digital Isolator w/ isoPower 4 25 - 2.5 - 105 - 60 +3.5V to +5.5V 3 5.5 Low - 16-Lead SOIC 500 iCoupler, ISOPwr $5.06
ADUM5402 Digital Isolator w/ isoPower 4 25 - 2.5 - 105 - 60 +3.5V to +5.5V 3 5.5 Low - 16-Lead SOIC 500 ISOPwr $5.06
ADUM5403 Digital Isolator w/ isoPower 4 25 - 2.5 - 105 - 60 +3.5V to +5.5V 3 5.5 Low - 16-Lead SOIC 500 ISOPwr $5.06
ADUM5404 Digital Isolator w/ isoPower 4 25 - 2.5 - 105 - 60 +3.5V to +5.5V 3 5.5 Low - 16-Lead SOIC 500 iCoupler, ISOPwr $5.06
ADUM6132 isoPower integrated isolated high-side supply 1 - - - - 85 - 100 +4.5V to +5.5V - - - - 16-Lead SOIC 275 GateDriver, ISOPwr $2.12
*Specs shown apply to the highest grade.

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

View Sales and Distribution Offices