ADUM3100: Digital Isolator, Enhanced System-Level ESD Reliability
The ADuM3100* is a digital isolator based on the Analog Devices, Inc. iCoupler® technology. Combining high speed CMOS and monolithic transformer technology, this isolation component provides ...More
An Overview of the iCoupler family of products is available.
ADUM3100: Digital Isolator, Enhanced System-Level ESD Reliability
Product Description
The ADuM3100* is a digital isolator based on the Analog Devices, Inc. iCoupler® technology. Combining high speed CMOS and monolithic transformer technology, this isolation component provides outstanding performance characteristics superior to alternatives, such as optocoupler devices.
Configured as a pin-compatible replacement for existing high speed optocouplers, the ADuM3100 supports data rates as high as 25 Mbps and 100 Mbps.
The ADuM3100 operates with a voltage supply ranging from 3.0 V to 5.5 V, boasts a propagation delay of <18 ns and an edge asymmetry of <2 ns, and is compatible with temperatures up to 105°C. It operates at very low power, less than 2.0 mA of quiescent current (sum of both sides), and a dynamic current of less than 160 μA per Mbps of data rate. Unlike other optocoupler alternatives, the ADuM3100 provides dc correctness with a patented refresh feature that continuously updates the output signal.
The ADuM3100 is offered in two grades. The ADuM3100AR and ADuM3100BR can operate up to a maximum temperature of 105°C and support data rates up to 25 Mbps and 100 Mbps, respectively.
In comparison to the ADuM1100 digital isolator, the ADuM3100 contains various circuit and layout changes to provide increased capability relative to system-level IEC 61000-4-× testing (ESD/burst/surge). The precise capability in these tests for either the ADuM1100 or ADuM3100 is strongly determined by the design and layout of the user’s board or module. For more information, see Application Note AN-793, ESD/Latch-Up Considerations with iCoupler® Isolation Products.
Applications
* Protected by U.S. Patents 5,952,849; 6,525,566; 6,922,080; 6,903,578; 6,873,065; 7,075,329 and other pending patents.
Data Sheet, Rev. B, 6/07
- Data Sheet Rev B, 06/2007 (pdf 492kB)
- (About Data Sheets)
Design Tools
iCoupler™ Current Consumption Calculator
An online tool to calculate current consumption in ADI's digital isolators.
Features
- Enhanced system-level ESD performance per IEC 61000-4-x
- Compatible with 3.3 V and 5.0 V operation/level translation
Low power operation
- 5 V operation
2.0 mA maximum @ 1 Mbps
5.6 mA maximum @ 25 Mbps
18 mA maximum @ 100 Mbps - 3.3 V operation
1.1 mA maximum @ 1 Mbps
4.2 mA maximum @ 25 Mbps
8.3 mA maximum @ 50 Mbps
- 105°C maximum operating temperature
- High data rate: dc to 100 Mbps (NRZ)
- RoHS-compliant, 8-lead SOIC
- High common-mode transient immunity: >25 kV/μs
Safety and regulatory information
- UL recognized: 2500 V rms for 1 minute per UL 1577
- CSA Component Acceptance Notice #5A
- VDE Certificate of Conformity
DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12
VIORM = 560 V peak
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADUM3100
Digital Isolator, Enhanced System-Level ESD Reliability
Other Diagrams for ADUM3100
Digital Isolator, Enhanced System-Level ESD Reliability
ADuM3100 Pin Configuration
Functional Block Diagram for ADuM3100
ADUM5200 - Dual-Channel Isolators with Integrated DC-to-DC Converter
ADUM5202 - Dual-Channel Isolators with Integrated DC-to-DC Converter
ADUM5400 - Quad-Channel Isolator with Integrated DC-to-DC Converter
ADUM3210 - Dual-Channel Digital Isolator, Enhanced System-Level ESD Reliability
| Part# | Features | # Ch | Max Data Rate(Mbps) | Resolution (Bits) | Insulation Rating (kVrms) | Isolation Voltage (Vrms) | Max Operating Temp (°C) | Pulse Width Distort (ns) | Max Prop Delay (ns) | Pos Supply | Min Output Voltage (V) | Max Output Voltage (V) | Output Default State | Serial Clock | Package | Output Power (mW) | iCouplerType | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD7400 | Isolated Sigma-Delta Modulator | - | 10 | 16 | - | - | - | - | - | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | - | - | $4.05 |
| AD7401 | Isolated Sigma-Delta Modulator | - | 10 | 16 | - | - | - | - | - | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | - | - | $4.05 |
| ADM2483 | RS-485 Transceiver/Half Duplex | 1 | 0.5 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | 1.5 | 5 | Z | - | 16-Lead SOIC | - | - | $3.04 |
| ADM2485 | RS-485 Transeiver | 1 | 16 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | 2.1 | 5 | Z | - | 16-Lead SOIC | - | - | $5.57 |
| ADM2486 | RS-485 Transceiver/Half Duplex w/ Transformer Driver | 1 | 20 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | - | - | Z | - | 16-Lead SOIC | - | - | $5.04 |
| ADM2490E | RS-485 Transceiver/Full Duplex | 1 | 16 | - | 5 | - | 105 | - | - | +2.7V to +5.5V | - | - | High | - | 16-Lead SOIC | - | - | $4.55 |
| ADUM1100 | Standard Digital Isolator | 1 | 100 | - | 2.5 | 2.5 | 125 | 2 | 18 |