ADUM3200:  Dual-Channel, Digital Isolator, Enhanced System-Level ESD Reliability

The ADuM320x* are dual-channel, digital isolators based on the Analog Devices, Inc. iCoupler® technology. Combining high speed CMOS and monolithic transformer technology, these isolation ...More

An Overview of the iCoupler family of products is available.

ADUM3200:  Dual-Channel, Digital Isolator, Enhanced System-Level ESD Reliability

Product Description

The ADuM320x* are dual-channel, digital isolators based on the Analog Devices, Inc. iCoupler® technology. Combining high speed CMOS and monolithic transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives such as optocoupler devices.

By avoiding the use of LEDs and photodiodes, iCoupler devices remove the design difficulties commonly associated with optocouplers. The typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. The need for external drivers and other discrete components is eliminated with these iCoupler products. Furthermore, iCoupler devices consume one-tenth to one-sixth the power of optocouplers at comparable signal data rates.

The ADuM320x isolators provide two independent isolation channels in a variety of channel configurations and data rates (see the Data Sheet Ordering Guide). Both parts operate with the supply voltage on either side ranging from 2.7 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling a voltage translation functionality across the isolation barrier. The ADuM320x isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions and during power-up/power-down conditions.

In comparison to the ADuM120x isolators, the ADuM320x isolators contain various circuit and layout changes to provide increased capability relative to system-level IEC 61000-4-x testing (ESD, burst, and surge). The precise capability in these tests for either the ADuM120x or ADuM320x products is strongly determined by the design and layout of the user’s board or module. For more information, see Application Note AN-793, ESD/Latch-Up Considerations with iCoupler Isolation Products.

Applications

  • Size-critical multichannel isolation
  • SPI interface/data converter isolation
  • RS-232/RS-422/RS-485 transceiver isolation
  • Digital field bus isolation
  • * Protected by U.S. Patents 5,952,849; 6,873,065; 7,075,329 and other pending patents.

    Data Sheet, Rev. A, 6/07

    Features

    • Enhanced system-level ESD performance per IEC 61000-4-x
    • Narrow body, RoHS-compliant, 8-lead SOIC
    • Bidirectional communication
    • 3 V/5 V level translation

    Low power operation

    • 5 V operation
      1.6 mA per channel maximum @ 0 Mbps to 2 Mbps
      3.7 mA per channel maximum @ 10 Mbps
      7.5 mA per channel maximum @ 25 Mbps
    • 3 V operation
      1.4 mA per channel maximum @ 0 Mbps to 2 Mbps
      2.4 mA per channel maximum @ 10 Mbps
      4.6 mA per channel maximum @ 25 Mbps
    • High temperature operation: 105°C
    • High data rate: dc to 25 Mbps (NRZ)
    • Precise timing characteristics
      3 ns maximum pulse width distortion
      3 ns maximum channel-to-channel matching
    • High common-mode transient immunity: >25 kV/μs

    Safety and regulatory approvals

    • UL recognition: 2500 V rms for 1 minute per UL 1577
    • CSA Component Acceptance Notice #5A
    • VDE Certificate of Conformity
      DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12
      VIORM = 560 V peak

    Diagrams

    ADuM3200 Diagram
    Functional Block Diagram for ADuM3200

    Specifications

    Max Operating Temp (°C) 105Deg
    Insulation Rating (kVrms) 2.5kV rms
    # Ch 2
    Pulse Width Distort (ns) 3ns
    Max Prop Delay (ns) 45ns
    Min Output Voltage (V) 2.7V
    Max Output Voltage (V) 5.5V
    Output Default State High

    Explore Other Products

    ADUM3210 - Dual-Channel Digital Isolator, Enhanced System-Level ESD Reliability

    ADUM5202 - Dual-Channel Isolators with Integrated DC-to-DC Converter

    ADUM5400 - Quad-Channel Isolator with Integrated DC-to-DC Converter

    ADUM5200 - Dual-Channel Isolators with Integrated DC-to-DC Converter

    Subscribe to New Products Feed More
    Part# Features # Ch Max Data Rate(Mbps) Resolution (Bits) Insulation Rating (kVrms) Isolation Voltage (Vrms) Max Operating Temp (°C) Pulse Width Distort (ns) Max Prop Delay (ns) Pos Supply Min Output Voltage (V) Max Output Voltage (V) Output Default State Serial Clock Package Output Power (mW) iCouplerType Price* (1000-4999)
    AD7400 Isolated Sigma-Delta Modulator - 10 16 - - - - - +4.5V to +5.5V - - - - 16-Lead SOIC - - $4.05
    AD7401 Isolated Sigma-Delta Modulator - 10 16 - - - - - +4.5V to +5.5V - - - - 16-Lead SOIC - - $4.05
    ADM2483 RS-485 Transceiver/Half Duplex 1 0.5 - 2.5 - 85 - - +2.7V to +5.5V 1.5 5 Z - 16-Lead SOIC - - $3.04
    ADM2485 RS-485 Transeiver 1 16 - 2.5 - 85 - - +2.7V to +5.5V 2.1 5 Z - 16-Lead SOIC - - $5.57
    ADM2486 RS-485 Transceiver/Half Duplex w/ Transformer Driver 1 20 - 2.5 - 85 - - +2.7V to +5.5V - - Z - 16-Lead SOIC - - $5.04
    ADM2490E RS-485 Transceiver/Full Duplex 1 16 - 5 - 105 - - +2.7V to +5.5V - - High - 16-Lead SOIC - - $4.55
    ADUM1100 Standard Digital Isolator 1 100 - 2.5 2.5 125 2 18 +3V to +5.5V 3