ADUM3201: Dual-Channel, Digital Isolator, Enhanced System-Level ESD Reliability
The ADuM320x* are dual-channel, digital isolators based on the Analog Devices, Inc. iCoupler® technology. Combining high speed CMOS and monolithic transformer technology, these isolation ...More
An Overview of the iCoupler family of products is available.
ADUM3201: Dual-Channel, Digital Isolator, Enhanced System-Level ESD Reliability
Product Description
The ADuM320x* are dual-channel, digital isolators based on the Analog Devices, Inc. iCoupler® technology. Combining high speed CMOS and monolithic transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives such as optocoupler devices.
By avoiding the use of LEDs and photodiodes, iCoupler devices remove the design difficulties commonly associated with optocouplers. The typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. The need for external drivers and other discrete components is eliminated with these iCoupler products. Furthermore, iCoupler devices consume one-tenth to one-sixth the power of optocouplers at comparable signal data rates.
The ADuM320x isolators provide two independent isolation channels in a variety of channel configurations and data rates (see the Data Sheet Ordering Guide). Both parts operate with the supply voltage on either side ranging from 2.7 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling a voltage translation functionality across the isolation barrier. The ADuM320x isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions and during power-up/power-down conditions.
In comparison to the ADuM120x isolators, the ADuM320x isolators contain various circuit and layout changes to provide increased capability relative to system-level IEC 61000-4-x testing (ESD, burst, and surge). The precise capability in these tests for either the ADuM120x or ADuM320x products is strongly determined by the design and layout of the user’s board or module. For more information, see Application Note AN-793, ESD/Latch-Up Considerations with iCoupler Isolation Products.
Applications
* Protected by U.S. Patents 5,952,849; 6,873,065; 7,075,329 and other pending patents.
Data Sheet, Rev. A, 6/07
- Data Sheet Rev A, 06/2007 (pdf 512kB)
- (About Data Sheets)
Features
- Enhanced system-level ESD performance per IEC 61000-4-x
- Narrow body, RoHS-compliant, 8-lead SOIC
- Bidirectional communication
- 3 V/5 V level translation
Low power operation
- 5 V operation
1.6 mA per channel maximum @ 0 Mbps to 2 Mbps
3.7 mA per channel maximum @ 10 Mbps
7.5 mA per channel maximum @ 25 Mbps - 3 V operation
1.4 mA per channel maximum @ 0 Mbps to 2 Mbps
2.4 mA per channel maximum @ 10 Mbps
4.6 mA per channel maximum @ 25 Mbps
- High temperature operation: 105°C
- High data rate: dc to 25 Mbps (NRZ)
- Precise timing characteristics
3 ns maximum pulse width distortion
3 ns maximum channel-to-channel matching - High common-mode transient immunity: >25 kV/μs
Safety and regulatory approvals
- UL recognition: 2500 V rms for 1 minute per UL 1577
- CSA Component Acceptance Notice #5A
- VDE Certificate of Conformity
DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12
VIORM = 560 V peak
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADUM3201
Dual-Channel, Digital Isolator, Enhanced System-Level ESD Reliability
Other Diagrams for ADUM3201
Dual-Channel, Digital Isolator, Enhanced System-Level ESD Reliability
ADuM3201 Pin Configuration
Functional Block Diagram for ADuM3201
ADUM5400 - Quad-Channel Isolator with Integrated DC-to-DC Converter
ADUM3210 - Dual-Channel Digital Isolator, Enhanced System-Level ESD Reliability
ADUM5000 - Isolated DC/DC Converter
ADUM5202 - Dual-Channel Isolators with Integrated DC-to-DC Converter
| Part# | Features | # Ch | Max Data Rate(Mbps) | Resolution (Bits) | Insulation Rating (kVrms) | Isolation Voltage (Vrms) | Max Operating Temp (°C) | Pulse Width Distort (ns) | Max Prop Delay (ns) | Pos Supply | Min Output Voltage (V) | Max Output Voltage (V) | Output Default State | Serial Clock | Package | Output Power (mW) | iCouplerType | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD7400 | Isolated Sigma-Delta Modulator | - | 10 | 16 | - | - | - | - | - | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | - | - | $4.05 |
| AD7401 | Isolated Sigma-Delta Modulator | - | 10 | 16 | - | - | - | - | - | +4.5V to +5.5V | - | - | - | - | 16-Lead SOIC | - | - | $4.05 |
| ADM2483 | RS-485 Transceiver/Half Duplex | 1 | 0.5 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | 1.5 | 5 | Z | - | 16-Lead SOIC | - | - | $3.04 |
| ADM2485 | RS-485 Transeiver | 1 | 16 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | 2.1 | 5 | Z | - | 16-Lead SOIC | - | - | $5.57 |
| ADM2486 | RS-485 Transceiver/Half Duplex w/ Transformer Driver | 1 | 20 | - | 2.5 | - | 85 | - | - | +2.7V to +5.5V | - | - | Z | - | 16-Lead SOIC | - | - | $5.04 |
| ADM2490E | RS-485 Transceiver/Full Duplex | 1 | 16 | - | 5 | - | 105 | - | - | +2.7V to +5.5V | - | - | High | - | 16-Lead SOIC | - | - | $4.55 |
| ADUM1100 | Standard Digital Isolator | 1 | 100 | - | 2.5 | 2.5 | 125 | 2 | 18 | +3V to +5.5V | 3 |