EVAL-PRAOPAMP: Universal Precision Op Amp Evaluation Board
The Universal Precision OPAMP Evaluation Board has been designed and optimized for many circuit configurations allowing the users to best suit their applications.
EVAL-PRAOPAMP-1R ( Single ...More
EVAL-PRAOPAMP: Universal Precision Op Amp Evaluation Board
Product Description
The Universal Precision OPAMP Evaluation Board has been designed and optimized for many circuit configurations allowing the users to best suit their applications.
EVAL-PRAOPAMP-1R ( Single SOIC)
EVAL-PRAOPAMP-1RM ( Single MSOP)
EVAL-PRAOPAMP-1RJ ( Single SOT 23)
EVAL-PRAOPAMP-1KS ( Single SC70)
EVAL-PRAOPAMP Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-PRAOPAMP-1KSZ | Prodn | EVALUATION BOARDS | - | Comm. | $20.19 | 12/05/2008 | Y | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-1RJZ | Prodn | EVALUATION BOARDS | - | Comm. | $20.19 | 12/05/2008 | Y | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-1RMZ | Prodn | EVALUATION BOARDS | - | Comm. | $20.19 | 12/05/2008 | Y | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-1RZ | Prodn | EVALUATION BOARDS | - | Comm. | $20.19 | 12/05/2008 | Y | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-2RMZ | Prodn | EVALUATION BOARDS | - | Comm. | $20.19 | 12/05/2008 | Y | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-2RZ | Prodn | EVALUATION BOARDS | - | Comm. | $20.19 | 12/05/2008 | Y | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-4RUZ | Prodn | EVALUATION BOARDS | - | Comm. | $20.19 | 12/05/2008 | Y | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-4RZ | Prodn | EVALUATION BOARDS | - | Comm. | $20.19 | 12/05/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close