OP191:  Micropower Single-Supply Rail-to-Rail Input/Output Op Amps

The OP191, OP291 and OP491 are single, dual and quad micropower, single-supply, 3 MHz bandwidth amplifiers featuring rail-to-rail inputs and outputs. All are guaranteed to operate from a 3 volt ...More

OP191:  Micropower Single-Supply Rail-to-Rail Input/Output Op Amps

Product Description

The OP191, OP291 and OP491 are single, dual and quad micropower, single-supply, 3 MHz bandwidth amplifiers featuring rail-to-rail inputs and outputs. All are guaranteed to operate from a 3 volt single supply as well as ±5 volt dual supplies.

Fabricated on Analog Devices' CBCMOS process, the OP191 family has a unique input stage that allows the input voltage to safely extend 10 volts beyond either supply without any phase inversion or latch-up. The output voltage swings to within millivolts of the supplies and continues to sink or source current all the way to the supplies.

Applications for these amplifiers include portable telecom equipment, power supply control and protection, and interface for transducers with wide output ranges. Sensors requiring a rail-to-rail input amplifier include Hall effect, piezo electric, and resistive transducers.

The ability to swing rail-to-rail at both the input and output enables designers to build multistage filters in single-supply systems and maintain high signal-to-noise ratios.

The OP191/OP291/OP491 are specified over the extended industrial (-40°C to +125°C) temperature range. The OP191 single and OP291 dual amplifiers are available in 8-pin plastic DIPs and SO surface mount packages. The OP491 quad is available in 14-pin DIPs and narrow 14-pin SO packages. Consult factory for OP491 TSSOP availability.

Features

  • Single-Supply Operation: 2.7 V to 12 V
  • Wide Input Voltage Range
  • Rail-to-Rail Output Swing
  • Low Supply Current: 300 µA/Amp
  • Wide Bandwidth: 3 MHz
  • Slew Rate: 0.5 V/µs
  • Low Offset Voltage: 700 µV
  • No Phase Reversal

Diagrams

OP191 Diagram
Pin Configuration Diagram for OP191

Specifications

-3dB Bandwidth 3MHz
Slew Rate 500mV/µs
Vos 80µV
Ib 30nA
Input Noise (nV/rtHz) 35nV/rtHz
Vcc-Vee Supply (V) 2.7 to 12
Iq per Amplifier (max) 420µA
# OpAmps per Pkg 1
Operating Temp Range -40 to +125
Packages SOIC

Explore Other Products

AD8597 - Single, Ultralow Distortion, Ultralow Noise Op Amp

ADA4855-3 - Single Supply, High Speed, Rail-to-Rail Output, Triple Op Amp

ADA4858-3 - Single-Supply, High Speed, Triple Op Amp with Charge Pump

ADA4817-1 - Low Noise, 1 GHz FastFET Op Amps

Subscribe to New Products Feed More
Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
OP191 3MHz 500mV/µs 80µV 30nA 35nV/rtHz 1 -40 to +125
AD8628 2.5MHz 1V/µs 1µV 30pA 22nV/rtHz 1 -40 to +125
AD8641 3.5MHz 3V/µs 50µV 250fA 27.5nV/rtHz 1 -40 to +125
AD8661 4MHz 3.5V/µs 30µV 300fA 12nV/rtHz 1 -40 to +125
OP1177 1.3MHz 700mV/µs 15µV 500pA 7.9nV/rtHz 1 -40 to +125
AD8675 10MHz 2.5V/µs 10µV 500pA 2.8nV/rtHz 1 -40 to +125
AD8605 10MHz 5V/µs 20µV 200fA 6.5nV/rtHz 1 -40 to +125