OP193:  Precision, Micropower Operational Amplifier

The OP193 family of single-supply operational amplifiers features a combination of high precision, low supply current and the ability to operate at low voltages. For high performance in single ...More

OP193:  Precision, Micropower Operational Amplifier

Product Description

The OP193 family of single-supply operational amplifiers features a combination of high precision, low supply current and the ability to operate at low voltages. For high performance in single supply systems the input and output ranges include ground, and the outputs swing from the negative rail to within 600 mV of the positive supply. For low voltage operation the OP193 family can operate down to 1.7 volts or ±0.85 volts.

The combination of high accuracy and low power operation make the OP193 family useful for battery powered equipment. Its low current drain and low voltage operation allow it to continue performing long after other amplifiers have ceased functioning either because of battery drain or headroom.

The OP193 family is specified for single +2 volt through dual ±15 volt operation over the HOT (-40°C to +125°C) temperature range. They are available in plastic DIPs, plus SOIC surface mount packages.

Features

  • Operates from +1.7 V to ±18 V
  • Low Supply Current: 15 µA/Amplifier
  • Low Offset Voltage: 75 µV
  • Outputs Sink and Source: ±8 mA
  • No Phase Reversal
  • Single- or Dual-Supply Operation
  • High Open-Loop Gain: 600 V/mV
  • Unity-Gain Stable

Diagrams

OP193 Diagram
Pin Configuration Diagram for OP193

Specifications

-3dB Bandwidth 35kHz
Slew Rate 15mV/µs
Vos 150µV
Ib 20nA
Input Noise (nV/rtHz) 65nV/rtHz
Vcc-Vee Supply (V) 1.7 to 36
Iq per Amplifier (max) 30µA
# OpAmps per Pkg 1
Operating Temp Range -40 to +125
Packages SOIC

Explore Other Products

ADA4817-1 - Low Noise, 1 GHz FastFET Op Amps

ADA4855-3 - Single Supply, High Speed, Rail-to-Rail Output, Triple Op Amp

AD8597 - Single, Ultralow Distortion, Ultralow Noise Op Amp

ADA4817-2 - Low Noise, 1 GHz FastFET Op Amps

Subscribe to New Products Feed More
Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
OP193 35KHz 15mV/µs 150µV 20nA 65nV/rtHz 1 -40 to +125
AD8603 400KHz 100mV/µs 12µV 200fA 22nV/rtHz 1 -40 to +125
AD8538 430KHz 400mV/µs 5µV 15pA 50nV/rtHz 1 -40 to +125
OP196 450KHz 300mV/µs 35µV 10nA 26nV/rtHz 1 -40 to +125
AD8663 540KHz 300mV/µs 30µV 300fA 21nV/rtHz 1 -40 to +125
AD8677 600KHz 200mV/µs 45µV 200pA 10nV/rtHz 1 -40 to +125
OP07D 600KHz 200mV/µs 45µV 200pA 10nV/rtHz 1 -40 to +125