OP2177: Precision, Dual, Low Noise Low Input Bias Current Operational Amplifiers
The OPx177 family consists of very high precision, single, dual, and quad amplifiers featuring extremely low offset voltage and drift, low input bias current, low noise, and low power consumption. ...More
OP2177: Precision, Dual, Low Noise Low Input Bias Current Operational Amplifiers
Product Description
The OPx177 family consists of very high precision, single, dual, and quad amplifiers featuring extremely low offset voltage and drift, low input bias current, low noise, and low power consumption. Outputs are stable with capacitive loads of over 1000 pF with no external compensation. Supply current is less than 500 μA per amplifier at 30 V. Internal 500 Ω series resistors protect the inputs, allowing input signal levels several volts beyond either supply without phase reversal.
Unlike previous high voltage amplifiers with very low offset voltages, the OP1177 (single) and OP2177 (dual) amplifiers are available in tiny 8-lead surface-mount MSOP and 8-lead narrow SOIC packages. The OP4177 (quad) is available in TSSOP and 14-lead narrow SOIC packages. Moreover, specified performance in the MSOP and the TSSOP is identical to performance in the SOIC package. MSOP and TSSOP are available in tape and reel only.
The OPx177 family offers the widest specified temperature range of any high precision amplifier in surface-mount packaging. All versions are fully specified for operation from −40°C to +125°C for the most demanding operating environments.
Applications for these amplifiers include precision diode power measurement, voltage and current level setting, and level detection in optical and wireless transmission systems. Additional applications include line-powered and portable instrumentation and controls—thermocouple, RTD, strain-bridge, and other sensor signal conditioning—and precision filters.
ApplicationsData Sheet, Rev. E, 11/07
Features
- Low Offset Voltage: 60 µV Max
- Very Low Offset Voltage Drift: 0.7 µV/°C Max
- Low Input Bias Current: 2 nA Max
- Low Noise: 8 nV/vHz
- CMRR, PSRR, and AVO > 120 dB Min
- Low Supply Current: 400 µA/Amp
- Dual Supply Operation:
±2.5 V to ±15 V - Unity Gain Stable
- No Phase Reversal
- Inputs Internally Protected Beyond
Supply Voltage
Verified Circuits Using This Part
Verified Circuits are designed for ease of use and proven to work by ADI applications engineers. To learn more about Verified Circuits from ADI, please visit Verified Circuits Home.
ADA4855-3 - Single Supply, High Speed, Rail-to-Rail Output, Triple Op Amp
ADA4817-2 - Low Noise, 1 GHz FastFET Op Amps
ADA4858-3 - Single-Supply, High Speed, Triple Op Amp with Charge Pump
ADA4817-1 - Low Noise, 1 GHz FastFET Op Amps
| Part# | Small Signal Bandwidth | Slew Rate | Vos | Ib | V Noise Density | Amplifiers Per Package | Widest Temp Range (°C) |
|---|---|---|---|---|---|---|---|
| OP2177 | 1.3MHz | 700mV/µs | 15µV | 500pA | 7.9nV/rtHz | 2 | -40 to +125 |
| AD8676 | 10MHz | 2.5V/µs | 12µV | 500pA | 2.8nV/rtHz | 2 | -40 to +125 |
| OP4177 | 1.3MHz | 700mV/µs | 15µV | 500pA | 7.9nV/rtHz | 4 | -40 to +125 |
| OP1177 | 1.3MHz | 700mV/µs | 15µV | 500pA | 7.9nV/rtHz | 1 | -40 to +125 |
| AD8629 | 2.5MHz | 1V/µs | 1µV | 30pA | 22nV/rtHz | 2 | -40 to +125 |
| AD8675 | 10MHz | 2.5V/µs | 10µV | 500pA | 2.8nV/rtHz | 1 | -40 to +125 |
| AD8599 | 10MHz | 16.8V/µs | 10µV | 25nA | 1.15nV/rtHz | 2 | -40 to +125 |