OP777: Precision Single Rail-to-Rail Output Single Supply Amplifier
The OP777, OP727 and OP747 are precision single, dual and quad rail-to-rail output single supply amplifiers featuring micropower operation and rail to rail output ranges. These amplifiers provide ...More
OP777: Precision Single Rail-to-Rail Output Single Supply Amplifier
Product Description
The OP777, OP727 and OP747 are precision single, dual and quad rail-to-rail output single supply amplifiers featuring micropower operation and rail to rail output ranges. These amplifiers provide improved performance over the industry standard OP07 with ±15V supplies and offer the further advantages of true single supply operation down to +2.7V and smaller package options than any other high voltage precision bipolar amplifier. Outputs are stable with capacitive loads of over 1000pF. Supply current is less than 300....A per amplifier at 5V. 500 series resistors protect the inputs, allowing input signal levels several volts above the positive supply without phase reversal.
- Data Sheet Rev C, 09/2001 (pdf 194kB)
- (About Data Sheets)
Quick Links
- Lead(Pb) - Free Data
- Application Notes (pdf 5301kB)
Features
- Low Offset Voltage: 100 µV Max
- Low Input Bias Current: 10 nA Max
- Single-Supply Operation: 2.7 V to 30 V
- Dual-Supply Operation: ±1.35 V to ±15 V
- Low Supply Current: 300 µA/Amp Max
- Unity Gain Stable
- No Phase Reversal
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Pin Configuration Diagram for OP777
Precision Single Rail-to-Rail Output Single Supply Amplifier
Other Diagrams for OP777
Precision Single Rail-to-Rail Output Single Supply Amplifier
OP777 Pin Configuration
Pin Configuration Diagram for OP777
ADA4817-2 - Low Noise, 1 GHz FastFET Op Amps
ADA4817-1 - Low Noise, 1 GHz FastFET Op Amps
ADA4855-3 - Single Supply, High Speed, Rail-to-Rail Output, Triple Op Amp
ADA4858-3 - Single-Supply, High Speed, Triple Op Amp with Charge Pump
| Part# | Small Signal Bandwidth | Slew Rate | Vos | Ib | V Noise Density | Amplifiers Per Package | Widest Temp Range (°C) |
|---|---|---|---|---|---|---|---|
| OP177 | 600KHz | 300mV/µs | 10µV | 1.2nA | 11nV/rtHz | 1 | -40 to +85 |
| OP777 | 700KHz | 200mV/µs | 20µV | 5.5nA | 15nV/rtHz | 1 | -40 to +85 |
| OP1177 | 1.3MHz | 700mV/µs | 15µV | 500pA | 7.9nV/rtHz | 1 | -40 to +125 |
| AD8605 | 10MHz | 5V/µs | 20µV | 200fA | 6.5nV/rtHz | 1 | -40 to +125 |
| AD8675 | 10MHz | 2.5V/µs | 10µV | 500pA | 2.8nV/rtHz | 1 | -40 to +125 |
| AD8671 | 10MHz | 4V/µs | 20µV | 3nA | 2.8nV/rtHz | 1 | -40 to +125 |
| AD8698 | 1MHz | 400mV/µs | 20µV | 700pA | 8nV/rtHz | 2 | -40 to +85 |