AD587:  High Precision 10 V Reference

The AD587 represents a major advance in state-of-the-art monolithic voltage references. Using a proprietary ion-implanted buried Zener diode and laser wafer trimming of high stability thin-film ...More

AD587:  High Precision 10 V Reference

Product Description

The AD587 represents a major advance in state-of-the-art monolithic voltage references. Using a proprietary ion-implanted buried Zener diode and laser wafer trimming of high stability thin-film resistors, the AD587 provides outstanding performance at low cost.

The AD587 offers much higher performance than most other 10 V references. Because the AD587 uses an industry-standard pinout, many systems can be upgraded instantly with the AD587.

The buried Zener approach to reference design provides lower noise and drift than band gap voltage references. The AD587 offers a noise-reduction pin that can be used to further reduce the noise level generated by the buried Zener.

The AD587 is recommended for use as a reference for 8-bit, 10-bit, 12-bit, 14-bit, or 16-bit DACs that require an external precision reference. The device is also ideal for successive approximation or integrating ADCs with up to 14 bits of accuracy. In general, it offers better performance than standard on-chip references.

The AD587J and AD587K are specified for operation from 0°C to 70°C, and the AD587U is specified for operation from −55°C to +125°C. The AD587JQ and AD587UQ models are available in 8-lead CERDIP. Other models are available in an 8-lead SOIC package for surface-mount applications, or in an 8-lead PDIP.

Product Highlights

  1. Laser trimming of both initial accuracy and temperature coefficients. This laser trimming results in very low errors over temperature without the use of external components. The AD587U guarantees ±14 mV maximum total error between −55°C and +125°C.
  2. Optional fine trim connection. This connection is designed for applications requiring higher precision.
  3. Instant upgrade of any system using an industry-standard pinout 10 V reference.
  4. Very low output noise. AD587 output noise is typically 4 μV p-p. A noise-reduction pin is provided for additional noise filtering using an external capacitor.
  5. MIL-STD-883-compliant versions available. Refer to the Analog Devices Military/Aerospace Reference Manual for detailed specifications.

Data Sheet, Rev. H, 9/07

Features

  • Laser trimmed to high accuracy
    10.000 V ± 5 mV (U grade)
  • Trimmed temperature coefficient
    5 ppm/°C maximum (U grade)
  • Noise-reduction capability
  • Low quiescent current: 4 mA maximum
  • Output trim capability
  • MIL-STD-883-compliant versions available

Diagrams

AD587 Diagram
Functional Block Diagram for AD587

Specifications

Vout 10
Initial Accuracy (%) 0.05
Ref Out TC (ppm/C) 5ppm/C
Supply Voltage Range (V) +13.5 to +36
Supply Current (max) 4mA
Ref Output Current (mA) 10mA
0.1-10 Hz Noise (µV p-p) 4µV p-p
Temp Range(s) -55 to +125,0 to +70
Package DIP,SOIC
Reference Type Series

Explore Other Products

Part# Vout Initial Accuracy (%) Ref Out TC (ppm/C) 0.1-10 Hz Noise (µV p-p) Ref Output Current (mA) Supply Voltage Range (V) Temp Range(s) Supply Current (max) Reference Type Package Price* (1000-4999) Product Description
ADR130 +0.5/+1 Pin Programmable 0.35 5 3 4 2V to 18V -40 to +125 150µA Series TSOT $0.92 Precision, Sub-Band Gap, Series Voltage Reference
AD584 +2.5/+5/+7.5/+10 Prog 0.05 5 50 10 +4.5 to +30 -55 to +125, 0 to +70 1mA Series-Multi/Select Out DIP, TO-92 $3.05 10.000 V, 7.500 V, 5.000 V and 2.500 V, Pin Programmable Precision Voltage Reference
ADR510 1.0 0.35 70 4 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.0 V Precision, Low Noise, Shunt Voltage Reference
AD1580 1.2 0.08 50 5 n/a n/a, shunt ref -40 to +85 n/a Shunt SC70, SOT23 $0.61 1.2 V Micropower, Precision Shunt Voltage Reference
ADR512 1.2 0.3 60 4 n/a n/a shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.2 V Precision, Low Noise Shunt Voltage Reference
ADR280 1.2 0.4 5 2.2 100 +2.4 to +5.5 -40 to +85 16µA Series SC70, SOT23 $0.76 1.20 V, Low Noise, Low Power, High PSRR, Precision Voltage Reference
AD589 1.2 1.2 10 5 n/a n/a, Shunt Type Reference -55 to +125, 0 to +70 50µA Shunt Metal Can, SOIC $1.33 Two-Terminal IC 1.2 V Shunt Reference
ADR1581 1.25 0.12 50 4.5 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.61 1.25 V Micropower, Precision Shunt Voltage Reference
ADR127 1.25 0.12 3 5 5 +2.7 to +18 -40 to +125 125µA Series TSOT $0.92 1.25V, Precision Micropower LDO Voltage Reference
AD