AD588: High Precision Voltage Reference
The AD588 represents a major advance in the state-of-the-art in monolithic voltage references. Low initial error and low temperature drift give the AD588 absolute accuracy performance previously ...More
AD588: High Precision Voltage Reference
Product Description
The AD588 represents a major advance in the state-of-the-art in monolithic voltage references. Low initial error and low temperature drift give the AD588 absolute accuracy performance previously not available in monolithic form. The AD588 uses a proprietary ion-implanted buried Zener diode, and laser-wafer-drift trimming of high stability thin-film resistors to provide outstanding performance at low cost.
The AD588 includes the basic reference cell and three additional amplifiers which provide pin-programmable output ranges. The amplifiers are laser-trimmed for low offset and low drift to maintain the accuracy of the reference. The amplifiers are configured to allow Kelvin connections to the load and/or boosters for driving long lines or high-current loads, delivering the full accuracy of the AD588 where it is required in the application circuit.
The low initial error allows the AD588 to be used as a system reference in precision measurement applications requiring 12-bit absolute accuracy. In such systems, the AD588 can provide a known voltage for system calibration in software and the low drift allows compensation for the drift of other components in a system. Manual system calibration and the cost of periodic recalibration can therefore be eliminated. Furthermore, the mechanical instability of a trimming potentiometer and the potential for improper calibration can be eliminated by using the AD588 in conjunction autocalibration software.
The AD588 is available in seven versions. The AD588 JQ and KQ grades are packaged in a 16-pin cerdip and are specified for 0°C to +70°C operation. AD588AD and BD grades are packaged in a 16-pin side-brazed ceramic DIP and are specified for the -25°C to +85°C industrial temperature range. The ceramic AD588SD and TD grades are specified for the full military/ aerospace temperature range. For military surface mount applications, the AD588SE and TE grades will also be available in 20-pin LCC packages.
*Covered by Patent Number 4,644,253.
Quick Links
- Lead(Pb) - Free Data
- Application Notes (pdf 56kB)
Design Tools
Voltage Reference Wizard
This Wizard helps you select the most suitable voltage for a use with a dat...
AD588 SPICE Macro-Model
Features
- Low Drift: 1.5 ppm/°C
- Low Initial Error: 1 mV
- Pin Programmable Output:
+10 V, +5 V, +65 V Tracking, -5 V, -10 V
- Flexible Output Force and Sense Terminals
- High Impedance Ground Sense
- Machine Insertable DIP Packaging
- MIL-STD-883 Compliant Versions Available
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD588
High Precision Voltage Reference
Functional Block Diagram for AD588
Specifications
| Vout | 10 |
| Initial Accuracy (%) | 0.01 |
| Ref Out TC (ppm/C) | 1.5ppm/C |
| Supply Voltage Range (V) | Vdd-Vss = (Vout+2) to +36 |
| Supply Current (max) | 10mA |
| Ref Output Current (mA) | 10mA |
| 0.1-10 Hz Noise (µV p-p) | 6µV p-p |
| Temp Range(s) | -25 to +85,0 to +70 |
| Package | DIP |
| Reference Type | Series-Multi/Select Out |
| Part# | Vout | Initial Accuracy (%) | Ref Out TC (ppm/C) | 0.1-10 Hz Noise (µV p-p) | Ref Output Current (mA) | Supply Voltage Range (V) | Temp Range(s) | Supply Current (max) | Reference Type | Package | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADR130 | +0.5/+1 Pin Programmable | 0.35 | 5 | 3 | 4 | 2V to 18V | -40 to +125 | 150µA | Series | TSOT | $0.92 | Precision, Sub-Band Gap, Series Voltage Reference |
| AD584 | +2.5/+5/+7.5/+10 Prog | 0.05 | 5 | 50 | 10 | +4.5 to +30 | -55 to +125, 0 to +70 | 1mA | Series-Multi/Select Out | DIP, TO-92 | $3.05 | 10.000 V, 7.500 V, 5.000 V and 2.500 V, Pin Programmable Precision Voltage Reference |
| ADR510 | 1.0 | 0.35 | 70 | 4 | n/a | n/a, shunt ref | -40 to +85 | n/a | Shunt | SOT23 | $0.60 | 1.0 V Precision, Low Noise, Shunt Voltage Reference |
| AD1580 | 1.2 | 0.08 | 50 | 5 | n/a | n/a, shunt ref | -40 to +85 | n/a | Shunt | SC70, SOT23 | $0.61 | 1.2 V Micropower, Precision Shunt Voltage Reference |
| ADR512 | 1.2 | 0.3 | 60 | 4 | n/a | n/a shunt ref | -40 to +85 | n/a | Shunt | SOT23 | $0.60 | 1.2 V Precision, Low Noise Shunt Voltage Reference |
| ADR280 | 1.2 | 0.4 | 5 | 2.2 | 100 | +2.4 to +5.5 | -40 to +85 | 16µA | Series | SC70, SOT23 | $0.76 | 1.20 V, Low Noise, Low Power, High PSRR, Precision Voltage Reference |
| AD589 | 1.2 | 1.2 | 10 | 5 | n/a | n/a, Shunt Type Reference | -55 to +125, 0 to +70 | 50µA | Shunt | Metal Can, SOIC | $1.33 | Two-Terminal IC 1.2 V Shunt Reference |
| ADR1581 | 1.25 | 0.12 | 50 | 4.5 | n/a | n/a, shunt ref | -40 to +85 | n/a | Shunt | SOT23 | $0.61 | 1.25 V Micropower, Precision Shunt Voltage Reference |
| ADR127 | 1.25 | 0.12 | 3 | 5 | 5 | +2.7 to +18 | -40 to +125 | 125µA | Series | TSOT | $0.92 | 1.25V, Precision Micropower LDO Voltage Reference |