ADR363:  Low Power, Low Noise Voltage Reference with Sink/Source Capability, 3.0 VOUT

The ADR360/ADR361/ADR363/ADR364/ADR365/ADR366 are precision 2.048 V, 2.5 V, 3.0 V, 4.096 V, 5.0 V, and 3.3 V band gap voltage references that offer low power and high precision in tiny footprints. ...More

ADR363:  Low Power, Low Noise Voltage Reference with Sink/Source Capability, 3.0 VOUT

Product Description

The ADR360/ADR361/ADR363/ADR364/ADR365/ADR366 are precision 2.048 V, 2.5 V, 3.0 V, 4.096 V, 5.0 V, and 3.3 V band gap voltage references that offer low power and high precision in tiny footprints. Using patented temperature drift curvature correction techniques from Analog Devices, Inc., the ADR36x references achieve a low temperature drift of 9 ppm/°C in a TSOT package.

The ADR36x family of micropower, low dropout voltage references provides a stable output voltage from a minimum supply of 300 mV above the output. Their advanced design eliminates the need for external capacitors, which further reduces board space and system cost. The combination of low power operation, small size, and ease of use makes the ADR36x precision voltage references ideally suited for battery-operated applications.

Applications

  • Battery-powered instruments
  • Portable medical instruments
  • Data acquisition systems
  • Industrial process controls
  • Automotive

Data Sheet, Rev. C, 7/07

Features

  • Compact TSOT packages
  • Low temperature coefficient
    B grade: 9 ppm/°C
    A grade: 25 ppm/°C
  • Initial accuracy
    B grade: ±3 mV maximum
    A grade: ±6 mV maximum
  • Ultralow output noise: 6.8 μV p-p
    (0.1 Hz to 10 Hz)
  • Low dropout: 300 mV
  • Low supply current: 190 μA maximum
  • No external capacitor required
  • Output current: +5 mA/−1 mA
  • Wide temperature range: −40°C to +125°C

Diagrams

  • Enlarge
  • Symbols and Footprints
ADR363 Diagram
Pin Configuration Diagram for ADR363

Specifications

Vout 3
Initial Accuracy (%) 0.1
Ref Out TC (ppm/C) 9ppm/C
Supply Voltage Range (V) +3.3 to +15
Supply Current (max) 190µA
Ref Output Current (mA) 5mA
0.1-10 Hz Noise (µV p-p) 8.7µV p-p
Temp Range(s) -40 to +125
Package TSOT
Reference Type Series-Low Dropout

Explore Other Products

Part# Vout Initial Accuracy (%) Ref Out TC (ppm/C) 0.1-10 Hz Noise (µV p-p) Ref Output Current (mA) Supply Voltage Range (V) Temp Range(s) Supply Current (max) Reference Type Package Price* (1000-4999) Product Description
ADR130 +0.5/+1 Pin Programmable 0.35 5 3 4 2V to 18V -40 to +125 150µA Series TSOT $0.92 Precision, Sub-Band Gap, Series Voltage Reference
AD584 +2.5/+5/+7.5/+10 Prog 0.05 5 50 10 +4.5 to +30 -55 to +125, 0 to +70 1mA Series-Multi/Select Out DIP, TO-92 $3.05 10.000 V, 7.500 V, 5.000 V and 2.500 V, Pin Programmable Precision Voltage Reference
ADR510 1.0 0.35 70 4 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.0 V Precision, Low Noise, Shunt Voltage Reference
AD1580 1.2 0.08 50 5 n/a n/a, shunt ref -40 to +85 n/a Shunt SC70, SOT23 $0.61 1.2 V Micropower, Precision Shunt Voltage Reference
ADR512 1.2 0.3 60 4 n/a n/a shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.2 V Precision, Low Noise Shunt Voltage Reference
ADR280 1.2 0.4 5 2.2 100 +2.4 to +5.5 -40 to +85 16µA Series SC70, SOT23 $0.76 1.20 V, Low Noise, Low Power, High PSRR, Precision Voltage Reference
AD589 1.2 1.2 10 5 n/a n/a, Shunt Type Reference -55 to +125, 0 to +70 50µA Shunt Metal Can, SOIC $1.33 Two-Terminal IC 1.2 V Shunt Reference
ADR1581 1.25 0.12 50 4.5 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.61 1.25 V Micropower, Precision Shunt Voltage Reference
ADR127 1.25 0.12 3 5 5 +2.7 to +18 -40 to +125 125µA Series TSOT $0.92 1.25V, Precision Micropower LDO Voltage Reference
ADR827 1.25 0.4 15 8 5 +2.7V to +15V -40 to +125 400µA Series MSOP $1.11 Low Power, Precision Reference and Op Amp
ADR1500 1.2875