ADR370:  Precision Low Power 2.048 V SOT-23 Voltage Reference

The ADR370* is a low cost, 3-terminal (series) band gap voltage reference featuring high accuracy, high stability, and low power consumption packaged in a tiny 3-lead SOT-23 package. Precise matching ...More

ADR370:  Precision Low Power 2.048 V SOT-23 Voltage Reference

Product Description

The ADR370* is a low cost, 3-terminal (series) band gap voltage reference featuring high accuracy, high stability, and low power consumption packaged in a tiny 3-lead SOT-23 package. Precise matching and thermal tracking of on-chip components, as well as patented temperature drift curvature correction design techniques, have been employed to ensure that the ADR370 provides an accurate 2.048 V output.

This micropowered, low dropout voltage device sources or sinks up to 5 mA of load current while providing a stable 2.048 V output. The compact footprint, high accuracy, and operating range of 2.3 V to 15 V make the ADR370 ideal for use in 3 V and 5 V systems where there can be wide variations in supply voltage and a need to minimize power dissipation.

The ADR370 is offered in A and B grades; all devices are specified over the extended industrial range of −40°C to +125°C.

Applications

  • Battery-powered instrumentation
  • Portable medical instruments
  • Data acquisition systems
  • Industrial process control systems
  • Automotive
  • * Protected by U.S. Patent No. 5,969,657; other patents pending.

    Data Sheet, Rev. C, 12/07

    Features

    • Initial accuracy: ±4 mV maximum
    • Initial accuracy error: ±0.2%
    • Low TCVO
      ±50 ppm/°C maximum from −40°C to +125°C
      30 ppm/°C maximum from +25°C to +70°C
    • Load regulation: 400 μV/mA, 100 ppm/mA
    • Line regulation: 25 μV/V, 20 ppm/V
    • Wide operating range: VIN = 2.3 V to 15 V
    • Low power: 72 μA maximum
    • See Data Sheet for Additional Information

    Diagrams

    ADR370 Diagram
    Pin Configuration Diagram for ADR370

    Specifications

    Vout 2.048
    Initial Accuracy (%) 0.2
    Ref Out TC (ppm/C) 30ppm/C
    Supply Voltage Range (V) +2.3 to +15
    Supply Current (max) 72µA
    Ref Output Current (mA) 5mA
    0.1-10 Hz Noise (µV p-p) 70µV p-p
    Temp Range(s) -40 to +125
    Package SOT23
    Reference Type Series-Low Dropout

    Explore Other Products

    Part# Vout Initial Accuracy (%) Ref Out TC (ppm/C) 0.1-10 Hz Noise (µV p-p) Ref Output Current (mA) Supply Voltage Range (V) Temp Range(s) Supply Current (max) Reference Type Package Price* (1000-4999) Product Description
    ADR130 +0.5/+1 Pin Programmable 0.35 5 3 4 2V to 18V -40 to +125 150µA Series TSOT $0.92 Precision, Sub-Band Gap, Series Voltage Reference
    AD584 +2.5/+5/+7.5/+10 Prog 0.05 5 50 10 +4.5 to +30 -55 to +125, 0 to +70 1mA Series-Multi/Select Out DIP, TO-92 $3.05 10.000 V, 7.500 V, 5.000 V and 2.500 V, Pin Programmable Precision Voltage Reference
    ADR510 1.0 0.35 70 4 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.0 V Precision, Low Noise, Shunt Voltage Reference
    AD1580 1.2 0.08 50 5 n/a n/a, shunt ref -40 to +85 n/a Shunt SC70, SOT23 $0.61 1.2 V Micropower, Precision Shunt Voltage Reference
    ADR512 1.2 0.3 60 4 n/a n/a shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.2 V Precision, Low Noise Shunt Voltage Reference
    ADR280 1.2 0.4 5 2.2 100 +2.4 to +5.5 -40 to +85 16µA Series SC70, SOT23 $0.76 1.20 V, Low Noise, Low Power, High PSRR, Precision Voltage Reference
    AD589 1.2 1.2 10 5 n/a n/a, Shunt Type Reference -55 to +125, 0 to +70 50µA Shunt Metal Can, SOIC $1.33 Two-Terminal IC 1.2 V Shunt Reference
    ADR1581 1.25 0.12 50 4.5 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.61 1.25 V Micropower, Precision Shunt Voltage Reference
    ADR127 1.25 0.12 3 5 5 +2.7 to +18 -40 to +125 125µA Series TSOT $0.92 1.25V, Precision Micropower LDO Voltage Reference
    ADR827 1.25 0.4 15 8 5 +2.7V to +15V -40 to +125 400µA Series MSOP $1.11 Low Power, Precision Reference and Op Amp