ADR381:  2.048 V and 2.5 V Bandgap Voltage References

The ADR380 and ADR381 are precision 2.048 V and 2.5 V bandgap voltage references respectively featuring high accuracy and stability and low power consumption in a tiny footprint. The wide operating ...More

For additional information on our family of Precision Voltage References, please contact the Voltage Reference Design Group and include your name, company, mailing address, telephone/fax numbers, and email address as well as a brief description of your application.

ADR381:  2.048 V and 2.5 V Bandgap Voltage References

Product Description

The ADR380 and ADR381 are precision 2.048 V and 2.5 V bandgap voltage references respectively featuring high accuracy and stability and low power consumption in a tiny footprint. The wide operating range and low power consumption make them ideal for 3 V - 5 V battery-powered applications.

The ADR380 and ADR381 are micropower, Low Dropout Voltage (LDV) devices that provide a stable output voltage from supplies as low as 300 mV above the output voltage. They are specified over the industrial (-40° to +85°C) temperature range.

The ADR380 and ADR381 combine best-in-class accuracy and tempco specs, low voltage operation and near-zero power dissipation shutdown in tiny 3-lead SOT-23 package. Ideal for battery management and precision data acquisition applications, it is the perfect choice for portable instrumentation, communications and computing devices that can't sacrifice low power for high performance.

Features

  • Initial Accuracy ±5 mV/±6 mV max
  • Initial Accuracy Error: ±0.24%/±0.24%
  • Low TCVo: 25 ppm/°C max
  • Load Regulation: 70 ppm/mA
  • Line Regulation: 25 ppm/V
  • Low Power: 120 µA max
  • High Output Current: 5mA
  • Wide Operating Range:
    2.4 V-18 V for ADR380
    2.8 V-18 V for ADR381
  • Wide Temperature Range:
    -40°C to +85°C
  • Tiny 3-Lead SOT-23 Package with Standard Pinout

Verified Circuits Using This Part

Verified Circuits are designed for ease of use and proven to work by ADI applications engineers. To learn more about Verified Circuits from ADI, please visit Verified Circuits Home.

Circuit Diagram

Diagrams

ADR381 Diagram
Pin Out Diagram for ADR381

Specifications

Vout 2.5
Initial Accuracy (%) 0.24
Ref Out TC (ppm/C) 3ppm/C
Supply Voltage Range (V) +2.8 to +18
Supply Current (max) 120µA
Ref Output Current (mA) 5mA
0.1-10 Hz Noise (µV p-p) 5µV p-p
Temp Range(s) -40 to +85
Package SOT23
Reference Type Series-Low Dropout

Explore Other Products

Part# Vout Initial Accuracy (%) Ref Out TC (ppm/C) 0.1-10 Hz Noise (µV p-p) Ref Output Current (mA) Supply Voltage Range (V) Temp Range(s) Supply Current (max) Reference Type Package Price* (1000-4999) Product Description
ADR130 +0.5/+1 Pin Programmable 0.35 5 3 4 2V to 18V -40 to +125 150µA Series TSOT $0.92 Precision, Sub-Band Gap, Series Voltage Reference
AD584 +2.5/+5/+7.5/+10 Prog 0.05 5 50 10 +4.5 to +30 -55 to +125, 0 to +70 1mA Series-Multi/Select Out DIP, TO-92 $3.05 10.000 V, 7.500 V, 5.000 V and 2.500 V, Pin Programmable Precision Voltage Reference
ADR510 1.0 0.35 70 4 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.0 V Precision, Low Noise, Shunt Voltage Reference
AD1580 1.2 0.08 50 5 n/a n/a, shunt ref -40 to +85 n/a Shunt SC70, SOT23 $0.61 1.2 V Micropower, Precision Shunt Voltage Reference
ADR512 1.2 0.3 60 4 n/a n/a shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.2 V Precision, Low Noise Shunt Voltage Reference
ADR280 1.2 0.4 5 2.2 100 +2.4 to +5.5 -40 to +85 16µA Series SC70, SOT23 $0.76 1.20 V, Low Noise, Low Power, High PSRR, Precision Voltage Reference
AD589 1.2 1.2 10 5 n/a n/a, Shunt Type Reference -55 to +125, 0 to +70 50µA Shunt Metal Can, SOIC $1.33 Two-Terminal IC 1.2 V Shunt Reference
ADR1581 1.25 0.12 50 4.5 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.61 1.25 V Micropower, Precision Shunt Voltage Reference
ADR127 1.25 0.12 3 5 5 +2.7 to +18 -40 to +125 125µA Series TSOT $0.92 1.25V, Precision Micropower LDO Voltage Reference
ADR827 1.25 0.4 15 8 5 +2.7V to +15V -40 to +125 400µA Series