ADR434:  Ultralow Noise XFET® Voltage References with Current Sink and Source Capability

The ADR43x series is a family of XFET voltage references featuring low noise, high accuracy, and low temperature drift performance. Using Analog Devices, Inc., patented temperature drift curvature ...More

ADR434:  Ultralow Noise XFET® Voltage References with Current Sink and Source Capability

Product Description

The ADR43x series is a family of XFET voltage references featuring low noise, high accuracy, and low temperature drift performance. Using Analog Devices, Inc., patented temperature drift curvature correction and XFET (eXtra implanted junction FET) technology, voltage change vs. temperature nonlinearity in the ADR43x is minimized.

The XFET references operate at lower current (800 µA) and supply headroom (2 V) than buried Zener references. Buried Zener references require more than 5 V headroom for operations. The ADR43x XFET references are the only low noise solutions for 5 V systems.

The ADR43x family has the capability to source up to 30 mA of output current and sink up to 20 mA. It also comes with a trim terminal to adjust the output voltage over a 0.5% range without compromising performance.

The ADR43x is available in 8-lead MSOP and narrow SOIC packages. All versions are specified over the extended industrial temperature range of −40°C to +125°C.

Applications

  • Precision data acquisition systems
  • High resolution data converters
  • Medical instruments
  • Industrial process control systems
  • Optical control circuits
  • Precision instruments
  • Features

    • Low noise (0.1 Hz to 10.0 Hz):
      3.5 µV p-p @ 2.5 V output
    • No external capacitor required
    • Low temperature coefficient
      A Grade: 10 ppm/°C maximum
      B Grade: 3 ppm/°C maximum
    • Load regulation: 15 ppm/mA
    • Line regulation: 20 ppm/V
    • Wide operating range:
      ADR430: 4.1 V to 18 V
      ADR431: 4.5 V to 18 V
      ADR433: 5.0 V to 18 V
      ADR434: 6.1 V to 18 V
      ADR435: 7.0 V to 18 V
      ADR439: 6.5 V to 18 V
    • High output source and sink current:
      +30 mA and −20 mA
    • Wide temperature range: −40°C to +125°C

    Diagrams

    • Enlarge
    • Symbols and Footprints
    ADR434 Diagram
    Pin Configuration Diagram for ADR434

    Specifications

    Vout 4.096
    Initial Accuracy (%) 0.04
    Ref Out TC (ppm/C) 1ppm/C
    Supply Voltage Range (V) +6.1 to +18
    Supply Current (max) 800µA
    Ref Output Current (mA) 30mA
    0.1-10 Hz Noise (µV p-p) 6.25µV p-p
    Temp Range(s) -40 to +125
    Package MSOP,SOIC
    Reference Type Series

    Explore Other Products

    Part# Vout Initial Accuracy (%) Ref Out TC (ppm/C) 0.1-10 Hz Noise (µV p-p) Ref Output Current (mA) Supply Voltage Range (V) Temp Range(s) Supply Current (max) Reference Type Package Price* (1000-4999) Product Description
    ADR130 +0.5/+1 Pin Programmable 0.35 5 3 4 2V to 18V -40 to +125 150µA Series TSOT $0.92 Precision, Sub-Band Gap, Series Voltage Reference
    AD584 +2.5/+5/+7.5/+10 Prog 0.05 5 50 10 +4.5 to +30 -55 to +125, 0 to +70 1mA Series-Multi/Select Out DIP, TO-92 $3.05 10.000 V, 7.500 V, 5.000 V and 2.500 V, Pin Programmable Precision Voltage Reference
    ADR510 1.0 0.35 70 4 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.0 V Precision, Low Noise, Shunt Voltage Reference
    AD1580 1.2 0.08 50 5 n/a n/a, shunt ref -40 to +85 n/a Shunt SC70, SOT23 $0.61 1.2 V Micropower, Precision Shunt Voltage Reference
    ADR512 1.2 0.3 60 4 n/a n/a shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.2 V Precision, Low Noise Shunt Voltage Reference
    ADR280 1.2 0.4 5 2.2 100 +2.4 to +5.5 -40 to +85 16µA Series SC70, SOT23 $0.76 1.20 V, Low Noise, Low Power, High PSRR, Precision Voltage Reference
    AD589 1.2 1.2 10 5 n/a n/a, Shunt Type Reference -55 to +125, 0 to +70 50µA Shunt Metal Can, SOIC $1.33 Two-Terminal IC 1.2 V Shunt Reference
    ADR1581 1.25 0.12 50 4.5 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.61 1.25 V Micropower, Precision Shunt Voltage Reference
    ADR127 1.25 0.12 3 5 5 +2.7 to +18 -40 to +125 125µA Series TSOT $0.92 1.25V, Precision Micropower LDO Voltage Reference
    ADR827 1.25 0.4 15 8 5 +2.7V to +15V -40 to +125 400µA