ADR441: Ultralow Noise, LDO XFET Voltage Reference with Current Sink and Source
The ADR44x series is a family of XFET® voltage references featuring ultralow noise, high accuracy, and low temperature drift performance. Using Analog Devices, Inc., patented temperature drift ...More
ADR441: Ultralow Noise, LDO XFET Voltage Reference with Current Sink and Source
Product Description
The ADR44x series is a family of XFET® voltage references featuring ultralow noise, high accuracy, and low temperature drift performance. Using Analog Devices, Inc., patented temperature drift curvature correction and XFET (eXtra implanted junction FET) technology, voltage change vs. temperature nonlinearity in the ADR44x is greatly minimized.
The XFET references offer better noise performance than buried Zener references, and XFET references operate off low supply voltage headroom (0.5 V). This combination of features makes the ADR44x family ideally suited for precision signal conversion applications in high-end data acquisition systems, optical networks, and medical applications.
The ADR44x family has the capability to source up to 10 mA of output current and sink up to −5 mA. It also comes with a trim terminal to adjust the output voltage over a 0.5% range without compromising performance.
Offered in two electrical grades, the ADR44x family is avail-able in 8-lead MSOP and narrow SOIC packages. All versions are specified over the extended industrial temperature range of −40°C to +125°C.
Applications
Data Sheet, Rev. C, 3/08
- Data Sheet Rev C, 03/2008 (pdf 522kB)
- (About Data Sheets)
Features
- Ultralow noise (0.1 Hz to 10 Hz)
ADR440: 1 μV p-p
ADR441: 1.2 μV p-p
ADR443: 1.4 μV p-p
ADR444: 1.8 μV p-p
ADR445: 2.25 μV p-p - Low dropout operation: 500 mV
- Superb temperature coefficient
A Grade: 10 ppm/°C
B Grade: 3 ppm/°C - Input range: (VOUT + 500 mV) to 18 V
- High output source and sink current
+10 mA and −5 mA, respectively - Wide temperature range: −40°C to +125°C
Verified Circuits Using This Part
Verified Circuits are designed for ease of use and proven to work by ADI applications engineers. To learn more about Verified Circuits from ADI, please visit Verified Circuits Home.
Diagrams
- Enlarge
- Symbols and Footprints
Pin Configuration Diagram for ADR441
Ultralow Noise, LDO XFET Voltage Reference with Current Sink and Source
Pin Configuration Diagram for ADR441
| Part# | Vout | Initial Accuracy (%) | Ref Out TC (ppm/C) | 0.1-10 Hz Noise (µV p-p) | Ref Output Current (mA) | Supply Voltage Range (V) | Temp Range(s) | Supply Current (max) | Reference Type | Package | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADR130 | +0.5/+1 Pin Programmable | 0.35 | 5 | 3 | 4 | 2V to 18V | -40 to +125 | 150µA | Series | TSOT | $0.92 | Precision, Sub-Band Gap, Series Voltage Reference |
| AD584 | +2.5/+5/+7.5/+10 Prog | 0.05 | 5 | 50 | 10 | +4.5 to +30 | -55 to +125, 0 to +70 | 1mA | Series-Multi/Select Out | DIP, TO-92 | $3.05 | 10.000 V, 7.500 V, 5.000 V and 2.500 V, Pin Programmable Precision Voltage Reference |
| ADR510 | 1.0 | 0.35 | 70 | 4 | n/a | n/a, shunt ref | -40 to +85 | n/a | Shunt | SOT23 | $0.60 | 1.0 V Precision, Low Noise, Shunt Voltage Reference |
| AD1580 | 1.2 | 0.08 | 50 | 5 | n/a | n/a, shunt ref | -40 to +85 | n/a | Shunt | SC70, SOT23 | $0.61 | 1.2 V Micropower, Precision Shunt Voltage Reference |
| ADR512 | 1.2 | 0.3 | 60 | 4 | n/a | n/a shunt ref | -40 to +85 | n/a | Shunt | SOT23 | $0.60 | 1.2 V Precision, Low Noise Shunt Voltage Reference |
| ADR280 | 1.2 | 0.4 | 5 | 2.2 | 100 | +2.4 to +5.5 | -40 to +85 | 16µA | Series | SC70, SOT23 | $0.76 | 1.20 V, Low Noise, Low Power, High PSRR, Precision Voltage Reference |
| AD589 | 1.2 | 1.2 | 10 | 5 | n/a | n/a, Shunt Type Reference | -55 to +125, 0 to +70 | 50µA | Shunt | Metal Can, SOIC | $1.33 | Two-Terminal IC 1.2 V Shunt Reference |
| ADR1581 | 1.25 | 0.12 | 50 | 4.5 | n/a | n/a, shunt ref | -40 to +85 | n/a | Shunt | SOT23 | $0.61 | 1.25 V Micropower, Precision Shunt Voltage Reference |
| ADR127 | 1.25 | 0.12 | 3 | 5 | 5 | +2.7 to +18 | -40 to +125 | 125µA | Series | TSOT | $0.92 | 1.25V, Precision Micropower LDO Voltage Reference |
| ADR827 | 1.25 | 0.4 | 15 | 8 |