ADR512:  1.2 V Precision Low Noise Shunt Voltage Reference

Designed for space critical applications, the ADR512 is a low voltage (1.200 V), precision shunt-mode voltage reference in the ultracompact (3 mm x 3 mm) SOT-23 package. The ADR512 features low ...More

ADR512:  1.2 V Precision Low Noise Shunt Voltage Reference

Product Description

Designed for space critical applications, the ADR512 is a low voltage (1.200 V), precision shunt-mode voltage reference in the ultracompact (3 mm x 3 mm) SOT-23 package. The ADR512 features low temperature drift (60 ppm/ºC), high accuracy (±0.30%), and ultralow noise (4 µV p-p) performance.

The ADR512’s advanced design eliminates the need for an external capacitor, yet it is stable with any capacitive load. The minimum operating current increases from a scant 100 µA to a maximum of 10 mA. This low operating current and ease of use make the ADR512 ideally suited for handheld battery-powered applications.

A TRIM terminal is available on the ADR512 to provide adjustment of the output voltage over ±0.5% without affecting the temperature coefficient of the device. This feature provides users with the flexibility to trim out any system errors.

Applications

  • Precision Data Acquisition Systems
  • Battery-Powered Equipment:
    Cellular Phone, Notebook Computer, PDA, and GPS
  • 3 V/5 V, 8-/12-Bit Data Converters
  • Portable Medical Instruments
  • Industrial Process Control Systems
  • Precision Instruments
  • Features

    • Precision 1.200 V Voltage Reference
    • Ultracompact 3 mm x 3 mm SOT-23 Package
    • No External Capacitor Required
    • Low Output Noise: 4 µV p-p (0.1 Hz to 10 Hz)
    • Initial Accuracy: ±0.3% Max
    • Temperature Coefficient: 60 ppm/°C Max
    • Operating Current Range: 100 µA to 10 mA
    • Output Impedance: 0.3 Ω Max
    • Temperature Range: –40°C to +85°C

    Diagrams

    ADR512 Diagram
    Pin Configuration Diagram for ADR512

    Specifications

    Vout 1.2
    Initial Accuracy (%) 0.3
    Ref Out TC (ppm/C) 60ppm/C
    Supply Voltage Range (V) n/a shunt ref
    Supply Current (max) n/a
    Ref Output Current (mA) n/a
    0.1-10 Hz Noise (µV p-p) 4µV p-p
    Temp Range(s) -40 to +85
    Package SOT23
    Reference Type Shunt

    Explore Other Products

    Part# Vout Initial Accuracy (%) Ref Out TC (ppm/C) 0.1-10 Hz Noise (µV p-p) Ref Output Current (mA) Supply Voltage Range (V) Temp Range(s) Supply Current (max) Reference Type Package Price* (1000-4999) Product Description
    ADR130 +0.5/+1 Pin Programmable 0.35 5 3 4 2V to 18V -40 to +125 150µA Series TSOT $0.92 Precision, Sub-Band Gap, Series Voltage Reference
    AD584 +2.5/+5/+7.5/+10 Prog 0.05 5 50 10 +4.5 to +30 -55 to +125, 0 to +70 1mA Series-Multi/Select Out DIP, TO-92 $3.05 10.000 V, 7.500 V, 5.000 V and 2.500 V, Pin Programmable Precision Voltage Reference
    ADR510 1.0 0.35 70 4 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.0 V Precision, Low Noise, Shunt Voltage Reference
    AD1580 1.2 0.08 50 5 n/a n/a, shunt ref -40 to +85 n/a Shunt SC70, SOT23 $0.61 1.2 V Micropower, Precision Shunt Voltage Reference
    ADR512 1.2 0.3 60 4 n/a n/a shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.2 V Precision, Low Noise Shunt Voltage Reference
    ADR280 1.2 0.4 5 2.2 100 +2.4 to +5.5 -40 to +85 16µA Series SC70, SOT23 $0.76 1.20 V, Low Noise, Low Power, High PSRR, Precision Voltage Reference
    AD589 1.2 1.2 10 5 n/a n/a, Shunt Type Reference -55 to +125, 0 to +70 50µA Shunt Metal Can, SOIC $1.33 Two-Terminal IC 1.2 V Shunt Reference
    ADR1581 1.25 0.12 50 4.5 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.61 1.25 V Micropower, Precision Shunt Voltage Reference
    ADR127 1.25 0.12 3 5 5 +2.7 to +18 -40 to +125 125µA Series TSOT $0.92 1.25V, Precision Micropower LDO Voltage Reference
    ADR827 1.25 0.4 15 8 5 +2.7V to +15V -40 to +125 400µA Series MSOP $1.11 Low Power, Precision Reference and Op Amp
    ADR1500