ADR821: 2.5V Low Power, Precision Reference and Op Amp
The ADR821/ADR827 offer a combination of precision voltage reference and op amp in a 10-lead mini small outline package (MSOP). The reference and the op amp can be operated independently, offering the ...More
ADR821: 2.5V Low Power, Precision Reference and Op Amp
Product Description
The ADR821/ADR827 offer a combination of precision voltage reference and op amp in a 10-lead mini small outline package (MSOP). The reference and the op amp can be operated independently, offering the user a range of flexibility for arranging the combination. Featuring a combined operating current of less than 400 µA and 15 ppm/°C on the reference, the ADR82x is ideally suited for applications requiring precision and low power.
Available with the reference at 1.25 V and at 2.5 V, the ADR82x also comes in two grades. The reference on the A grade offers 30 ppm/°C temperature drift performance and ±0.4% initial accuracy. The B grade provides tighter temperature drift performance of 15 ppm/°C and only ±0.2% initial accuracy. All versions operate from −40°C to +125°C.
Applications
Features
- 10-lead MSOP package
- ±2.7 V to ±15 V operation
- 400 µA supply current
- Reference
°0.2% initial accuracy
15 ppm/°C temperature drift maximum
+5 mA/−3 mA output drive
- −40°C to +125°C temperature range
- On-board precision resistors
- Amplifier
Rail-to-Rail input and output
100 µV offset voltage typical @ ±15 V
50 nA bias current
Unity gain stable
No phase reversal
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADR821
2.5V Low Power, Precision Reference and Op Amp
Other Diagrams for ADR821
2.5V Low Power, Precision Reference and Op Amp
ADR821 Pin Configuration
Functional Block Diagram for ADR821
| Part# | Vout | Initial Accuracy (%) | Ref Out TC (ppm/C) | 0.1-10 Hz Noise (µV p-p) | Ref Output Current (mA) | Supply Voltage Range (V) | Temp Range(s) | Supply Current (max) | Reference Type | Package | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADR130 | +0.5/+1 Pin Programmable | 0.35 | 5 | 3 | 4 | 2V to 18V | -40 to +125 | 150µA | Series | TSOT | $0.92 | Precision, Sub-Band Gap, Series Voltage Reference |
| AD584 | +2.5/+5/+7.5/+10 Prog | 0.05 | 5 | 50 | 10 | +4.5 to +30 | -55 to +125, 0 to +70 | 1mA | Series-Multi/Select Out | DIP, TO-92 | $3.05 | 10.000 V, 7.500 V, 5.000 V and 2.500 V, Pin Programmable Precision Voltage Reference |
| ADR510 | 1.0 | 0.35 | 70 | 4 | n/a | n/a, shunt ref | -40 to +85 | n/a | Shunt | SOT23 | $0.60 | 1.0 V Precision, Low Noise, Shunt Voltage Reference |
| AD1580 | 1.2 | 0.08 | 50 | 5 | n/a | n/a, shunt ref | -40 to +85 | n/a | Shunt | SC70, SOT23 | $0.61 | 1.2 V Micropower, Precision Shunt Voltage Reference |
| ADR512 | 1.2 | 0.3 | 60 | 4 | n/a | n/a shunt ref | -40 to +85 | n/a | Shunt | SOT23 | $0.60 | 1.2 V Precision, Low Noise Shunt Voltage Reference |
| ADR280 | 1.2 | 0.4 | 5 | 2.2 | 100 | +2.4 to +5.5 | -40 to +85 | 16µA | Series | SC70, SOT23 | $0.76 | 1.20 V, Low Noise, Low Power, High PSRR, Precision Voltage Reference |
| AD589 | 1.2 | 1.2 | 10 | 5 | n/a | n/a, Shunt Type Reference | -55 to +125, 0 to +70 | 50µA | Shunt | Metal Can, SOIC | $1.33 | Two-Terminal IC 1.2 V Shunt Reference |
| ADR1581 | 1.25 | 0.12 | 50 | 4.5 | n/a | n/a, shunt ref | -40 to +85 | n/a | Shunt | SOT23 | $0.61 | 1.25 V Micropower, Precision Shunt Voltage Reference |
| ADR127 | 1.25 | 0.12 | 3 | 5 | 5 | +2.7 to +18 | -40 to +125 | 125µA | Series | TSOT | $0.92 | 1.25V, Precision Micropower LDO Voltage Reference |
| ADR827 | 1.25 | 0.4 | 15 | 8 | 5 | +2.7V to +15V | -40 to +125 | 400µA | Series | MSOP | $1.11 | Low Power, Precision Reference and Op Amp |