AD9856: CMOS 200 MHz Quadrature Digital Upconverter
The AD9856 integrates a high-speed direct-digital synthesizer (DDS), a high-performance, high-speed 12-bit Digital-to-Analog converter (DAC), clock multiplier circuitry, digital filters, and other ...More
AD9856: CMOS 200 MHz Quadrature Digital Upconverter
Product Description
The AD9856 integrates a high-speed direct-digital synthesizer (DDS), a high-performance, high-speed 12-bit Digital-to-Analog converter (DAC), clock multiplier circuitry, digital filters, and other DSP functions onto a single chip, to form a complete quadrature digital upconverter device. The AD9856 is primarily intended to function as a universal upstream and downstream I/Q modulator for interactive HFC cable network applications, where cost, size, power dissipation, and dynamic performance are critical attributes.
- Data Sheet Rev C, 01/2005 (pdf 959kB)
- (About Data Sheets)
Features
- Universal Low Cost Modulator Solution for Communications Applications
- DC to 80 MHz Output Bandwidth
- Integrated 12-Bit D/A Converter
- Programmable Sample Rate Interpolation Filter
- Programmable Reference Clock Multiplier
- Internal SIN(x)/x Compensation Filter
- >52 dB SFDR @ 40 MHz AOUT
- +3 V Single Supply Operation
- >48 dB SFDR @ 70 MHz AOUT
- >80 dB Narrowband SFDR @ 70 MHz AOUT
- Space-Saving Surface-Mount Packaging
- Bidirectional Control Bus Interface
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD9856
CMOS 200 MHz Quadrature Digital Upconverter
Other Diagrams for AD9856
CMOS 200 MHz Quadrature Digital Upconverter
AD9856 Pin Configuration
Functional Block Diagram for AD9856
| Part# | Master fclk | Resolution (Bits) | SNR (dB) | Nominal Supply (V) | I Supply total (max) | FS Iout (mA nom) | Compliance Range (V) | REFCLK Multiplier | I/O Interface | Price* (1000-4999) | Function | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD9856 | 200MHz | 12 | n/a | Single(+3) | 530mA | 10 | 1.5 | Yes | Parallel | $15.47 | DDS, Modulator, Quadrature Dig Upconv | CMOS, 12-Bit, 200 MHz, Quadrature Digital Upconverter |
| AD9857 | 200MHz | 14 | n/a | Single(+3.3) | 615mA | 20 | 1 | Yes | Serial | $15.58 | DDS, Modulator, Quadrature Dig Upconv | CMOS, 200 MSPS, 14-Bit Quadrature Digital Upconverter |
| AD9957 | 1000MHz | 14 | - | Multi(+1.8, +3.3) | 759mA | 20 | 0.5 | Yes | Serial | $21.25 | Modulator, Quadrature Dig Upconv | 1 GSPS Quadrature Digital Upconverter with 18-Bit IQ Data Path and 14-Bit DAC |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD9856 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD9856/PCB | Prodn | EVALUATION BOARDS | - | TBD | $556.60 | 11/28/2008 | N | Contact ADI | Add To Cart |
| AD9856AST | Last Time Buy | 48 ld LQFP | 48 | Ind | $16.18 | 11/28/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD9856ASTZ | Prodn | 48 ld LQFP | 48 | Ind | $15.47 | 11/28/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close