AD6620: 65MSPS Digital Receive Signal Processor
Analog Devices' innovative Diversity Receiver chipset delivers two IF-to-baseband diversity channels in a compact, comprehensive solution that incorporates Automatic Gain Control, Received Signal ...More
AD6620: 65MSPS Digital Receive Signal Processor
Product Description
Analog Devices' innovative Diversity Receiver chipset delivers two IF-to-baseband diversity channels in a compact, comprehensive solution that incorporates Automatic Gain Control, Received Signal Strength Indicator, high-resolution. Numerically Controlled Oscillator and digital filtering on-chip.
The chipset comprises Analog Devices' AD6600 dual-channel IF sampling analog-to-digital converter and AD6620 dual-channel decimating receiver chip. Configured with the appropriate external components, it can address a variety of air interface standards, including GSM, CDMA, IS136 and PHS, as well as proprietary modulation schemes for paging systems and wireless fixed access receivers.
Based on Analog Devices' next-generation receiver architecture, the Diversity Receiver replaces sensitive analog filters with digital filters for significant cost and size reductions. Complete reference designs show the optimal layout for reducing noise and minimizing cross-channel coupling.
- Data Sheet Rev A, 06/2001 (pdf 400kB)
- (About Data Sheets)
Features
- High Input Sample Rate
67 MSPS Single Channel Real
33.5 MSPS Diversity Channel Real
33.5 MSPS Single Channel Complex - NCO Frequency Translation
Worst Spur Better than –100 dBc
Tuning Resolution Better than 0.02 Hz - 2nd Order Cascaded Integrator Comb FIR Filter
Linear Phase, Fixed Coefficients
Programmable Decimation Rates: 2, 3 . . . 16
- 5th Order Cascaded Integrator
Comb FIR Filter
Linear Phase, Fixed Coefficients
Programmable Decimation Rates:
1, 2, 3 . . . 32 - Programmable Decimating RAM
Coefficient FIR Filter
Up to 134 Million Taps per Second
256 20-Bit Programmable Coefficients
Programmable Decimation Rates:
1, 2, 3 . . . 32
|
Download this Selection Table (pdf, 22,589 bytes) |
|
Last Updated: 9/2007 |
|
| Generic Part # | MSPS | GSM, EDGE/GPRS | CDMA2000 | UMTS | TDS-CDMA | |
|---|---|---|---|---|---|---|
| 1x | 3x | |||||
| AD6620 | 65 | 1 Channel (main and diversity) |
1 Channel 2 samples per chip |
1 Channel with FPGA to finish filtering 2 samples per chip |
1 Channel with FPGA to finish filtering 2 samples per chip |
1 Channel |
| AD6624 | 80 | 4 Channels 2 samples per symbol |
2 Channels 2 samples per chip |
1 Channel with FPGA for serial to parallel conversion 2 samples per chip |
1 Channel with FPGA for serial to parallel conversion 2 samples per chip |
4 Channels 1 sample per chip |
| AD6624A | 100 | 2 Channels with FPGA for serial to parallel conversion 2 samples per chip |
||||
| AD6634 | 80 | 4 Channels 2 samples per symbol |
2 Channels 4 samples per chip Digital AGC |
2 Channels 4 samples per chip Digital AGC |
2 Channels 4 samples per chip Digital AGC |
4 Channels 1 sample per chip |
| AD6635 | 80 | 8 Channels 2 samples per symbol |
4 Channels 4 samples per chip Digital AGC |
4 Channels 4 samples per chip Digital AGC |
4 Channels 4 samples per chip Digital AGC |
8 Channels 1 sample per chip |
| AD6636 | 150 | 6 Channels 4 / 8 samples per symbol |
6 Channels 4 samples per chip Digital AGC |
6 Channels 4 samples per chip Digital AGC |
6 Channels 4 samples per chip Digital AGC |
6 Channels 1 / 2 / 4 samples per chip |
| back to top | ||||||
| Generic Part # | MSPS | GSM, EDGE/GPRS | CDMA2000 | UMTS | TDS-CDMA | |
|---|---|---|---|---|---|---|
| 1x | 3x | |||||
| AD6622 | 75 |
4 Channels Serial output |
2 Channels Serial output |
1 Channel Serial output |
1 Channel Serial output |
4 Channels Serial output |
| AD6623 | 104 | 4 Channels Modulate using I/Q symbols Direct modulation xPSK Mode switching Power Ramping |
2 Channels (real output) Serial output Includes IIR filter for phase pre-distortion |
2 Channels (real output) Serial output |
2 Channels (real output) Serial output |
4 Channels Serial output Power Ramping Direct modulation |
| AD6633 | 125 | 6 Channels Modulated I/Q data VersaCREST™ Crest Reduction Engine IF/RF compensation using complex filter |
6 Channels Modulated I/Q data VersaCREST™ Crest Reduction Engine Includes IIR filter for phase pre-distortion |
6 Channels Modulated I/Q data VersaCREST™ Crest Reduction Engine IF/RF compensation using complex filter |
6 Channels Modulated I/Q data VersaCREST™ Crest Reduction Engine IF/RF compensation using complex filter |
6 Channels Modulated I/Q data VersaCREST™ Crest Reduction Engine IF/RF compensation using complex filter |
| back to top | ||||||
| Generic Part # | MSPS | GSM, EDGE/GPRS | CDMA2000 | UMTS | TDS-CDMA | |
|---|---|---|---|---|---|---|
| 1x | 3x | |||||
| AD6652 | 65 | 4 Channels 2 samples per symbol |
2 Channels with some external filtering 4 samples per chip Digital AGC |
2 Channels with some external filtering 4 samples per chip Digital AGC |
2 Channels with some external filtering 4 samples per chip Digital AGC |
4 Channels 1 sample per chip |
| AD6653 | 150 | 2 x 6 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 12 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 6 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 4 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 12 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
| AD6654 | 92.16 | 6 Channels 4 / 8 samples per symbol |
6 Channels 4 samples per chip Digital AGC |
6 Channels 4 samples per chip Digital AGC |
6 Channels 4 samples per chip Digital AGC |
6 Channels 1 / 2 / 4 samples per chip |
| AD6655 | 150 | 2 x 6 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 12 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 6 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 4 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 12 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
| back to top | ||||||
| Generic Part # | Master Clock (MSPS min) | Power Supply Voltage (Vnom) | Power Dissipation (mW max) | Description |
|---|---|---|---|---|
| AD9856 | 200 | Single (+3) | 1590 | 200 MHz Quadrature Digital Upconverter With 12-Bit Data Path |
| AD9857 | 200 | Single (3.3 V) | 2029 | 200 MSPS Quadrature Digital Upconverter with 14-bit Data Path |
| AD9957 | 1000 | Multi (1.8, 3.3) | 1800 | 1 GSPS Quadrature Digital Upconverter with 18-Bit IQ Data Path and 14-Bit DAC |
| back to top | ||||
AD6620 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD6620AS | Last Time Buy | 80 ld MQFP (14x14mm) | 80 | Ind | $20.72 | 11/28/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD6620AS-REEL | Last Time Buy | 80 ld MQFP (14x14mm) | 80 | Ind | $20.72 | 11/21/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD6620ASZ | Prodn | 80 ld MQFP (14x14mm) | 80 | Ind | $19.81 | 11/21/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD6620ASZ-REEL | Prodn | 80 ld MQFP (14x14mm) | 80 | Ind | $19.81 | 11/21/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD6620S/PCB | Obs | EVALUATION BOARDS | - | Ind | - | - | N | Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close