AD6624A: Four-Channel, 100 MSPS Digital Receive Signal Processor (RSP)
Designed for multicarrier, multimode receivers, the AD6624A is part of Analog Devices' SoftCell™ Multicarrier transceiver chipset. It is compatible with the latest IF-Sampling analog-to-digital ...More
AD6624A: Four-Channel, 100 MSPS Digital Receive Signal Processor (RSP)
Product Description
Designed for multicarrier, multimode receivers, the AD6624A is part of Analog Devices' SoftCell™ Multicarrier transceiver chipset. It is compatible with the latest IF-Sampling analog-to-digital converters including the AD6640, 12-bit and AD6644/AD6645, 14-bit devices. The AD6624 is a four channel (quad) digital receiver signal processor (RSP) with four cascaded signal-processing elements: a frequency translator, two fixed-coefficient decimating filters, and a programmable coefficient decimating filter.
The AD6624A is available in a 196-Lead BGA package.
Applications
- Data Sheet Rev 0, 03/2002 (pdf 636kB)
- (About Data Sheets)
Features
- 100 MSPS Wideband Input (14-Bit)
- Four Independent Digital Receivers in a Single Package
- Digital Re-sampling for non-Integer Decimation Rates
- 3.3 Volt CMOS
- Programmable Decimating RAM Coefficient FIR Filters
- JTAG Boundary Scan, Built in Self Test (BIST) Capability
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD6624A
Four-Channel, 100 MSPS Digital Receive Signal Processor (RSP)
Functional Block Diagram for AD6624A
|
Download this Selection Table (pdf, 22,589 bytes) |
|
Last Updated: 9/2007 |
|
| Generic Part # | MSPS | GSM, EDGE/GPRS | CDMA2000 | UMTS | TDS-CDMA | |
|---|---|---|---|---|---|---|
| 1x | 3x | |||||
| AD6620 | 65 | 1 Channel (main and diversity) |
1 Channel 2 samples per chip |
1 Channel with FPGA to finish filtering 2 samples per chip |
1 Channel with FPGA to finish filtering 2 samples per chip |
1 Channel |
| AD6624 | 80 | 4 Channels 2 samples per symbol |
2 Channels 2 samples per chip |
1 Channel with FPGA for serial to parallel conversion 2 samples per chip |
1 Channel with FPGA for serial to parallel conversion 2 samples per chip |
4 Channels 1 sample per chip |
| AD6624A | 100 | 2 Channels with FPGA for serial to parallel conversion 2 samples per chip |
||||
| AD6634 | 80 | 4 Channels 2 samples per symbol |
2 Channels 4 samples per chip Digital AGC |
2 Channels 4 samples per chip Digital AGC |
2 Channels 4 samples per chip Digital AGC |
4 Channels 1 sample per chip |
| AD6635 | 80 | 8 Channels 2 samples per symbol |
4 Channels 4 samples per chip Digital AGC |
4 Channels 4 samples per chip Digital AGC |
4 Channels 4 samples per chip Digital AGC |
8 Channels 1 sample per chip |
| AD6636 | 150 | 6 Channels 4 / 8 samples per symbol |
6 Channels 4 samples per chip Digital AGC |
6 Channels 4 samples per chip Digital AGC |
6 Channels 4 samples per chip Digital AGC |
6 Channels 1 / 2 / 4 samples per chip |
| back to top | ||||||
| Generic Part # | MSPS | GSM, EDGE/GPRS | CDMA2000 | UMTS | TDS-CDMA | |
|---|---|---|---|---|---|---|
| 1x | 3x | |||||
| AD6622 | 75 |
4 Channels Serial output |
2 Channels Serial output |
1 Channel Serial output |
1 Channel Serial output |
4 Channels Serial output |
| AD6623 | 104 | 4 Channels Modulate using I/Q symbols Direct modulation xPSK Mode switching Power Ramping |
2 Channels (real output) Serial output Includes IIR filter for phase pre-distortion |
2 Channels (real output) Serial output |
2 Channels (real output) Serial output |
4 Channels Serial output Power Ramping Direct modulation |
| AD6633 | 125 | 6 Channels Modulated I/Q data VersaCREST™ Crest Reduction Engine IF/RF compensation using complex filter |
6 Channels Modulated I/Q data VersaCREST™ Crest Reduction Engine Includes IIR filter for phase pre-distortion |
6 Channels Modulated I/Q data VersaCREST™ Crest Reduction Engine IF/RF compensation using complex filter |
6 Channels Modulated I/Q data VersaCREST™ Crest Reduction Engine IF/RF compensation using complex filter |
6 Channels Modulated I/Q data VersaCREST™ Crest Reduction Engine IF/RF compensation using complex filter |
| back to top | ||||||
| Generic Part # | MSPS | GSM, EDGE/GPRS | CDMA2000 | UMTS | TDS-CDMA | |
|---|---|---|---|---|---|---|
| 1x | 3x | |||||
| AD6652 | 65 | 4 Channels 2 samples per symbol |
2 Channels with some external filtering 4 samples per chip Digital AGC |
2 Channels with some external filtering 4 samples per chip Digital AGC |
2 Channels with some external filtering 4 samples per chip Digital AGC |
4 Channels 1 sample per chip |
| AD6653 | 150 | 2 x 6 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 12 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 6 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 4 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 12 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
| AD6654 | 92.16 | 6 Channels 4 / 8 samples per symbol |
6 Channels 4 samples per chip Digital AGC |
6 Channels 4 samples per chip Digital AGC |
6 Channels 4 samples per chip Digital AGC |
6 Channels 1 / 2 / 4 samples per chip |
| AD6655 | 150 | 2 x 6 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 12 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 6 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 4 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 12 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
| back to top | ||||||
| Generic Part # | Master Clock (MSPS min) | Power Supply Voltage (Vnom) | Power Dissipation (mW max) | Description |
|---|---|---|---|---|
| AD9856 | 200 | Single (+3) | 1590 | 200 MHz Quadrature Digital Upconverter With 12-Bit Data Path |
| AD9857 | 200 | Single (3.3 V) | 2029 | 200 MSPS Quadrature Digital Upconverter with 14-bit Data Path |
| AD9957 | 1000 | Multi (1.8, 3.3) | 1800 | 1 GSPS Quadrature Digital Upconverter with 18-Bit IQ Data Path and 14-Bit DAC |
| back to top | ||||
AD6624A Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD6624AABC | Prodn | 196 ball CSPBGA (15x15x1.50mm) | 196 | Ind | $24.05 | 11/28/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD6624AABCZ | Prodn | 196 ball CSPBGA (15x15x1.50mm) | 196 | Ind | - | 12/26/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close