AD6654: 14-Bit, 92.16 MSPS, 4 & 6-Channel Wideband IF to Base Band Receiver
The AD6654 is a mixed-signal IF to base band receiver consisting of a 14-bit, 92.16 MSPS analog-to-digital converter (ADC) and a four/six channel, multi-mode digital down converter (DDC) capable ...More
AD6654: 14-Bit, 92.16 MSPS, 4 & 6-Channel Wideband IF to Base Band Receiver
Product Description
The AD6654 is a mixed-signal IF to base band receiver consisting of a 14-bit, 92.16 MSPS analog-to-digital converter (ADC) and a four/six channel, multi-mode digital down converter (DDC) capable of processing up to six WCDMA (Wideband Code Division Multiple Access) channels. It has been optimized for the demanding filtering requirements of wideband standards such as CDMA2000, UMTS, and TD-SCDMA. The AD6654 is used as part of a radio system that digitally demodulates and filters IF sampled signals.
Product Highlights
- Integrated 14-bit, 92.16 MSPS ADC
- T/H (track-and-hold amplifier) analog input for excellent IF sampling up to 200MHz
- Six Independent Digital Filtering Channels
- RMS/Peak power monitoring of the ADC data port and 96dB range AGCs before the output ports
- Three programmable RAM coefficient filters, three halfband filters, two fixed coefficient filters, and one 5th order CIC filter per channel
- Complex filtering by combining filtering capability of multiple channels
- Three 16-bit Parallel output ports operating at up to 200MHz clock
- Blackfin® and TigerSHARC® compatible 8/16-bit Microprocessor port
- Synchronous Serial communications port is compatible with most serial interface standards, SPORT, SPI, SSR etc.
- Data Sheet Rev 0, 05/2005 (pdf 1923kB)
- (About Data Sheets)
Features
- Integrated 14-Bit , 92.16 MSPS ADC
- IF Sampling Frequencies to 200 MHz
- Internal 2.4 V Reference, 2.2 Vp-p Analog Input Range
- Internal Differential Track & Hold Analog Input
- Processes 4/6 Wideband Carriers Simultaneously
- Programmable Decimating FIR Filters, Interpolating Half Band
- Fractional Clock Multiplier to 200 MHz
- Filters and Programmable AGC Loops with 96dB range
- Three 16-bit Configurable Parallel Output Ports
- User Configurable Built in Self Test (BIST) Capability
- 8/16-bit Microport and Sport/SPI Serial Port Control
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD6654
14-Bit, 92.16 MSPS, 4 & 6-Channel Wideband IF to Base Band Receiver
Functional Block Diagram for AD6654
|
Download this Selection Table (pdf, 22,589 bytes) |
|
Last Updated: 9/2007 |
|
| Generic Part # | MSPS | GSM, EDGE/GPRS | CDMA2000 | UMTS | TDS-CDMA | |
|---|---|---|---|---|---|---|
| 1x | 3x | |||||
| AD6620 | 65 | 1 Channel (main and diversity) |
1 Channel 2 samples per chip |
1 Channel with FPGA to finish filtering 2 samples per chip |
1 Channel with FPGA to finish filtering 2 samples per chip |
1 Channel |
| AD6624 | 80 | 4 Channels 2 samples per symbol |
2 Channels 2 samples per chip |
1 Channel with FPGA for serial to parallel conversion 2 samples per chip |
1 Channel with FPGA for serial to parallel conversion 2 samples per chip |
4 Channels 1 sample per chip |
| AD6624A | 100 | 2 Channels with FPGA for serial to parallel conversion 2 samples per chip |
||||
| AD6634 | 80 | 4 Channels 2 samples per symbol |
2 Channels 4 samples per chip Digital AGC |
2 Channels 4 samples per chip Digital AGC |
2 Channels 4 samples per chip Digital AGC |
4 Channels 1 sample per chip |
| AD6635 | 80 | 8 Channels 2 samples per symbol |
4 Channels 4 samples per chip Digital AGC |
4 Channels 4 samples per chip Digital AGC |
4 Channels 4 samples per chip Digital AGC |
8 Channels 1 sample per chip |
| AD6636 | 150 | 6 Channels 4 / 8 samples per symbol |
6 Channels 4 samples per chip Digital AGC |
6 Channels 4 samples per chip Digital AGC |
6 Channels 4 samples per chip Digital AGC |
6 Channels 1 / 2 / 4 samples per chip |
| back to top | ||||||
| Generic Part # | MSPS | GSM, EDGE/GPRS | CDMA2000 | UMTS | TDS-CDMA | |
|---|---|---|---|---|---|---|
| 1x | 3x | |||||
| AD6622 | 75 |
4 Channels Serial output |
2 Channels Serial output |
1 Channel Serial output |
1 Channel Serial output |
4 Channels Serial output |
| AD6623 | 104 | 4 Channels Modulate using I/Q symbols Direct modulation xPSK Mode switching Power Ramping |
2 Channels (real output) Serial output Includes IIR filter for phase pre-distortion |
2 Channels (real output) Serial output |
2 Channels (real output) Serial output |
4 Channels Serial output Power Ramping Direct modulation |
| AD6633 | 125 | 6 Channels Modulated I/Q data VersaCREST™ Crest Reduction Engine IF/RF compensation using complex filter |
6 Channels Modulated I/Q data VersaCREST™ Crest Reduction Engine Includes IIR filter for phase pre-distortion |
6 Channels Modulated I/Q data VersaCREST™ Crest Reduction Engine IF/RF compensation using complex filter |
6 Channels Modulated I/Q data VersaCREST™ Crest Reduction Engine IF/RF compensation using complex filter |
6 Channels Modulated I/Q data VersaCREST™ Crest Reduction Engine IF/RF compensation using complex filter |
| back to top | ||||||
| Generic Part # | MSPS | GSM, EDGE/GPRS | CDMA2000 | UMTS | TDS-CDMA | |
|---|---|---|---|---|---|---|
| 1x | 3x | |||||
| AD6652 | 65 | 4 Channels 2 samples per symbol |
2 Channels with some external filtering 4 samples per chip Digital AGC |
2 Channels with some external filtering 4 samples per chip Digital AGC |
2 Channels with some external filtering 4 samples per chip Digital AGC |
4 Channels 1 sample per chip |
| AD6653 | 150 | 2 x 6 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 12 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 6 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 4 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 12 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
| AD6654 | 92.16 | 6 Channels 4 / 8 samples per symbol |
6 Channels 4 samples per chip Digital AGC |
6 Channels 4 samples per chip Digital AGC |
6 Channels 4 samples per chip Digital AGC |
6 Channels 1 / 2 / 4 samples per chip |
| AD6655 | 150 | 2 x 6 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 12 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 6 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 4 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
2 x 12 Channels - external Channelization Filters Required Fast Level Detect and Power Monitor |
| back to top | ||||||
| Generic Part # | Master Clock (MSPS min) | Power Supply Voltage (Vnom) | Power Dissipation (mW max) | Description |
|---|---|---|---|---|
| AD9856 | 200 | Single (+3) | 1590 | 200 MHz Quadrature Digital Upconverter With 12-Bit Data Path |
| AD9857 | 200 | Single (3.3 V) | 2029 | 200 MSPS Quadrature Digital Upconverter with 14-bit Data Path |
| AD9957 | 1000 | Multi (1.8, 3.3) | 1800 | 1 GSPS Quadrature Digital Upconverter with 18-Bit IQ Data Path and 14-Bit DAC |
| back to top | ||||
AD6654 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD6654/PCB | Obs | EVALUATION BOARDS | - | Ind | - | - | N | Contact ADI | Contact ADI |
| AD6654/PCBZ | Prodn | EVALUATION BOARDS | - | Ind | $657.80 | 11/22/2008 | Y | Contact ADI | Add To Cart |
| AD6654BBC | Prodn | 256 Ball CSPBGA (17x17mm) | 256 | Comm. | $94.93 | 12/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD6654BBCZ | Prodn | 256 Ball CSPBGA (17x17mm) | 256 | Comm. | $86.29 | 11/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD6654CBC | Prodn | 256 Ball CSPBGA (17x17mm) | 256 | Comm. | $86.63 | 11/22/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD6654CBCZ | Prodn | CHIP SCALE BGA | 256 | Comm. | $78.75 | 11/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close