AD5930: Programmable Frequency Sweep and Output Burst Waveform Generator
The AD5930 is a waveform generator with programmable frequency sweep and output burst capability. Utilizing embedded digital processing allowing enhanced frequency control the device generates ...More
AD5930: Programmable Frequency Sweep and Output Burst Waveform Generator
Product Description
The AD5930 is a waveform generator with programmable frequency sweep and output burst capability. Utilizing embedded digital processing allowing enhanced frequency control the device generates synthesized analog or digital frequency-stepped waveforms. Because frequency profiles are preprogrammed continuous write cycles are eliminated, thereby freeing up valuable DSP/µController resources. Waveforms start from a known phase and are incremented phase continuously allowing phase shifts to be easily determined.
The AD5930 can be operated in three modes. In continuous output mode the device outputs the required frequency for a defined length of time and then steps to the next frequency. The length of time the device outputs a particular frequency can be either preprogrammed and the device increments the frequency automatically or alternatively can be incremented externally via the CTRL pin. In Burst mode, the device outputs it’s frequency for a length of time and then returns to midscale for a further predefined length of time before stepping to the next frequency. In MSB mode a digital output is generated.
To program the device, the user enters the start frequency, the increment step size, the number of increments to be made and the time interval the part stays at each frequency. The frequency profile can be initiated by toggling the CTRL pin.
A number of different sweep profiles are offered. Frequencies can be stepped in triangular-sweep mode continuously sweeping up and down through the frequency range or in saw-sweep mode sweeping up but returning to the initial frequency before initiating the sweep again. In addition a single frequency or burst can generate without any sweep.
The AD5930 is written to via a 3-wire serial interface, which operates at clock rates up to 40 MHz. The device operates with a power supply from 2.3 V to 5.5 V and has a standby function which allows sections of the device that are not being used to be powered down.
The AD5930 is available in a 20-lead TSSOP package.
Applications
1 Protected by US Patent Number 6747583, other patents pending.
Design Tools
ADIsimDDS™
The purpose of this tool is to assist a user in selecting and evaluating An...
Features
- Programmable frequency profile No external components necessary
- Output frequency up to 25 MHz
- Pre-programmable frequency profile minimizes number of DSP/µcontroller writes Sinusoidal/triangular/square wave outputs
- Automatic or single pin control of frequency stepping
- Burst and listen capability
- Waveform starts at known phase Increments at 0° phase or phase continuously
- Power-down mode: 20 µA
- Power supply: 2.3 V to 5.5 V
- Automotive temperature range:
−40°C to +125°C - 20-lead pb-free TSSOP
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD5930
Programmable Frequency Sweep and Output Burst Waveform Generator
Other Diagrams for AD5930
Programmable Frequency Sweep and Output Burst Waveform Generator
AD5930 Pin Configuration
Functional Block Diagram for AD5930
AD9913 - Low Power 250 MSPS 10-Bit DAC 1.8 V CMOS Direct Digital Synthesizer
| Part# | Master fclk | Resolution (Bits) | Tuning Word Width (bits) | Nominal Supply (V) | I Supply total (max) | FS Iout (mA nom) | Compliance Range (V) | REFCLK Multiplier | On-Board Comparator | I/O Interface | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD9913 | 250MHz | 10 | 32 | Single(+1.8) | 63.5mA | 4.6 | 0.8 | Yes | No | Parallel, Serial | $9.77 | Low power 250 MSPS DDS with 10 bit DAC output |
| AD9833 | 25MHz | 10 | 28 | Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) | 5.5mA | 3 | 0.65 | No | No | Serial | $4.00 | 25 MHz, Serial Input, Programmable DDS Waveform Generator |
| AD9831 | 25MHz | 10 | 32 | Single(+3.3), Single(+3.6), Single(+5) | 15mA | 4 | 1.5 | No | No | Parallel | $6.33 | CMOS, 25 MHz Parallel Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table |
| AD9832 | 25MHz | 10 | 32 | Single(+3.3), Single(+3.6), Single(+5) | 15mA | 4 | 1.35 | No | No | Serial | $5.06 | CMOS, 25 MHz Serial Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table |
| AD5930 | 50MHz | 10 | 24 | Single(+2.3 to +5.5) | 8mA | 3.1 | 0.8 | No | No | Serial | $6.38 | Programmable Frequency Sweep and Output Burst Waveform Generator |
| AD5932 | 50MHz | 10 | 24 | Single(+2.3 to +5.5) | 8mA | n/a | n/a | Yes | No | Serial | $4.15 | Programmable Single-Scan Waveform Generator |
| AD9830 | 50MHz | 10 | 32 | Single(+5) | 60mA | 20 | 1 | No | No | Parallel | $11.08 | CMOS, 50 MHz Parallel Load DDS with On-Chip 10-Bit DAC & Sine Lookup Table |
| AD9835 | 50MHz | 10 | 32 | Single(+5) | 40mA | 4 | 1.35 | No | No | Serial | $5.82 | CMOS, Serial Input, 50 MHz DDS with On-Chip 10-Bit DAC |
| AD9834 | 75MHz | 10 | 28 | Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) | 8.7mA | 3 | 0.8 | No | Yes | Serial | $5.01 | Low Power, 50 MHz Serial Input DDS With On-Board Comparator |
| AD9850 | 125MHz | 10 | 32 | Single(+3.3), Single(+5) | 96mA | 20 | 1.5 | No | Yes | Parallel, Serial | $12.14 | CMOS, 125 MHz Serial/Byte-Parallel Input, Complete DDS |
| AD9851 | 180MHz | 10 | 32 | Single(+3), Single(+3.3), Single(+3.6), Single(+5) | 130mA | 20 | 1.5 | Yes | Yes | Parallel, Serial | $13.56 | 180 MHz Complete DDS |