AD5932:  Programmable Single-Scan Waveform Generator

The AD5932 is a waveform generator providing a programmable frequency scan. Utilizing embedded digital processing allowing enhanced frequency control the device generates synthesized analog or ...More

AD5932:  Programmable Single-Scan Waveform Generator

Product Description

The AD5932 is a waveform generator providing a programmable frequency scan. Utilizing embedded digital processing allowing enhanced frequency control the device generates synthesized analog or digital frequency-stepped waveforms. Because frequency profiles are preprogrammed continuous write cycles are eliminated, thereby freeing up valuable DSP/µController resources. Waveforms start from a known phase and are incremented phase continuously allowing phase shifts to be easily determined.

To program the device, the user enters the start frequency, the increment step size, the number of increments to be made and the time interval the part stays at each frequency. The frequency profile can be initiated by toggling the CTRL pin.

A number of different scan profiles are offered. The user can choose to output the last frequency in the scan continuously, or can choose to return to midscale.

The AD5932 is written to via a 3-wire serial interface, which operates at clock rates up to 40 MHz. The device operates with a power supply from 2.3 V to 5.5 V and has a standby function which allows sections of the device that are not being used to be powered down.

The AD5932 is available in a 16-pin TSSOP package.

Applications

  • Frequency Scan
  • Network/Impedance Measurements
  • Incremental Frequency stimulus
  • Sensory Applications—Proximity and Motion
  • BFSK
  • Features

    • Programmable frequency profile—no external components necessary
    • Output frequency up to 25 Mhz
    • Predefined frequency profile minimizes number of DSP/µcontroller writes
    • Sinusoidal/triangular/square wave outputs
    • Powerdown mode (20 µA)
    • +2.3 V to +5.5 V power supply
    • Extended temperature range −40°C to +105°C
    • 16-pin TSSOP

    Diagrams

    AD5932 Diagram
    Functional Block Diagram for AD5932

    Specifications

    Compliance Range (V) n/a
    FS Iout (mA nom) n/a
    I Supply total (max) 8mA
    I/O Interface Serial
    Master fclk 50MHz
    Nominal Supply (V) Single(+2.3 to +5.5)
    On-Board Comparator No
    REFCLK Multiplier Yes
    Resolution (Bits) 10bit

    Explore Other Products

    AD9913 - Low Power 250 MSPS 10-Bit DAC 1.8 V CMOS Direct Digital Synthesizer

    Subscribe to New Products Feed
    Part# Master fclk Resolution (Bits) Tuning Word Width (bits) Nominal Supply (V) I Supply total (max) FS Iout (mA nom) Compliance Range (V) REFCLK Multiplier On-Board Comparator I/O Interface Price* (1000-4999) Product Description
    AD9913 250MHz 10 32 Single(+1.8) 63.5mA 4.6 0.8 Yes No Parallel, Serial $9.77 Low power 250 MSPS DDS with 10 bit DAC output
    AD9833 25MHz 10 28 Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) 5.5mA 3 0.65 No No Serial $4.00 25 MHz, Serial Input, Programmable DDS Waveform Generator
    AD9831 25MHz 10 32 Single(+3.3), Single(+3.6), Single(+5) 15mA 4 1.5 No No Parallel $6.33 CMOS, 25 MHz Parallel Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table
    AD9832 25MHz 10 32 Single(+3.3), Single(+3.6), Single(+5) 15mA 4 1.35 No No Serial $5.06 CMOS, 25 MHz Serial Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table
    AD5930 50MHz 10 24 Single(+2.3 to +5.5) 8mA 3.1 0.8 No No Serial $6.38 Programmable Frequency Sweep and Output Burst Waveform Generator
    AD5932 50MHz 10 24 Single(+2.3 to +5.5) 8mA n/a n/a Yes No Serial $4.15 Programmable Single-Scan Waveform Generator
    AD9830 50MHz 10 32 Single(+5) 60mA 20 1 No No Parallel $11.08 CMOS, 50 MHz Parallel Load DDS with On-Chip 10-Bit DAC & Sine Lookup Table
    AD9835 50MHz 10 32 Single(+5) 40mA 4 1.35 No No Serial $5.82 CMOS, Serial Input, 50 MHz DDS with On-Chip 10-Bit DAC
    AD9834 75MHz 10 28 Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) 8.7mA 3 0.8 No Yes Serial $5.01 Low Power, 50 MHz Serial Input DDS With On-Board Comparator
    AD9850 125MHz 10 32 Single(+3.3), Single(+5) 96mA 20 1.5 No Yes Parallel, Serial $12.14 CMOS, 125 MHz Serial/Byte-Parallel Input, Complete DDS
    AD9851 180MHz 10 32 Single(+3), Single(+3.3), Single(+3.6), Single(+5) 130mA 20 1.5 Yes Yes Parallel, Serial $13.56 180 MHz Complete DDS
    AD9852