AD9851:  180 MHz Complete DDS synthesizer

The AD9851 is a highly integrated device that uses advanced DDS technology, coupled with an internal high-speed, high performance D/A converter, and comparator, to form a ...More

AD9851:  180 MHz Complete DDS synthesizer

Product Description

The AD9851 is a highly integrated device that uses advanced DDS technology, coupled with an internal high-speed, high performance D/A converter, and comparator, to form a digitally-programmable frequency synthesizer and clock generator function. When referenced to an accurate clock source, the AD9851 generates a stable frequency and phase-programmable digitized analog output sinewave. This sinewave can be used directly as a frequency source, or internally converted to a square wave for agile-clock generator applications.

The AD9851's innovative high-speed DDS core provides a 32-bit frequency tuning word, which results in an output tuning resolution of 40 milli-Hertz, for a 180 MHz reference clock. The AD9851 contains a unique X6 reference clock multiplier circuit that obviates the need for a high-speed reference oscillator. The 6X PLL multiplier has minimal impact on SFDR and phase noise characteristics. The device provides 5-bits of digitally-controlled phase modulation which enables phase shifting of its output in increments of 180°, 90°, 45°, 22.5°, 11.25°, and any combination thereof.

Features

  • 180 MHz Clock Rate with Selectable 6x Reference Clock Multiplier
  • On-Chip High Performance 10-Bit DAC and High Speed Comparator with Hysteresis
  • SFDR >43 dB @ 70 MHz AOUT
  • 32-Bit Frequency Tuning Word
  • Simplified Control Interface: Parallel or Serial Asynchronous Loading Format
  • 5-Bit Phase Modulation and Offset Capability
  • Comparator Jitter <80 ps p-p @ 20 MHz
  • 2.7 V to 5.25 V Single-Supply Operation
  • Low Power: 555 mW @ 180 MHz
  • Power-Down Function, 4 mW @ 2.7V
  • Ultrasmall 28-Lead SSOP Packaging

Diagrams

AD9851 Diagram
Functional Block Diagram for AD9851

Specifications

Compliance Range (V) 1.5V
FS Iout (mA nom) 20mA
I Supply total (max) 130mA
I/O Interface Parallel,Serial
Master fclk 180MHz
Nominal Supply (V) Single(+3),Single(+3.3),Single(+3.6),Single(+5)
On-Board Comparator Yes
REFCLK Multiplier Yes
Resolution (Bits) 10bit

AD9913 - Low Power 250 MSPS 10-Bit DAC 1.8 V CMOS Direct Digital Synthesizer

Subscribe to New Products Feed
Part# Master fclk Resolution (Bits) Tuning Word Width (bits) Nominal Supply (V) I Supply total (max) FS Iout (mA nom) Compliance Range (V) REFCLK Multiplier On-Board Comparator I/O Interface Price* (1000-4999) Product Description
AD9913 250MHz 10 32 Single(+1.8) 63.5mA 4.6 0.8 Yes No Parallel, Serial $9.77 Low power 250 MSPS DDS with 10 bit DAC output
AD9833 25MHz 10 28 Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) 5.5mA 3 0.65 No No Serial $4.00 25 MHz, Serial Input, Programmable DDS Waveform Generator
AD9831 25MHz 10 32 Single(+3.3), Single(+3.6), Single(+5) 15mA 4 1.5 No No Parallel $6.33 CMOS, 25 MHz Parallel Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table
AD9832 25MHz 10 32 Single(+3.3), Single(+3.6), Single(+5) 15mA 4 1.35 No No Serial $5.06 CMOS, 25 MHz Serial Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table
AD5930 50MHz 10 24 Single(+2.3 to +5.5) 8mA 3.1 0.8 No No Serial $6.38 Programmable Frequency Sweep and Output Burst Waveform Generator
AD5932 50MHz 10 24 Single(+2.3 to +5.5) 8mA n/a n/a Yes No Serial $4.15 Programmable Single-Scan Waveform Generator
AD9830 50MHz 10 32 Single(+5) 60mA 20 1 No No Parallel $11.08 CMOS, 50 MHz Parallel Load DDS with On-Chip 10-Bit DAC & Sine Lookup Table
AD9835 50MHz 10 32 Single(+5) 40mA 4 1.35 No No Serial $5.82 CMOS, Serial Input, 50 MHz DDS with On-Chip 10-Bit DAC
AD9834 75MHz 10 28 Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) 8.7mA 3 0.8 No Yes Serial $5.01 Low Power, 50 MHz Serial Input DDS With On-Board Comparator
AD9850 125MHz 10 32 Single(+3.3), Single(+5) 96mA 20 1.5 No Yes Parallel, Serial $12.14 CMOS, 125 MHz Serial/Byte-Parallel Input, Complete DDS
AD9851 180MHz 10 32 Single(+3), Single(+3.3), Single(+3.6), Single(+5) 130mA 20 1.5 Yes Yes Parallel, Serial $13.56 180 MHz Complete DDS
AD9852 300MHz 12 48 Single(+3.3)