AD9953:  400 MSPS 14-Bit DAC 1.8 V CMOS Direct Digital Synthesizer with 1024x32 RAM

The AD9953 is a 400 MSPS DDS product that includes an integrated 14-bit DAC and 1024 element x 32 bit RAM. The device is capable of generating sinusoids of up to 160 MHz. The RAM can be configured to ...More

AD9953:  400 MSPS 14-Bit DAC 1.8 V CMOS Direct Digital Synthesizer with 1024x32 RAM

Product Description

The AD9953 is a 400 MSPS DDS product that includes an integrated 14-bit DAC and 1024 element x 32 bit RAM. The device is capable of generating sinusoids of up to 160 MHz. The RAM can be configured to drive either the frequency tuning word (for frequency modulation) or the phase offset word (for phase modulation). There is a 25 Mbit/sec serial I/O port for read/write operations. The DDS operates with a 32-bit frequency tuning word and has a 32-bit phase offset word. The device includes synchronization inputs and outputs to allow the designer to synchronize the device to an external source, or to synchronize other devices to the AD9953. Due to process and design innovations, the device consumes less than 200 mW of power when operating at 400MSPS. The device comes in a 48 lead EPAD-QFP package.

Features

  • 400 MSPS Internal Clock Speed
  • Integrated 14-Bit D/A Converter
  • 32-Bit Frequency Tuning Word, Phase Offset Word
  • 25 Mbit/Sec Serial I/O Port
  • 1.8 V Power Supply
  • Software And Hardware Power Down Control
  • Support For 5 V Input Levels On
    Most Digital Inputs
  • Refclk Multiplier (4x To 20x)
  • Internal Oscillator (Can Be
    Driven By A Crystal)
  • Phase Modulation Capability
  • Multi-Chip Synchronization

Diagrams

AD9953 Diagram
Functional Block Diagram for AD9953

Specifications

Compliance Range (V) 2.05V
FS Iout (mA nom) 10mA
I Supply total (max) n/a
I/O Interface Serial
Master fclk 400MHz
Nominal Supply (V) Multi(+1.8, +3.3),Single(+1.8)
On-Board Comparator No
REFCLK Multiplier Yes
Resolution (Bits) 14bit

AD9913 - Low Power 250 MSPS 10-Bit DAC 1.8 V CMOS Direct Digital Synthesizer

Subscribe to New Products Feed
Part# Master fclk Resolution (Bits) Tuning Word Width (bits) Nominal Supply (V) I Supply total (max) FS Iout (mA nom) Compliance Range (V) REFCLK Multiplier On-Board Comparator I/O Interface Price* (1000-4999) Product Description
AD9913 250MHz 10 32 Single(+1.8) 63.5mA 4.6 0.8 Yes No Parallel, Serial $9.77 Low power 250 MSPS DDS with 10 bit DAC output
AD9833 25MHz 10 28 Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) 5.5mA 3 0.65 No No Serial $4.00 25 MHz, Serial Input, Programmable DDS Waveform Generator
AD9831 25MHz 10 32 Single(+3.3), Single(+3.6), Single(+5) 15mA 4 1.5 No No Parallel $6.33 CMOS, 25 MHz Parallel Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table
AD9832 25MHz 10 32 Single(+3.3), Single(+3.6), Single(+5) 15mA 4 1.35 No No Serial $5.06 CMOS, 25 MHz Serial Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table
AD5930 50MHz 10 24 Single(+2.3 to +5.5) 8mA 3.1 0.8 No No Serial $6.38 Programmable Frequency Sweep and Output Burst Waveform Generator
AD5932 50MHz 10 24 Single(+2.3 to +5.5) 8mA n/a n/a Yes No Serial $4.15 Programmable Single-Scan Waveform Generator
AD9830 50MHz 10 32 Single(+5) 60mA 20 1 No No Parallel $11.08 CMOS, 50 MHz Parallel Load DDS with On-Chip 10-Bit DAC & Sine Lookup Table
AD9835 50MHz 10 32 Single(+5) 40mA 4 1.35 No No Serial $5.82 CMOS, Serial Input, 50 MHz DDS with On-Chip 10-Bit DAC
AD9834 75MHz 10 28 Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) 8.7mA 3 0.8 No Yes Serial $5.01 Low Power, 50 MHz Serial Input DDS With On-Board Comparator
AD9850 125MHz 10 32 Single(+3.3), Single(+5) 96mA 20 1.5 No Yes Parallel, Serial $12.14 CMOS, 125 MHz Serial/Byte-Parallel Input, Complete DDS
AD9851 180MHz 10 32 Single(+3), Single(+3.3), Single(+3.6), Single(+5) 130mA 20 1.5 Yes Yes Parallel, Serial $13.56 180 MHz Complete DDS
AD9852 300MHz 12 48 Single(+3.3) 922mA 20