AD9913:  Low Power 250 MSPS 10-Bit DAC 1.8 V CMOS Direct Digital Synthesizer

The AD9913 is a complete direct digital synthesizer (DDS) designed to meet the stringent power consumption limits of portable, handheld, and battery-powered equipment. The AD9913 features a 10-bit ...More

AD9913:  Low Power 250 MSPS 10-Bit DAC 1.8 V CMOS Direct Digital Synthesizer

Product Description

The AD9913 is a complete direct digital synthesizer (DDS) designed to meet the stringent power consumption limits of portable, handheld, and battery-powered equipment. The AD9913 features a 10-bit digital-to-analog converter (DAC) operating up to 250 MSPS. The AD9913 uses advanced DDS technology, coupled with an internal high speed, high performance DAC to form a complete, digitally-programmable, high frequency synthesizer capable of generating a frequency agile analog output sinusoidal waveform at up to 100 MHz.

The AD9913 provides fast frequency hopping and fine tuning resolution. The AD9913 also offers fine resolution phase offset control. Control words are loaded into the AD9913 through the serial or parallel I/O port. The AD9913 also supports a user-defined linear sweep mode of operation for generating highly linearized swept waveforms of frequency. To support various methods of generating a system clock, the AD9913 includes an oscillator, allowing a simple crystal to be used as the frequency reference, as well as a high speed clock multiplier to convert the reference clock frequency up to the full system clock rate. For power saving considerations, many of the individual blocks of the AD9913 can be powered down when not in use.

The AD9913 operates over the extended industrial temperature range of −40°C to +85°C.

Applications

  • Portable and handheld equipment
  • Agile LO frequency synthesis
  • Programmable clock generator
  • FM chirp source for radar and scanning systems
  • Data Sheet, Rev. 0, 10/07

    Features

    • 50 mW at up to 250 MSPS internal clock speed
    • 100 MHz analog output
    • Integrated 10-bit DAC
    • 0.058 Hz or better frequency resolution
    • Phase noise ≤ –135 dBc per Hz @ 1 kHz offset (DAC output)
      (<115 dBc per Hz when using on-board PLL multiplier)
    • Programmable modulus in frequency equation
    • 0.022° phase tuning resolution
    • Excellent dynamic performance
      >80 dB SFDR @ 100 MHz (±100 kHz offset) AOUT
    • Automatic linear frequency sweeping capability
    • 8 frequency or phase offset profiles
    • 1.8 V power supply
    • Software and hardware controlled power-down

    Diagrams

    AD9913 Diagram
    Functional Block Diagram for AD9913

    Specifications

    Compliance Range (V) 0.8V
    FS Iout (mA nom) 4.6mA
    I Supply total (max) 63.5mA
    I/O Interface Parallel,Serial
    Master fclk 250MHz
    Nominal Supply (V) Single(+1.8)
    On-Board Comparator No
    REFCLK Multiplier Yes
    Resolution (Bits) 10bit

    Explore Other Products

    AD9913 - Low Power 250 MSPS 10-Bit DAC 1.8 V CMOS Direct Digital Synthesizer

    Subscribe to New Products Feed
    Part# Master fclk Resolution (Bits) Tuning Word Width (bits) Nominal Supply (V) I Supply total (max) FS Iout (mA nom) Compliance Range (V) REFCLK Multiplier On-Board Comparator I/O Interface Price* (1000-4999) Product Description
    AD9913 250MHz 10 32 Single(+1.8) 63.5mA 4.6 0.8 Yes No Parallel, Serial $9.77 Low power 250 MSPS DDS with 10 bit DAC output
    AD9833 25MHz 10 28 Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) 5.5mA 3 0.65 No No Serial $4.00 25 MHz, Serial Input, Programmable DDS Waveform Generator
    AD9831 25MHz 10 32 Single(+3.3), Single(+3.6), Single(+5) 15mA 4 1.5 No No Parallel $6.33 CMOS, 25 MHz Parallel Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table
    AD9832 25MHz 10 32 Single(+3.3), Single(+3.6), Single(+5) 15mA 4 1.35 No No Serial $5.06 CMOS, 25 MHz Serial Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table
    AD5930 50MHz 10 24 Single(+2.3 to +5.5) 8mA 3.1 0.8 No No Serial $6.38 Programmable Frequency Sweep and Output Burst Waveform Generator
    AD5932 50MHz 10 24 Single(+2.3 to +5.5) 8mA n/a n/a Yes No Serial $4.15 Programmable Single-Scan Waveform Generator
    AD9830 50MHz 10 32 Single(+5) 60mA 20 1 No No Parallel $11.08 CMOS, 50 MHz Parallel Load DDS with On-Chip 10-Bit DAC & Sine Lookup Table
    AD9835 50MHz 10 32 Single(+5) 40mA 4 1.35 No No Serial $5.82 CMOS, Serial Input, 50 MHz DDS with On-Chip 10-Bit DAC
    AD9834 75MHz 10 28 Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) 8.7mA 3 0.8 No Yes Serial $5.01 Low Power, 50 MHz Serial Input DDS With On-Board Comparator
    AD9850 125MHz 10 32 Single(+3.3), Single(+5) 96mA 20 1.5 No Yes Parallel, Serial $12.14 CMOS, 125 MHz Serial/Byte-Parallel Input, Complete DDS
    AD9851 180MHz 10 32 Single(+3), Single(+3.3), Single(+3.6), Single(+5) 130mA 20 1.5 Yes Yes Parallel, Serial $13.56 180 MHz Complete DDS
    AD9852 300MHz