AD8302:  2.7GHz RF / IF Gain Phase Detector

Monolithic Silicon Bipolar, Measurement of Amplitude / Phase

The AD8302 is a fully integrated RF IC for measuring amplitude and the phase between two independent input signals. The device ...More

AD8302:  2.7GHz RF / IF Gain Phase Detector

Product Description

Monolithic Silicon Bipolar, Measurement of Amplitude / Phase

The AD8302 is a fully integrated RF IC for measuring amplitude and the phase between two independent input signals. The device can be used from low frequencies up to 2.7GHz.

The AD8302 integrates two closely matched wideband logarithmic amplifiers, a wideband linear multiplier / phase detector, precision 1.8V reference, and analog output scaling circuits.

The applied input signal can range from -60dBm to 0dBm (ref 50ohm), which corresponds to a 60dB dynamic range.

The AD8302 output provides an accurate amplitude measurement over +/-30dB range scaled to 30mV/dB and the phase measurement over a 0 to 180 degree range scaled to 10mV/degree.

The device has been tested for use over the common Cellular bands (900MHz, 1.8GHz, 2.2GHz) and specified for operation out to 2.7GHz.

The AD8302 is supplied in 14-lead Thin Shrunk Small Outline (TSSOP) package, and fully specified over -40 to 85 degC temperature range.

Features

  • Measures Independently both Gain/Loss and Phase
  • Operation from Low frequencies up to 2.7GHz
  • Dual Matched Logarithmic Amplifiers with Phase Detector
  • Gain Measurement range -30 to +30dB
  • Phase Measurement range from 0 to
    180 degree
  • Integrated Voltage Reference and Output Voltage Circuits
  • Single 2.7-5.5 V Supply

Diagrams

AD8302 Diagram
Functional Block Diagram for AD8302

Specifications

RF Frequency (MHz) 2700
Dynamic Range (dB) 60dB
Temp Stability (dB) ±1dB
Phase Accuracy (deg) ±1Deg
Response Time (ns typ) 60ns
Voltage Supply (V) 2.7 to 5.5
Supply Current (max) 19mA
Package 14-Lead TSSOP

Explore Other Products

ADL5513 - 1 MHz to 4 GHz, 80 dB Logarithmic Detector/Controller

Subscribe to New Products Feed
Part# Product Description RF Frequency (MHz) Dynamic Range (dB) Temp Stability (dB) Response Time (ns typ) Voltage Supply (V) Supply Current (max) Package Price* (1000-4999)
AD606 Limiter Output - 80 - 400 4.5 to 5.5 13 16-Lead DIP, 16-Lead SOIC $22.00
AD640 Military Specified Part Available - 50 ±1 10 +/- 4.5 to +/- 7.5 44 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC $36.48
AD641 Military Specified Part Available - 44 ±1 10 +/- 4.5 to +/- 7.5 44 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC $32.82
AD8302 Dual-Channel Gain and Phase Outputs 2,700 60 ±1 60 2.7 to 5.5 19 14-Lead TSSOP $12.14
AD8306 Military Specified Part Available 5 to 400 100 ±1 73 2.7 to 5.5 16 16-Lead SOP $14.67
AD8307 High Dynamic Range dc to 500 92 ±1 400 2.7 to 5.5 8 8-Lead SOIC/DIP $6.07
AD8309 Limiter Output 5 to 500 100 ±1 67 2.7 to 5.5 16 16-Lead TSSOP $7.84
AD8310 High Dynamic Range dc to 440 100 ±1 15 2.7 to 5.5 8 8-Lead SOIC $4.00
AD8311 Low Power for Battery Operation 100 to 2500 50 ±0.5 150 2.7 to 5.5 8.5 WLCSP $1.27
AD8312 Low Power for Battery Operation 50 to 3500 45 ±0.5 70 2.7 to 5.5 4.2 WLCSP $1.27
AD8313 Industry Standard 100 to 2500 70 ±1.25 40 2.7 to 5.5 14 8-Lead uSOIC $7.99
AD8314 Industry Standard 100 to 2700 45 ±1 70 2.7 to 5.5 4.5 8-Lead uSOIC/CSP $1.10
AD8315 Low Power for Battery Operation 100 to 2500 50 ±1 150 2.7 to 5.5 8.5 8-Lead uSOIC $4.00
AD8317 Available in Die 1 to 10000 55 ±0.5 6 3 to 5.5 20 8-Lead CSP $3.98
AD8318 Integrated Temp Sensor 1 to 8000 70 ±0.5 10 4.5 to 5.5 68 16-Lead CSP $5.05
AD8319 Pin-compatible with AD8317 1 to 10000 45 ±0.5 6 3 to 5.5 22 8-Lead CSP $1.77
ADL5513 125°C Operation, Broadband 1 to 4000 80 ±0.5 20 2.7 to 5.5 - 16-Lead CSP $5.