AD8306:  5 - 400 MHz, 100 dB High Precision Limiting - Logarithmic Amplifier

The AD8306 is a complete IF limiting amplifier, providing both an accurate logarithmic (decibel) measure of the input signal (the RSSI function) over a dynamic range of 100 dB, and a programmable ...More

AD8306:  5 - 400 MHz, 100 dB High Precision Limiting - Logarithmic Amplifier

Product Description

The AD8306 is a complete IF limiting amplifier, providing both an accurate logarithmic (decibel) measure of the input signal (the RSSI function) over a dynamic range of 100 dB, and a programmable limiter output, useful from 5 MHz to 400 MHz.

An evaluation board is available for this product and may be ordered using the following product number: AD8306-EVAL. Schematic and layout for this evaluation board is contained in the product datasheet.

Features

  • Complete, Fully Calibrated Log-Limiting IF Amplifier
  • 100 dB Dynamic Range: –91 dBV to +9 dBV
  • Stable RSSI Scaling Over Temperature and Supplies:
    20 mV/dB Slope, –95 dBm Intercept
    ±0.4 dB RSSI Linearity up to 200 MHz
  • Fully Differential Inputs, RIN = 1 kΩ,
    CIN = 2.5 pF
  • Single Supply of +2.7 V to +6.5 V at
    16 mA Typical
  • Programmable Limiter Gain and
    Output Current
    Differential Outputs to 10 mA,
    2.4 V p-p
    Overall Gain 90 dB, Bandwidth 400 MHz
    Constant Phase (Typical ±56 ps
    Delay Skew)
  • 500 ns Power-Up Time, <1 mA
    Sleep Current

Diagrams

AD8306 Diagram
Functional Block Diagram for AD8306

Specifications

RF Frequency (MHz) 5 to 400
Dynamic Range (dB) 100dB
Temp Stability (dB) ±1dB
Phase Accuracy (deg) ±2Deg
Response Time (ns typ) 73ns
Voltage Supply (V) 2.7 to 5.5
Supply Current (max) 16mA
Limiter Output Yes
AC Linearity (± dB) 0.4dB
Power Consumption (mW) 80mW
Package 16-Lead SOP

ADL5513 - 1 MHz to 4 GHz, 80 dB Logarithmic Detector/Controller

Subscribe to New Products Feed
Part# Product Description RF Frequency (MHz) Dynamic Range (dB) Temp Stability (dB) Response Time (ns typ) Voltage Supply (V) Supply Current (max) Package Price* (1000-4999)
AD606 Limiter Output - 80 - 400 4.5 to 5.5 13 16-Lead DIP, 16-Lead SOIC $22.00
AD640 Military Specified Part Available - 50 ±1 10 +/- 4.5 to +/- 7.5 44 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC $36.48
AD641 Military Specified Part Available - 44 ±1 10 +/- 4.5 to +/- 7.5 44 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC $32.82
AD8302 Dual-Channel Gain and Phase Outputs 2,700 60 ±1 60 2.7 to 5.5 19 14-Lead TSSOP $12.14
AD8306 Military Specified Part Available 5 to 400 100 ±1 73 2.7 to 5.5 16 16-Lead SOP $14.67
AD8307 High Dynamic Range dc to 500 92 ±1 400 2.7 to 5.5 8 8-Lead SOIC/DIP $6.07
AD8309 Limiter Output 5 to 500 100 ±1 67 2.7 to 5.5 16 16-Lead TSSOP $7.84
AD8310 High Dynamic Range dc to 440 100 ±1 15 2.7 to 5.5 8 8-Lead SOIC $4.00
AD8311 Low Power for Battery Operation 100 to 2500 50 ±0.5 150 2.7 to 5.5 8.5 WLCSP $1.27
AD8312 Low Power for Battery Operation 50 to 3500 45 ±0.5 70 2.7 to 5.5 4.2 WLCSP $1.27
AD8313 Industry Standard 100 to 2500 70 ±1.25 40 2.7 to 5.5 14 8-Lead uSOIC $7.99
AD8314 Industry Standard 100 to 2700 45 ±1 70 2.7 to 5.5 4.5 8-Lead uSOIC/CSP $1.10
AD8315 Low Power for Battery Operation 100 to 2500 50 ±1 150 2.7 to 5.5 8.5 8-Lead uSOIC $4.00
AD8317 Available in Die 1 to 10000 55 ±0.5 6 3 to 5.5 20 8-Lead CSP $3.98
AD8318 Integrated Temp Sensor 1 to 8000 70 ±0.5 10 4.5 to 5.5 68 16-Lead CSP $5.05
AD8319 Pin-compatible with AD8317 1 to 10000 45 ±0.5 6 3 to 5.5 22 8-Lead CSP $1.77
ADL5513 125°C Operation, Broadband