AD8313:  0.1 - 2.5 GHz, 70 dB Logarithmic Detector / Controller

The AD8313 is an RF logarithmic detector and controller, with response extending from 0.1 to 2.5 GHz. The device is capable of accurately converting a modulated RF signal at its differential input to ...More

AD8313:  0.1 - 2.5 GHz, 70 dB Logarithmic Detector / Controller

Product Description

The AD8313 is an RF logarithmic detector and controller, with response extending from 0.1 to 2.5 GHz. The device is capable of accurately converting a modulated RF signal at its differential input to an equivalent decibel-scaled value at its dc output. The dynamic range is up to 70 dB with ±3 dB accuracy, or 62 dB to ±1 dB. The AD8313 is useful for RF transmitter and receiver power measurement and control applications. It is offered in a small eight-pin micro-SO package. Its application requires only the provision of a 2.7 V to 5.5 V power supply, along with input coupling and power supply decoupling capacitors.

An evaluation board is available for this product and may be ordered using the following product number: AD8313-EVAL. Schematic and layout for this evaluation board is contained in the product datasheet.

Features

  • Operating frequency: 0.1 GHz to 3.5 GHz
  • High dynamic range: 70 dB to ±3.0 dB
  • High accuracy: ±1.0 dB over 65 dB range (@ 1.9 GHz)
  • Fast response: 40 ns full-scale typical
  • Controller mode with error output
  • Scaling stable over supply and temperature
  • Wide supply range: 2.7 V to 5.5 V
  • Low power: 13.7 mA at 5 V
  • Power-down feature: 20 µA at 3 V

Diagrams

AD8313 Diagram
Functional Block Diagram for AD8313

Specifications

RF Frequency (MHz) 100 to 2500
Dynamic Range (dB) 70dB
Temp Stability (dB) ±1.25dB
Phase Accuracy (deg) n/a
Response Time (ns typ) 40ns
Voltage Supply (V) 2.7 to 5.5
Supply Current (max) 14mA
Package 8-Lead uSOIC

ADL5513 - 1 MHz to 4 GHz, 80 dB Logarithmic Detector/Controller

Subscribe to New Products Feed
Part# Product Description RF Frequency (MHz) Dynamic Range (dB) Temp Stability (dB) Response Time (ns typ) Voltage Supply (V) Supply Current (max) Package Price* (1000-4999)
AD606 Limiter Output - 80 - 400 4.5 to 5.5 13 16-Lead DIP, 16-Lead SOIC $22.00
AD640 Military Specified Part Available - 50 ±1 10 +/- 4.5 to +/- 7.5 44 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC $36.48
AD641 Military Specified Part Available - 44 ±1 10 +/- 4.5 to +/- 7.5 44 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC $32.82
AD8302 Dual-Channel Gain and Phase Outputs 2,700 60 ±1 60 2.7 to 5.5 19 14-Lead TSSOP $12.14
AD8306 Military Specified Part Available 5 to 400 100 ±1 73 2.7 to 5.5 16 16-Lead SOP $14.67
AD8307 High Dynamic Range dc to 500 92 ±1 400 2.7 to 5.5 8 8-Lead SOIC/DIP $6.07
AD8309 Limiter Output 5 to 500 100 ±1 67 2.7 to 5.5 16 16-Lead TSSOP $7.84
AD8310 High Dynamic Range dc to 440 100 ±1 15 2.7 to 5.5 8 8-Lead SOIC $4.00
AD8311 Low Power for Battery Operation 100 to 2500 50 ±0.5 150 2.7 to 5.5 8.5 WLCSP $1.27
AD8312 Low Power for Battery Operation 50 to 3500 45 ±0.5 70 2.7 to 5.5 4.2 WLCSP $1.27
AD8313 Industry Standard 100 to 2500 70 ±1.25 40 2.7 to 5.5 14 8-Lead uSOIC $7.99
AD8314 Industry Standard 100 to 2700 45 ±1 70 2.7 to 5.5 4.5 8-Lead uSOIC/CSP $1.10
AD8315 Low Power for Battery Operation 100 to 2500 50 ±1 150 2.7 to 5.5 8.5 8-Lead uSOIC $4.00
AD8317 Available in Die 1 to 10000 55 ±0.5 6 3 to 5.5 20 8-Lead CSP $3.98
AD8318 Integrated Temp Sensor 1 to 8000 70 ±0.5 10 4.5 to 5.5 68 16-Lead CSP $5.05
AD8319 Pin-compatible with AD8317 1 to 10000 45 ±0.5 6 3 to 5.5 22 8-Lead CSP $1.77