AD8315: 50 dB GSM PA Controller
The AD8315 is a complete low cost subsystem for the precise control of RF power amplifiers operating in the frequency range 0.1 GHz to 2.5 GHz and over a typical dynamic range of 50 dB. It is ...More
AD8315: 50 dB GSM PA Controller
Product Description
The AD8315 is a complete low cost subsystem for the precise control of RF power amplifiers operating in the frequency range 0.1 GHz to 2.5 GHz and over a typical dynamic range of 50 dB. It is intended for use in cellular handsets and other battery-operated wireless devices. The log amp technique provides a much wider measurement range and better accuracy than controllers using diode detectors. In particular, its temperature stability is excellent over a specified range of -30°C to +85°C.
Its high sensitivity allows control at low signal levels, thus reducing the amount of power that needs to be coupled to the detector.
The AD8315 is available in MSOP and LFCSP packages and consumes 8.5 mA from a 2.7 V to 5.5 V supply. When powered down, the sleep current is 4 µA.
- Data Sheet Rev C, 06/2006 (pdf 546kB)
- (About Data Sheets)
Quick Links
- Lead(Pb) - Free Data
- Application Notes (pdf 415kB)
Features
- Complete RF detector/controller function
- >50 dB range at 0.9 GHz (-49 dBm to +2 dBm, re 50 Ω)
- Accurate scaling from 0.1 GHz to 2.5 GHz
- Temperature-stable linear-in-dB response
- Log slope of 23 mV/dB, intercept at -60 dBm at 0.9 GHz
- True integration function in control loop
- Low power: 20 mW at 2.7 V, 38 mW at 5 V
- Power-down to 10.8 µW
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD8315
50 dB GSM PA Controller
Functional Block Diagram for AD8315
ADL5513 - 1 MHz to 4 GHz, 80 dB Logarithmic Detector/Controller
| Part# | Product Description | RF Frequency (MHz) | Dynamic Range (dB) | Temp Stability (dB) | Response Time (ns typ) | Voltage Supply (V) | Supply Current (max) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD606 | Limiter Output | - | 80 | - | 400 | 4.5 to 5.5 | 13 | 16-Lead DIP, 16-Lead SOIC | $22.00 |
| AD640 | Military Specified Part Available | - | 50 | ±1 | 10 | +/- 4.5 to +/- 7.5 | 44 | 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC | $36.48 |
| AD641 | Military Specified Part Available | - | 44 | ±1 | 10 | +/- 4.5 to +/- 7.5 | 44 | 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC | $32.82 |
| AD8302 | Dual-Channel Gain and Phase Outputs | 2,700 | 60 | ±1 | 60 | 2.7 to 5.5 | 19 | 14-Lead TSSOP | $12.14 |
| AD8306 | Military Specified Part Available | 5 to 400 | 100 | ±1 | 73 | 2.7 to 5.5 | 16 | 16-Lead SOP | $14.67 |
| AD8307 | High Dynamic Range | dc to 500 | 92 | ±1 | 400 | 2.7 to 5.5 | 8 | 8-Lead SOIC/DIP | $6.07 |
| AD8309 | Limiter Output | 5 to 500 | 100 | ±1 | 67 | 2.7 to 5.5 | 16 | 16-Lead TSSOP | $7.84 |
| AD8310 | High Dynamic Range | dc to 440 | 100 | ±1 | 15 | 2.7 to 5.5 | 8 | 8-Lead SOIC | $4.00 |
| AD8311 | Low Power for Battery Operation | 100 to 2500 | 50 | ±0.5 | 150 | 2.7 to 5.5 | 8.5 | WLCSP | $1.27 |
| AD8312 | Low Power for Battery Operation | 50 to 3500 | 45 | ±0.5 | 70 | 2.7 to 5.5 | 4.2 | WLCSP | $1.27 |
| AD8313 | Industry Standard | 100 to 2500 | 70 | ±1.25 | 40 | 2.7 to 5.5 | 14 | 8-Lead uSOIC | $7.99 |
| AD8314 | Industry Standard | 100 to 2700 | 45 | ±1 | 70 | 2.7 to 5.5 | 4.5 | 8-Lead uSOIC/CSP | $1.10 |
| AD8315 | Low Power for Battery Operation | 100 to 2500 | 50 | ±1 | 150 | 2.7 to 5.5 | 8.5 | 8-Lead uSOIC | $4.00 |
| AD8317 | Available in Die | 1 to 10000 | 55 | ±0.5 | 6 | 3 to 5.5 | 20 | 8-Lead CSP | $3.98 |
| AD8318 | Integrated Temp Sensor | 1 to 8000 | 70 | ±0.5 | 10 | 4.5 to 5.5 | 68 | 16-Lead CSP | $5.05 |
| AD8319 | Pin-compatible with AD8317 | 1 to 10000 | 45 |