AD8319:  1 MHz to 10 GHz, 40 dB Log Detector/Controller

The AD8319 is a demodulating logarithmic amplifier, capable of accurately converting an RF input signal to a corresponding decibel-scaled output. It employs the progressive compression technique over ...More

AD8319:  1 MHz to 10 GHz, 40 dB Log Detector/Controller

Product Description

The AD8319 is a demodulating logarithmic amplifier, capable of accurately converting an RF input signal to a corresponding decibel-scaled output. It employs the progressive compression technique over a cascaded amplifier chain, each stage of which is equipped with a detector cell. The device can be used in either measurement or controller modes. The AD8319 maintains accurate log conformance for signals of 1 MHz to 8 GHz and provides useful operation to 10 GHz. The input dynamic range is typically 40 dB (re: 50 Ω) with error less than ±1 dB. The AD8319 has 8 ns/10 ns response time (fall time/rise time) that enables RF burst detection to a pulse rate of beyond 50 MHz. The device provides unprecedented logarithmic intercept stability vs. ambient temperature conditions. A supply of 3.0 V to 5.5 V is required to power the device. Current consumption is typically 22 mA, and it decreases to 200 μA when the device is disabled.

The AD8319 can be configured to provide a control voltage to a power amplifier or a measurement output from the VOUT pin. Because the output can be used for controller applications, special attention was paid to minimize wideband noise. In this mode, the setpoint control voltage is applied to the VSET pin.

The feedback loop through an RF amplifier is closed via VOUT, the output of which regulates the amplifier’s output to a magnitude corresponding to VSET. The AD8319 provides 0 V to (VPOS − 0.1 V) output capability at the VOUT pin, suitable for controller applications. As a measurement device, VOUT is externally connected to VSET to produce an output voltage, VOUT, that is a decreasing linear-in-dB function of the RF input signal amplitude.

The logarithmic slope is −22 mV/dB, determined by the VSET interface. The intercept is 15 dBm (re: 50 Ω, CW input) using the INHI input. These parameters are very stable against supply and temperature variations.

The AD8319 is fabricated on a SiGe bipolar IC process and is available in a 2 mm × 3 mm, 8-lead LFCSP_VD for an operating temperature range of −40°C to +85°C.

Applications

  • RF transmitter PA setpoint controls and level monitoring
  • Power monitoring in radiolink transmitters
  • RSSI measurement in base stations, WLANs, WiMAX, and radars
  • Data Sheet, Rev. A, 3/07

    Features

    • Wide bandwidth: 1 MHz to 10 GHz
    • High accuracy: ±1.0 dB over temperature
    • >40 dB dynamic range up to 8 GHz
    • Stability over temperature ±0.5 dB
    • Low noise measurement/controller
      output VOUT
    • Pulse response time: 8 ns/10 ns (fall/rise)
    • Small footprint 2 mm × 3 mm LFCSP_VD
    • Supply operation: 3.0 V to 5.5 V @ 22 mA
    • Fabricated using high speed SiGe process

    Verified Circuits Using This Part

    Verified Circuits are designed for ease of use and proven to work by ADI applications engineers. To learn more about Verified Circuits from ADI, please visit Verified Circuits Home.

    Circuit Diagram

    Diagrams

    AD8319 Diagram
    Functional Block Diagram for AD8319

    Specifications

    RF Frequency (MHz) 1 to 10000
    Dynamic Range (dB) 45dB
    Temp Stability (dB) ±0.5dB
    Response Time (ns typ) 6ns
    Voltage Supply (V) 3 to 5.5
    Supply Current (max) 22mA
    Package 8-Lead CSP

    Explore Other Products

    ADL5513 - 1 MHz to 4 GHz, 80 dB Logarithmic Detector/Controller

    Subscribe to New Products Feed
    Part# Product Description RF Frequency (MHz) Dynamic Range (dB) Temp Stability (dB) Response Time (ns typ) Voltage Supply (V) Supply Current (max) Package Price* (1000-4999)
    AD606 Limiter Output - 80 - 400 4.5 to 5.5 13 16-Lead DIP, 16-Lead SOIC $22.00
    AD640 Military Specified Part Available - 50 ±1 10 +/- 4.5 to +/- 7.5 44 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC $36.48
    AD641 Military Specified Part Available - 44 ±1 10 +/- 4.5 to +/- 7.5 44 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC $32.82
    AD8302 Dual-Channel Gain and Phase Outputs 2,700 60 ±1 60 2.7 to 5.5 19 14-Lead TSSOP $12.14
    AD8306 Military Specified Part Available 5 to 400 100 ±1 73 2.7 to 5.5 16 16-Lead SOP $14.67
    AD8307 High Dynamic Range dc to 500 92 ±1 400 2.7 to 5.5 8 8-Lead SOIC/DIP $6.07
    AD8309 Limiter Output 5 to 500 100 ±1 67 2.7 to 5.5 16 16-Lead TSSOP $7.84
    AD8310 High Dynamic Range dc to 440 100 ±1 15 2.7 to 5.5 8 8-Lead SOIC $4.00
    AD8311 Low Power for Battery Operation 100 to 2500 50 ±0.5 150 2.7 to 5.5 8.5 WLCSP $1.27
    AD8312 Low Power for Battery Operation 50 to 3500 45 ±0.5 70 2.7 to 5.5 4.2 WLCSP $1.27
    AD8313 Industry Standard 100 to 2500 70 ±1.25 40 2.7 to 5.5 14 8-Lead uSOIC $7.99
    AD8314 Industry Standard 100 to 2700 45 ±1 70 2.7 to 5.5 4.5 8-Lead uSOIC/CSP $1.10
    AD8315 Low Power for Battery Operation 100 to 2500 50 ±1 150 2.7 to 5.5 8.5 8-Lead uSOIC $4.00
    AD8317 Available in Die 1 to 10000 55 ±0.5 6 3 to 5.5 20 8-Lead CSP $3.98
    AD8318 Integrated Temp Sensor 1 to 8000 70 ±0.5 10 4.5 to 5.5 68 16-Lead CSP $5.05
    AD8319