AD8344: 400MHz to 1.2GHz Active Receive Mixer
The AD8344 is a highly integrated SiGe active mixer optimized for receiver path down conversion. The input range spans from 400MHz to 1.2GHz allowing the part to be used in a broad range of ...More
AD8344: 400MHz to 1.2GHz Active Receive Mixer
Product Description
The AD8344 is a highly integrated SiGe active mixer optimized for receiver path down conversion. The input range spans from 400MHz to 1.2GHz allowing the part to be used in a broad range of applications including CDMA, GSM and TETRA infrastructure equipment.
The AD8344 provides a single ended 50W input impedance, on both the RF and LO input ports. An integrated LO driver allows for LO drive level, typically 0dBm.
The AD8344 can be optimized for power consumption and linearity through an external bias resistor connected to the EXRB pin. The AD8344 is specified for operation of a single +5V supply, consuming only 84mA, and 500µA in power down mode.
The AD8344 is fabricated on a high performance SiGe process. The device is packaged in a space saving 3mm x 3mm 16-lead LFCSP and fully specified over -40°C to +85°C temperature range.
Availability
Samples and evaluation boards, part number AD8344-EVAL, are available.
Features
- RF Frequency Range: 400MHz to 1.2GHz
- IF Frequency Range: 70MHz to 400MHz
- Integrated LO Driver requires 0dBm
- Input Third Order Intercept (IP3): +24dBm
- Input Compression Point (P1dB): +8.5dBm
- Conversion Gain +4.5dB
- Noise Figure 10.5dB
- Single 5V supply with power down
- Small 3mm x 3mm LFCSP package
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD8344
400MHz to 1.2GHz Active Receive Mixer
Functional Block Diagram for AD8344
ADL5360 - Dual 900 MHz Balanced Mixer with Low Side LO Buffer, IF Amp, and RF Balun
| Part# | RF Frequency (MHZ) | IF Frequency (MHz) | LO Frequency (MHz) | LO Drive (dBm) | Conversion Gain (dB) | IP3 (dBm) | P1dB (dBm) | NF (dB) | Pos Supply | Supply Current (max) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD831 | 400 | 200 | 400 | 0 | 0 | 24 | 10 | 14 | +9V to +11V | 100 | $6.83 |
| AD8342 | LF to 2400 | LF to 2400 | LF to 2400 | 0 | 3 | 24 | 8.5 | 12 | +4.75V to +5.25V | 97 | $3.59 |
| AD8343 | dc to 2500 | dc to 2500 | dc to 2500 | -10 | 7 | 16.5 | 2.8 | 14 | +4.5V to +5.5V | 50 | $3.67 |
| AD8344 | 400 to 1200 | 70 to 400 | 470 to 1600 | 0 | 4.5 | 24 | 8.5 | 10 | +4.75V to +5.25V | 84 | $3.59 |
| ADL5350 | LF to 4000 | LF to 4000 | LF to 4000 | +4 | - | 25 | 19 | 6.5 | +2.7V to +3.5V | 19 | $2.39 |
| ADL5356 | 1700 to 2200 | 50 to 450 | 1400 to 2100 | - | 8 | 26 | 11 | 10 | +3.3V to +5V | - | - |
| ADL5358 | 700 to 1000 | 50 to 350 | 750 to 1450 | - | 8.5 | 26 | 10 | 9.5 | +3.3V to +5V | - | - |
| ADL5360 | 700 to 1000 | 40 to 450 | 250 to 960 | 0 | 8.5 | 26 | 10 | 9.5 | +3.3V to +5V | - | - |
| ADL5390 | 20 to 2400 | 230 | 20 to 2400 | - | 3.5 | 25 | 13 | 21 | +4.75V to +5.25V | 130 | $7.59 |
| ADL5391 | dc to 2000 | - | - | - | 1 | 14 | 13.2 | - | +4.5V to +5.5V | 135 | $4.95 |
| ADL5802 | 100 to 6000 | LF to 600 | 100 to 6000 | 0 | 1.5 | 27 | 12 | 11 | +3.3V to +5V | - | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8344 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8344-EVAL | Prodn | Evaluation Boards | - | Ind | $100.19 | 11/21/2008 | N | Contact ADI | Add To Cart |
| AD8344ACPZ-REEL7 | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Ind | $3.59 | 11/21/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8344ACPZ-WP | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Ind | $3.59 | 11/21/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close