ADL5390:  RF Vector Multiplier

The ADL5390 vector multiplier consists of a matched pair of broadband variable gain amplifiers whose outputs are summed. The separate gain controls for each amplifier are linear-in-magnitude. If the ...More

ADL5390:  RF Vector Multiplier

Product Description

The ADL5390 vector multiplier consists of a matched pair of broadband variable gain amplifiers whose outputs are summed. The separate gain controls for each amplifier are linear-in-magnitude. If the two input RF signals are in quadrature, the vector multiplier can be configured as a vector modulator or as a variable attenuator/phase shifter by using the gain control pins as Cartesian variables. In this case, the output amplitude can be controlled from a maximum of +5 dB to less than -30 dB, and the phase can be shifted continuously over the entire 360° range. Since the signal paths are linear, the original modulation on the inputs is preserved. If the two signals are independent, then the vector multiplier can function as a 2:1 multiplexer or can provide fading from one channel to another.

The ADL5390 operates over a wide frequency range of 20 MHz to 2400 MHz. For a maximum gain setting on one channel at 380 MHz, the ADL5390 delivers an OP1dB of 11 dBm, an OIP3 of 24 dBm, and an output noise floor of -148 dBm/Hz. The gain and phase matching between the two VGAs is better than 0.5 dB and 1°, respectively, over most of the operating range.

The ADL5390 is fabricated on Analog Devices' proprietary, high performance 25 GHz SOI complementary bipolar IC process. It is available in a 24-lead, Pb-free CSP package and operates over a -40°C to +85°C temperature range. Evaluation boards are available.

Availability

Samples, part number ADL5390ACPZ, and an evaluation board, part number ADL5390-EVAL, are available.

Companion Products

AD8302 - LF to 2.7GHz RF/IF Gain Phase Detector

AD8340 - RF Vector Modulator 700MHz to 1000MHz

AD8341 - RF Vector Modulator 1.5GHz to 2.4GHz

Features

  • Operating frequency range 20 MHz to 2.4 GHz
  • Continuous magnitude control range +5 dB to -30 dB
  • Cartesian I/Q baseband frequency range dc to 230 MHz
  • Output third order intercept +24 dBm
  • Output 1 dB compression point 11 dBm
  • Output switch disable function
  • Single 5 V supply
  • Small 24-pin LFCSP package

Diagrams

ADL5390 Diagram
Functional Block Diagram for ADL5390

Specifications

RF Frequency (MHZ) 20 to 2400
IF Frequency (MHz) 230
LO Frequency (MHz) 20 to 2400
Conversion Gain (dB) 3.5
IP3 (dBm) 25
P1dB (dBm) 13
Voltage Supply (V) +5V
Supply Current (max) 130mA
Package 24-Lead LFCSP

Explore Other Products

ADL5360 - Dual 900 MHz Balanced Mixer with Low Side LO Buffer, IF Amp, and RF Balun

Subscribe to New Products Feed
Part# RF Frequency (MHZ) IF Frequency (MHz) LO Frequency (MHz) LO Drive (dBm) Conversion Gain (dB) IP3 (dBm) P1dB (dBm) NF (dB) Pos Supply Supply Current (max) Price* (1000-4999)
AD831 400 200 400 0 0 24 10 14 +9V to +11V 100 $6.83
AD8342 LF to 2400 LF to 2400 LF to 2400 0 3 24 8.5 12 +4.75V to +5.25V 97 $3.59
AD8343 dc to 2500 dc to 2500 dc to 2500 -10 7 16.5 2.8 14 +4.5V to +5.5V 50 $3.67
AD8344 400 to 1200 70 to 400 470 to 1600 0 4.5 24 8.5 10 +4.75V to +5.25V 84 $3.59
ADL5350 LF to 4000 LF to 4000 LF to 4000 +4 - 25 19 6.5 +2.7V to +3.5V 19 $2.39
ADL5356 1700 to 2200 50 to 450 1400 to 2100 - 8 26 11 10 +3.3V to +5V - -
ADL5358 700 to 1000 50 to 350 750 to 1450 - 8.5 26 10 9.5 +3.3V to +5V - -
ADL5360 700 to 1000 40 to 450 250 to 960 0 8.5 26 10 9.5 +3.3V to +5V - -
ADL5390 20 to 2400 230 20 to 2400 - 3.5 25 13 21 +4.75V to +5.25V 130 $7.59
ADL5391 dc to 2000 - - - 1 14 13.2 - +4.5V to +5.5V 135 $4.95
ADL5802 100 to 6000 LF to 600 100 to 6000 0 1.5 27 12 11 +3.3V to +5V - -

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability