Mixers / Multipliers

Analog Devices' Mixers and Multipliers have the high performance specs such as speed and dynamic range — as well as higher levels of integrated functionality — that enable new, highly desirable architectural changes to radio designs, that, in turn, will reduce component count, reduce cost, and ease design.

Loading Selection Table Data. Please wait...

Processing request. Please wait.

Help

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

Mixers/Multipliers

Add/Remove Parameters













Part#
Results: 11
RF Frequency (MHZ)IF Frequency (MHz)LO Frequency (MHz)LO Drive (dBm)IP3 (dBm)P1dB (dBm)NF (dB)Pos SupplySupply Current (max)PackagePrice* (1000-4999)
Sort
parameter
   
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
 
sortDescending sortAscending
AD8314002004000241014+9V to +11V10020-Lead PLCC $6.83
AD8342LF to 2400LF to 2400LF to 24000248.512+4.75V to +5.25V9716-Lead LFCSP $3.59
AD8343dc to 2500dc to 2500dc to 2500-1016.52.814+4.5V to +5.5V5014-Lead TSSOP $3.67
AD8344400 to 120070 to 400470 to 16000248.510+4.75V to +5.25V8416-Lead LFCSP $3.59
ADL5350LF to 4000LF to 4000LF to 4000+425196.5+2.7V to +3.5V198-Lead LFCSP $2.39
ADL53561700 to 220050 to 4501400 to 2100-261110+3.3V to +5V-36-Lead LFCSP**
ADL5358700 to 100050 to 350750 to 1450-26109.5+3.3V to +5V-36-Lead LFCSP**
ADL5360700 to 100040 to 450250 to 960026109.5+3.3V to +5V-36-Lead LFCSP**
ADL539020 to 240023020 to 2400-251321+4.75V to +5.25V13024-Lead LFCSP $7.59
ADL5391dc to 2000---1413.2-+4.5V to +5.5V13516-Lead LFCSP $4.95
ADL5802100 to 6000LF to 600100 to 60000271211+3.3V to +5V-24-Lead LFCSP**
back to top