ADF4219L:  Low Power dual RF/IF Integer-N PLL

The ADF4219L Synthesizer IC when combined with a VCO and loop filter forms a complete phased locked loop (PLL). This solution from ADI creates state-of-the-art LO's (local oscillator) for the ...More

ADF4219L:  Low Power dual RF/IF Integer-N PLL

Product Description

The ADF4219L Synthesizer IC when combined with a VCO and loop filter forms a complete phased locked loop (PLL). This solution from ADI creates state-of-the-art LO's (local oscillator) for the upconversion and downconversion of RF signals in Wireless applications. The PLL consists of a low noise digital phase frequency detector (PFD), a precision charge pump, a programmable reference divider, programmable A and B counters and a dual-modulus prescaler (P/P+1).

The ADF4217L and ADF4218L are low current consumption improvements on the released ADF4217 and ADF4218 and are available in TSSOP and MLF (LFCSP). The ADF4219L is a Phase Noise upgrade & pin compatible to the LMX2370 from National Semiconductor and is available in both TSSOP and MLF (Cason).

Sales Collateral Available: Full data sheet with performance graphs, press release, circuit simulation included in ADISimPLL Synthesizer released on February 1, 2002, evaluation board and software available.

Features

  • Low Phase Noise
  • Separate Vp allows extended tuning range
  • 2.6V to 3.3V single Power supply
  • TSSOP and chip scale package available
  • Programmable charge pump currents
  • 1.8V Logic compatibility
  • Low current consumption (7.0mA total Idd)
  • Selectable dual modulus prescaler values
  • ADF4219L is a Phase noise upgrade to LMX2370

Diagrams

ADF4219L Diagram
Functional Block Diagram for ADF4219L

Specifications

Type Dual Integer-N
Max RF Input (MHz) 3000MHz
Norm Phase Noise (dBc/Hz) 90dBc
Max REFin (MHz) 110MHz
RF Prescalers 32/33,64/65
Supply Current (max) 7mA
Package 20-Lead TSSOP,24-Lead BCC

Explore Other Products

Part# Type Max RF Input (MHz) Output Frequency Range Norm Phase Noise (dBc/Hz) Max REFin (MHz) RF Prescalers Supply Current (max) Package Price* (1000-4999)
AD809 Synthesizer - 155.52 MHz -219 19.44 - 17 16-Lead SOIC $3.85
ADF4001 Single Integer-N 200 - -214 104 n/a 4.5 16-Lead TSSOP, 20-Lead CSP $1.72
ADF4002 Single Integer-N 400 - -222 300 n/a 5 16-Lead TSSOP, 20-Lead CSP $1.97
ADF4007 Single Integer-N 7500 - -219 240 N counter = 8/16/32/64 13 20-Lead CSP $2.16
ADF4106 Single Integer-N 6000 - -219 300 16/17, 32/33, 64/65, 8/9 13 16-Lead TSSOP, 20-Lead CSP $2.16
ADF4107 Single Integer-N 7000 - -219 250 16/17, 32/33, 64/65, 8/9 13 16-Lead TSSOP, 20-Lead CSP $2.67
ADF4108 Single Integer-N 8000 - -219 250 16/17, 32/33, 4/5, 64/65, 8/9 17 20-Lead CSP $3.34
ADF4110 Single Integer-N 550 - -215 104 16/17, 32/33, 64/65, 8/9 4.5 16-Lead TSSOP, 20-Lead CSP $2.28
ADF4111 Single Integer-N 1200 - -215 104 16/17, 32/33, 64/65, 8/9 4.5 16-Lead TSSOP, 20-Lead CSP $2.28
ADF4112 Single Integer-N 3000 - -215 104 16/17, 32/33, 64/65, 8/9 6.5 16-Lead TSSOP, 20-Lead CSP $2.28
ADF4113 Single Integer-N 4000 - -215 104 16/17, 32/33, 64/65, 8/9 8.5 16-Lead TSSOP, 20-Lead CSP $2.28
ADF4113HV Single Integer-N 4000 - -212 104 16/17, 32/33, 64/65, 8/9 11 16-Lead TSSOP, 20-Lead CSP $2.49
ADF4116 Single Integer-N 550 - -211 100 8/9 4.5 16-Lead TSSOP $2.28
ADF4117 Single Integer-N 1200 - -213 100 32/33 4.5 16-Lead TSSOP $2.28
ADF4118 Single Integer-N 3000 - -216 100 32/33 6.5 16-Lead TSSOP $2.28
ADF4153 Single Fractional-N 4000 - -213 250 4/5, 8/9 12 16-Lead TSSOP, 20-Lead CSP $2.28
ADF4154 Single Fractional-N 4000 - -213 250 4/5, 8/9 12 16-Lead TSSOP, 20-Lead CSP $2.28
ADF4156