ADF4360-2: Integrated Integer-N Synthesizer and VCO - Output Frequency 1850 to 2150
The ADF4360-2 is a fully integrated integer-N synthesizer and voltage controlled oscillator (VCO). The ADF4360-2 is designed for a center frequency of 2000 MHz. In addition, a divide-by-2 option is ...More
ADF4360-2: Integrated Integer-N Synthesizer and VCO - Output Frequency 1850 to 2150
Product Description
The ADF4360-2 is a fully integrated integer-N synthesizer and voltage controlled oscillator (VCO). The ADF4360-2 is designed for a center frequency of 2000 MHz. In addition, a divide-by-2 option is available, whereby the user gets an RF output of between 925 MHz and 1075 MHz. Control of all the on-chip registers is through a simple 3-wire interface. The device operates with a power supply ranging from 3.0 V to 3.6 V and can be powered down when not in use.
- Data Sheet Rev B, 04/2006 (pdf 427kB)
- (About Data Sheets)
Features
- Output frequency range: 1850 MHz to 2150 MHz
- Divide-by-2 output
- 3.0 V to 3.6 V power supply
- 1.8 V logic compatibility
- Integer-N synthesizer
- Programmable dual-modulus prescaler 8/9, 16/17, 32/33
- Programmable output power level
- 3-wire serial interface
- Analog and digital lock detect
- Hardware and software power-down mode
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADF4360-2
Integrated Integer-N Synthesizer and VCO - Output Frequency 1850 to 2150
Other Diagrams for ADF4360-2
Integrated Integer-N Synthesizer and VCO - Output Frequency 1850 to 2150
ADF4360-2 Pin Configuration
Functional Block Diagram for ADF4360-2
| Part# | Type | Max RF Input (MHz) | Output Frequency Range | Norm Phase Noise (dBc/Hz) | Max REFin (MHz) | RF Prescalers | Supply Current (max) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD809 | Synthesizer | - | 155.52 MHz | -219 | 19.44 | - | 17 | 16-Lead SOIC | $3.85 |
| ADF4001 | Single Integer-N | 200 | - | -214 | 104 | n/a | 4.5 | 16-Lead TSSOP, 20-Lead CSP | $1.72 |
| ADF4002 | Single Integer-N | 400 | - | -222 | 300 | n/a | 5 | 16-Lead TSSOP, 20-Lead CSP | $1.97 |
| ADF4007 | Single Integer-N | 7500 | - | -219 | 240 | N counter = 8/16/32/64 | 13 | 20-Lead CSP | $2.16 |
| ADF4106 | Single Integer-N | 6000 | - | -219 | 300 | 16/17, 32/33, 64/65, 8/9 | 13 | 16-Lead TSSOP, 20-Lead CSP | $2.16 |
| ADF4107 | Single Integer-N | 7000 | - | -219 | 250 | 16/17, 32/33, 64/65, 8/9 | 13 | 16-Lead TSSOP, 20-Lead CSP | $2.67 |
| ADF4108 | Single Integer-N | 8000 | - | -219 | 250 | 16/17, 32/33, 4/5, 64/65, 8/9 | 17 | 20-Lead CSP | $3.34 |
| ADF4110 | Single Integer-N | 550 | - | -215 | 104 | 16/17, 32/33, 64/65, 8/9 | 4.5 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4111 | Single Integer-N | 1200 | - | -215 | 104 | 16/17, 32/33, 64/65, 8/9 | 4.5 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4112 | Single Integer-N | 3000 | - | -215 | 104 | 16/17, 32/33, 64/65, 8/9 | 6.5 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4113 | Single Integer-N | 4000 | - | -215 | 104 | 16/17, 32/33, 64/65, 8/9 | 8.5 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4113HV | Single Integer-N | 4000 | - | -212 | 104 | 16/17, 32/33, 64/65, 8/9 | 11 | 16-Lead TSSOP, 20-Lead CSP | $2.49 |
| ADF4116 | Single Integer-N | 550 | - | -211 | 100 | 8/9 | 4.5 | 16-Lead TSSOP | $2.28 |
| ADF4117 | Single Integer-N | 1200 | - | -213 | 100 | 32/33 | 4.5 | 16-Lead TSSOP | $2.28 |
| ADF4118 | Single Integer-N | 3000 | - | -216 | 100 | 32/33 | 6.5 | 16-Lead TSSOP | $2.28 |
| ADF4153 | Single Fractional-N | 4000 | - | -213 | 250 | 4/5, 8/9 | 12 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4154 | Single Fractional-N | 4000 | - | -213 |