ADF4360-9:  Clock Generator PLL with Integrated VCO

The ADF4360-9 is an integrated integer-N synthesizer and voltage controlled oscillator (VCO). The ADF4360-9 center frequency is set by external inductors. This allows a VCO frequency range of ...More

ADF4360-9:  Clock Generator PLL with Integrated VCO

Product Description

The ADF4360-9 is an integrated integer-N synthesizer and voltage controlled oscillator (VCO). The ADF4360-9 center frequency is set by external inductors. This allows a VCO frequency range of between 65 MHz and 400 MHz.

An additional divider stage allows division of the VCO signal. The CMOS level output is equivalent to the VCO signal divided by integer value between 2 and 31. This divided signal can be further divided by two if desired.

Control of all the on-chip registers is through a simple 3-wire interface. The device operates with a power supply ranging from 3.0 V to 3.6 V and can be powered down when not in use.

Applications

  • System clock generation
  • Test equipment
  • Wireless LANs
  • CATV equipment
  • Data Sheet, Rev. A, 3/08

    Features

    • Primary output frequency range: 65 MHz to 400 MHz
    • Auxiliary divider from 2 to 31, output from 1.1 MHz to 200 MHz
    • 3.0 V to 3.6 V power supply
    • 1.8 V logic compatibility
    • Integer-N synthesizer
    • Programmable output power level
    • 3-wire serial interface
    • Digital lock detect
    • Software power-down mode

    Diagrams

    ADF4360-9 Diagram
    Functional Block Diagram for ADF4360-9

    Specifications

    Type Synthesizer/VCO Integer-N
    Output Frequency Range 1.1-200 MHz
    Norm Phase Noise (dBc/Hz) 218dBc
    Max REFin (MHz) 250MHz
    Supply Current (max) 7.5mA
    Programmable Output Power -14 dBm to -9 dBm

    Explore Other Products

    Part# Type Max RF Input (MHz) Output Frequency Range Norm Phase Noise (dBc/Hz) Max REFin (MHz) RF Prescalers Supply Current (max) Package Price* (1000-4999)
    AD809 Synthesizer - 155.52 MHz -219 19.44 - 17 16-Lead SOIC $3.85
    ADF4001 Single Integer-N 200 - -214 104 n/a 4.5 16-Lead TSSOP, 20-Lead CSP $1.72
    ADF4002 Single Integer-N 400 - -222 300 n/a 5 16-Lead TSSOP, 20-Lead CSP $1.97
    ADF4007 Single Integer-N 7500 - -219 240 N counter = 8/16/32/64 13 20-Lead CSP $2.16
    ADF4106 Single Integer-N 6000 - -219 300 16/17, 32/33, 64/65, 8/9 13 16-Lead TSSOP, 20-Lead CSP $2.16
    ADF4107 Single Integer-N 7000 - -219 250 16/17, 32/33, 64/65, 8/9 13 16-Lead TSSOP, 20-Lead CSP $2.67
    ADF4108 Single Integer-N 8000 - -219 250 16/17, 32/33, 4/5, 64/65, 8/9 17 20-Lead CSP $3.34
    ADF4110 Single Integer-N 550 - -215 104 16/17, 32/33, 64/65, 8/9 4.5 16-Lead TSSOP, 20-Lead CSP $2.28
    ADF4111 Single Integer-N 1200 - -215 104 16/17, 32/33, 64/65, 8/9 4.5 16-Lead TSSOP, 20-Lead CSP $2.28
    ADF4112 Single Integer-N 3000 - -215 104 16/17, 32/33, 64/65, 8/9 6.5 16-Lead TSSOP, 20-Lead CSP $2.28
    ADF4113 Single Integer-N 4000 - -215 104 16/17, 32/33, 64/65, 8/9 8.5 16-Lead TSSOP, 20-Lead CSP $2.28
    ADF4113HV Single Integer-N 4000 - -212 104 16/17, 32/33, 64/65, 8/9 11 16-Lead TSSOP, 20-Lead CSP $2.49
    ADF4116 Single Integer-N 550 - -211 100 8/9 4.5 16-Lead TSSOP $2.28
    ADF4117 Single Integer-N 1200 - -213 100 32/33 4.5 16-Lead TSSOP $2.28
    ADF4118 Single Integer-N 3000 - -216 100 32/33 6.5 16-Lead TSSOP $2.28
    ADF4153 Single Fractional-N 4000 - -213 250 4/5, 8/9 12 16-Lead TSSOP, 20-Lead CSP $2.28
    ADF4154 Single Fractional-N 4000 - -213 250 4/5, 8/9 12 16-Lead TSSOP, 20-Lead CSP $2.28
    ADF4156 Single Fractional-N 6000 - -213 250