RF Switches

The ADG901 series are the highest bandwidth CMOS switches and multiplexers available. The standard CMOS process and integrated TTL drivers contribute to a reduced solution cost and PCB board space compared to most GaAs-based solutions. SPST, SPDT and SP4T versions (reflective and absorptive) are available for a wide range of low power (up to 16dBm) applications including antenna switching, filter switching and tuner applications.

Loading Selection Table Data. Please wait...

Processing request. Please wait.

Help

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

RF-Switches (Bandwidth >/= 4GHz)

Add/Remove Parameters



















Part#
Results: 5
Switch Type# ChannelsSupply VoltageInsertion Loss (dB)BandwidthP-1dB (dBm)Off Isolation (-dB)Off Isolation Test FreqCrosstalk (-dB)t ON t OFFAbsorptive or ReflectivePrice* (1000-4999)
Sort
parameter
             
ADG901SPST1Single (+1.65V to +2.75V)0.84.5GHz17371GHzn/a3.6ns5.8nsAbsorptive $0.98
ADG902SPST1Single (+1.65V to +2.75V)0.84.5GHz17371GHzn/a3.6ns5.8nsReflective $0.98
ADG918SPDT1Single (+1.65V to +2.75V), Single (+2.5V)0.84GHz17431GHz336.6ns6.5nsAbsorptive $1.03
ADG919SPDT1Single (+1.65V to +2.75V)0.84GHz17431GHz336.6ns6.5nsReflective $1.03
ADG936SPDT2Single (+1.65V to +2.75V)0.94GHz1660100MHz6911ns10nsBoth Available $1.46
back to top