ADL5320:  400 MHz to 2700 MHz RF Driver Amplifier

The ADL5320 is a broadband, linear pre-driver RF amplifier that operates at frequencies from 400 MHz to 2700 MHz. The device can be used in a wide variety of wired and wireless applications, ...More

ADL5320:  400 MHz to 2700 MHz RF Driver Amplifier

Product Description

The ADL5320 is a broadband, linear pre-driver RF amplifier that operates at frequencies from 400 MHz to 2700 MHz. The device can be used in a wide variety of wired and wireless applications, including ISM, WLL, PCS, GSM, CDMA and WCDMA.

The ADL5320 operates with 5 V supply voltage with a supply current of 104 mA.

The ADL5320 is fabricated on a GaAs HBT process. The device is packaged in a low-cost SOT-89 that uses an exposed paddle for excellent thermal impedance. It operates from -40°C to +85°C. A fully populated evaluation board is also available.

Features

  • Operation from 400 MHz to 2700 MHz
  • Gain of 17 dB at 880 MHz
  • OIP3 of 45 dBm at 880 MHz
  • P1dB of 25.4 dBm at 880 MHz
  • Noise figure: 4 dB at 880 MHz
  • 5 V power supply
  • 104 mA power supply current
  • Internal active biasing
  • Thermally efficient SOT-89 package
  • ESD rating of ±4 kV (Class 3A)

Diagrams

ADL5320 Diagram
Functional Block Diagram for ADL5320

Specifications

Frequency Range (MHz) 400 to 2700
Gain (dB) 13.7dB
Output IP3 (dBm) 42
Noise Figure (dB) 4.2dB
Supply Current (max) 104mA
Package SOT-89
1 dB Comp Point (dBm) 25.6

Explore Other Products

Part# Frequency Range (MHz) Gain (dB) Output IP3 (dBm) 1 dB Comp Point (dBm) Noise Figure (dB) Supply Current (max) Specs @ (MHz) Function Package Price* (1000-4999)
AD8353 1 to 2700 19.5 22.8 8.3 5.6 42mA 900 Gain Block 8-Lead LFCSP $0.49
AD8354 1 to 2700 19.5 19.3 4.8 4.4 25mA 900 Gain Block 8-Lead LFCSP $0.49
ADL5320 400 to 2700 13.7 42 25.6 4.2 104mA 2140 Driver SOT-89 $2.58
ADL5321 2300 to 4000 14 41 26 4 84mA 2600 Driver 3-Lead SOT-89 $2.58
ADL5322 700 to 1000 19.9 45.3 27.9 5 320mA 900 Driver 8-Lead LFCSP $3.52
ADL5323 1700 to 2400 19.5 43.5 28 5 320mA 2140 Driver 8-Lead LFCSP $3.52
ADL5521 400 to 4000 15.8 35 21.8 1 65mA 1950 LNA 8-Lead LFCSP $2.18
ADL5523 400 to 4000 17 34 21.2 1 65mA 1950 LNA 8-Lead LFCSP $2.18
ADL5530 dc to 1000 16.8 37 21.8 3 110mA 190 IFA 8-Lead LFCSP $1.58
ADL5531 20 to 500 20.9 41 20.4 2.5 100mA 70 IFA 8-Lead LFCSP $1.87
ADL5534 20 to 500 20 40 20.4 2.5 110mA 70 Dual IFA 16-Lead LFCSP $3.00
ADL5541 50 to 6000 14.7 39.2 16.3 3.8 92mA 2000 Gain Block 8-Lead LFCSP $1.67
ADL5542 50 to 6000 18.7 39 18 3.2 92mA 2000 Gain Block 8-Lead LFCSP $1.67
ADL5570 2300 to 2400 29 - 31 - 100mA 2350 Pwr Amp w/ Power Control 16-Lead LFCSP $5.06
ADL5571 2500 to 2700 29 - 31 - 130mA 2600 WiMAX Power Amplifier 16-Lead LFCSP $5.06

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.